KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SUS Spur Gears and the SUSA Hubless Spur gears are made from 303 stainless steel gears. These gears are suitable for food applications and washdown environments. J Series configurations of the SUS Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SUSA2.5-55J20 | $260.47 | N/A | N/A Finished | N/A 2.5 | N/A 55 | N/A S5K | N/A 20 mm | N/A 137.5 mm | N/A 142.5 mm | N/A 25 mm |
N/A
30013 |
260.47 |
| SUSA2.5-55J22 | $275.72 |
N/A
|
N/A Finished | N/A 2.5 | N/A 55 | N/A S5K | N/A 22 mm | N/A 137.5 mm | N/A 142.5 mm | N/A 25 mm |
N/A
30014 |
275.72 |
| SUSA2.5-55J25 | $275.72 |
N/A
|
N/A Finished | N/A 2.5 | N/A 55 | N/A S5K | N/A 25 mm | N/A 137.5 mm | N/A 142.5 mm | N/A 25 mm |
N/A
30015 |
275.72 |
| SUSA2.5-55J28 | $275.72 |
N/A
|
N/A Finished | N/A 2.5 | N/A 55 | N/A S5K | N/A 28 mm | N/A 137.5 mm | N/A 142.5 mm | N/A 25 mm |
N/A
30016 |
275.72 |
| SUSA2.5-55J30 | $275.72 |
N/A
|
N/A Finished | N/A 2.5 | N/A 55 | N/A S5K | N/A 30 mm | N/A 137.5 mm | N/A 142.5 mm | N/A 25 mm |
N/A
30017 |
275.72 |
| SUSA2.5-55J32 | $275.72 | N/A | N/A Finished | N/A 2.5 | N/A 55 | N/A S5K | N/A 32 mm | N/A 137.5 mm | N/A 142.5 mm | N/A 25 mm |
N/A
30018 |
275.72 |
| SUSA2.5-55J35 | $275.72 |
N/A
|
N/A Finished | N/A 2.5 | N/A 55 | N/A S5K | N/A 35 mm | N/A 137.5 mm | N/A 142.5 mm | N/A 25 mm |
N/A
30019 |
275.72 |
| SUSA2.5-55J40 | $275.72 |
N/A
|
N/A Finished | N/A 2.5 | N/A 55 | N/A S5K | N/A 40 mm | N/A 137.5 mm | N/A 142.5 mm | N/A 25 mm |
N/A
30020 |
275.72 |
| SUSA2.5-55J45 | $275.72 |
N/A
|
N/A Finished | N/A 2.5 | N/A 55 | N/A S5K | N/A 45 mm | N/A 137.5 mm | N/A 142.5 mm | N/A 25 mm |
N/A
30021 |
275.72 |
| SUSA2.5-55J50 | $275.72 |
N/A
|
N/A Finished | N/A 2.5 | N/A 55 | N/A S5K | N/A 50 mm | N/A 137.5 mm | N/A 142.5 mm | N/A 25 mm |
N/A
30022 |
275.72 |
| SUSA2.5-56 | $234.53 |
N/A
|
N/A Plain | N/A 2.5 | N/A 56 | N/A S5 | N/A 20 mm | N/A 140 mm | N/A 145 mm | N/A 25 mm |
N/A
30023 |
234.53 |
| SUSA2.5-56J20 | $260.87 |
N/A
|
N/A Finished | N/A 2.5 | N/A 56 | N/A S5K | N/A 20 mm | N/A 140 mm | N/A 145 mm | N/A 25 mm |
N/A
30024 |
260.87 |
| SUSA2.5-56J22 | $276.10 |
N/A
|
N/A Finished | N/A 2.5 | N/A 56 | N/A S5K | N/A 22 mm | N/A 140 mm | N/A 145 mm | N/A 25 mm |
N/A
30025 |
276.1 |
| SUSA2.5-56J25 | $276.10 |
N/A
|
N/A Finished | N/A 2.5 | N/A 56 | N/A S5K | N/A 25 mm | N/A 140 mm | N/A 145 mm | N/A 25 mm |
N/A
30026 |
276.1 |
| SUSA2.5-56J28 | $276.10 |
N/A
|
N/A Finished | N/A 2.5 | N/A 56 | N/A S5K | N/A 28 mm | N/A 140 mm | N/A 145 mm | N/A 25 mm |
N/A
30027 |
276.1 |
| SUSA2.5-56J30 | $276.10 | N/A | N/A Finished | N/A 2.5 | N/A 56 | N/A S5K | N/A 30 mm | N/A 140 mm | N/A 145 mm | N/A 25 mm |
N/A
30028 |
276.1 |
| SUSA2.5-56J32 | $276.10 |
N/A
|
N/A Finished | N/A 2.5 | N/A 56 | N/A S5K | N/A 32 mm | N/A 140 mm | N/A 145 mm | N/A 25 mm |
N/A
30029 |
276.1 |
| SUSA2.5-56J35 | $276.10 |
N/A
|
N/A Finished | N/A 2.5 | N/A 56 | N/A S5K | N/A 35 mm | N/A 140 mm | N/A 145 mm | N/A 25 mm |
N/A
30030 |
276.1 |
| SUSA2.5-56J40 | $276.10 |
N/A
|
N/A Finished | N/A 2.5 | N/A 56 | N/A S5K | N/A 40 mm | N/A 140 mm | N/A 145 mm | N/A 25 mm |
N/A
30031 |
276.1 |
| SUSA2.5-56J45 | $276.10 |
N/A
|
N/A Finished | N/A 2.5 | N/A 56 | N/A S5K | N/A 45 mm | N/A 140 mm | N/A 145 mm | N/A 25 mm |
N/A
30032 |
276.1 |
| SUSA2.5-56J50 | $276.10 |
N/A
|
N/A Finished | N/A 2.5 | N/A 56 | N/A S5K | N/A 50 mm | N/A 140 mm | N/A 145 mm | N/A 25 mm |
N/A
30033 |
276.1 |
| SUSA2.5-60 | $269.95 |
N/A
|
N/A Plain | N/A 2.5 | N/A 60 | N/A S5 | N/A 20 mm | N/A 150 mm | N/A 155 mm | N/A 25 mm |
N/A
30034 |
269.95 |
| SUSA2.5-60J20 | $298.97 |
N/A
|
N/A Finished | N/A 2.5 | N/A 60 | N/A S5K | N/A 20 mm | N/A 150 mm | N/A 155 mm | N/A 25 mm |
N/A
30035 |
298.97 |
| SUSA2.5-60J22 | $313.98 |
N/A
|
N/A Finished | N/A 2.5 | N/A 60 | N/A S5K | N/A 22 mm | N/A 150 mm | N/A 155 mm | N/A 25 mm |
N/A
30036 |
313.98 |
| SUSA2.5-60J25 | $313.98 |
N/A
|
N/A Finished | N/A 2.5 | N/A 60 | N/A S5K | N/A 25 mm | N/A 150 mm | N/A 155 mm | N/A 25 mm |
N/A
30037 |
313.98 |