The SUS Spur Gears and the SUSA Hubless Spur gears are made from 303 stainless steel gears. These gears are suitable for food applications and washdown environments. J Series configurations of the SUS Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SUS - SUSA - Category
Unit of Measure
« 36 37 38 39 40 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SUSA2.5-60J28 $313.98 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 60 N/A S5K N/A 28 mm N/A 150 mm N/A 155 mm N/A 25 mm N/A
30038
313.98
SUSA2.5-60J30 $313.98 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 60 N/A S5K N/A 30 mm N/A 150 mm N/A 155 mm N/A 25 mm N/A
30039
313.98
SUSA2.5-60J32 $313.98 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 60 N/A S5K N/A 32 mm N/A 150 mm N/A 155 mm N/A 25 mm N/A
30040
313.98
SUSA2.5-60J35 $313.98 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 60 N/A S5K N/A 35 mm N/A 150 mm N/A 155 mm N/A 25 mm N/A
30041
313.98
SUSA2.5-60J40 $313.98 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 60 N/A S5K N/A 40 mm N/A 150 mm N/A 155 mm N/A 25 mm N/A
30042
313.98
SUSA2.5-60J45 $313.98 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 60 N/A S5K N/A 45 mm N/A 150 mm N/A 155 mm N/A 25 mm N/A
30043
313.98
SUSA2.5-60J50 $313.98 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 60 N/A S5K N/A 50 mm N/A 150 mm N/A 155 mm N/A 25 mm N/A
30044
313.98
SUSA2.5-64 $299.21 N/A CAD Icon (for items table) N/A Plain N/A 2.5 N/A 64 N/A S5 N/A 20 mm N/A 160 mm N/A 165 mm N/A 25 mm N/A
30045
299.21
SUSA2.5-64J20 $330.61 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 64 N/A S5K N/A 20 mm N/A 160 mm N/A 165 mm N/A 25 mm N/A
30046
330.61
SUSA2.5-64J22 $345.45 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 64 N/A S5K N/A 22 mm N/A 160 mm N/A 165 mm N/A 25 mm N/A
30047
345.45
SUSA2.5-64J25 $345.45 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 64 N/A S5K N/A 25 mm N/A 160 mm N/A 165 mm N/A 25 mm N/A
30048
345.45
SUSA2.5-64J28 $345.45 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 64 N/A S5K N/A 28 mm N/A 160 mm N/A 165 mm N/A 25 mm N/A
30049
345.45
SUSA2.5-64J30 $345.45 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 64 N/A S5K N/A 30 mm N/A 160 mm N/A 165 mm N/A 25 mm N/A
30050
345.45
SUSA2.5-64J32 $345.45 N/A N/A Finished N/A 2.5 N/A 64 N/A S5K N/A 32 mm N/A 160 mm N/A 165 mm N/A 25 mm N/A
30051
345.45
SUSA2.5-64J35 $345.45 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 64 N/A S5K N/A 35 mm N/A 160 mm N/A 165 mm N/A 25 mm N/A
30052
345.45
SUSA2.5-64J40 $345.45 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 64 N/A S5K N/A 40 mm N/A 160 mm N/A 165 mm N/A 25 mm N/A
30053
345.45
SUSA2.5-64J45 $345.45 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 64 N/A S5K N/A 45 mm N/A 160 mm N/A 165 mm N/A 25 mm N/A
30054
345.45
SUSA2.5-64J50 $345.45 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 64 N/A S5K N/A 50 mm N/A 160 mm N/A 165 mm N/A 25 mm N/A
30055
345.45
SUS3-15 $73.82 N/A N/A Plain N/A 3 N/A 15 N/A S1 N/A 15 mm N/A 45 mm N/A 51 mm N/A 30 mm N/A
29615
73.82
SUS3-15J15 $98.85 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 15 N/A S1K N/A 15 mm N/A 45 mm N/A 51 mm N/A 30 mm N/A
29616
98.85
SUS3-15J16 $112.74 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 15 N/A S1K N/A 16 mm N/A 45 mm N/A 51 mm N/A 30 mm N/A
29617
112.74
SUS3-15J17 $112.74 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 15 N/A S1K N/A 17 mm N/A 45 mm N/A 51 mm N/A 30 mm N/A
29618
112.74
SUS3-15J18 $112.74 N/A N/A Finished N/A 3 N/A 15 N/A S1K N/A 18 mm N/A 45 mm N/A 51 mm N/A 30 mm N/A
29619
112.74
SUS3-15J19 $112.74 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 15 N/A S1K N/A 19 mm N/A 45 mm N/A 51 mm N/A 30 mm N/A
29620
112.74
SUS3-16 $75.23 N/A CAD Icon (for items table) N/A Plain N/A 3 N/A 16 N/A S1 N/A 15 mm N/A 48 mm N/A 54 mm N/A 30 mm N/A
29621
75.23
Unit of Measure
« 36 37 38 39 40 »