KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SUS Spur Gears and the SUSA Hubless Spur gears are made from 303 stainless steel gears. These gears are suitable for food applications and washdown environments. J Series configurations of the SUS Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SUS1-40J17 | $75.56 |
N/A
|
N/A Finished | N/A 1 | N/A 40 | N/A S1K | N/A 17 mm | N/A 40 mm | N/A 42 mm | N/A 10 mm |
N/A
29045 |
75.56 |
| SUS1-40J18 | $75.56 |
N/A
|
N/A Finished | N/A 1 | N/A 40 | N/A S1K | N/A 18 mm | N/A 40 mm | N/A 42 mm | N/A 10 mm |
N/A
29046 |
75.56 |
| SUS1-40J19 | $75.56 |
N/A
|
N/A Finished | N/A 1 | N/A 40 | N/A S1K | N/A 19 mm | N/A 40 mm | N/A 42 mm | N/A 10 mm |
N/A
29047 |
75.56 |
| SUS1-40J20 | $75.56 |
N/A
|
N/A Finished | N/A 1 | N/A 40 | N/A S1K | N/A 20 mm | N/A 40 mm | N/A 42 mm | N/A 10 mm |
N/A
29048 |
75.56 |
| SUS1-42 | $38.74 |
N/A
|
N/A Plain | N/A 1 | N/A 42 | N/A S1 | N/A 10 mm | N/A 42 mm | N/A 44 mm | N/A 10 mm |
N/A
29049 |
38.74 |
| SUS1-42J10 | $67.29 |
N/A
|
N/A Finished | N/A 1 | N/A 42 | N/A S1K | N/A 10 mm | N/A 42 mm | N/A 44 mm | N/A 10 mm |
N/A
29050 |
67.29 |
| SUS1-42J12 | $77.50 |
N/A
|
N/A Finished | N/A 1 | N/A 42 | N/A S1K | N/A 12 mm | N/A 42 mm | N/A 44 mm | N/A 10 mm |
N/A
29051 |
77.5 |
| SUS1-42J14 | $77.50 |
N/A
|
N/A Finished | N/A 1 | N/A 42 | N/A S1K | N/A 14 mm | N/A 42 mm | N/A 44 mm | N/A 10 mm |
N/A
29052 |
77.5 |
| SUS1-42J15 | $77.50 |
N/A
|
N/A Finished | N/A 1 | N/A 42 | N/A S1K | N/A 15 mm | N/A 42 mm | N/A 44 mm | N/A 10 mm |
N/A
29053 |
77.5 |
| SUS1-42J16 | $77.50 |
N/A
|
N/A Finished | N/A 1 | N/A 42 | N/A S1K | N/A 16 mm | N/A 42 mm | N/A 44 mm | N/A 10 mm |
N/A
29054 |
77.5 |
| SUS1-42J17 | $77.50 |
N/A
|
N/A Finished | N/A 1 | N/A 42 | N/A S1K | N/A 17 mm | N/A 42 mm | N/A 44 mm | N/A 10 mm |
N/A
29055 |
77.5 |
| SUS1-42J18 | $77.50 |
N/A
|
N/A Finished | N/A 1 | N/A 42 | N/A S1K | N/A 18 mm | N/A 42 mm | N/A 44 mm | N/A 10 mm |
N/A
29056 |
77.5 |
| SUS1-42J19 | $77.50 |
N/A
|
N/A Finished | N/A 1 | N/A 42 | N/A S1K | N/A 19 mm | N/A 42 mm | N/A 44 mm | N/A 10 mm |
N/A
29057 |
77.5 |
| SUS1-42J20 | $77.50 |
N/A
|
N/A Finished | N/A 1 | N/A 42 | N/A S1K | N/A 20 mm | N/A 42 mm | N/A 44 mm | N/A 10 mm |
N/A
29058 |
77.5 |
| SUS1-45 | $39.41 |
N/A
|
N/A Plain | N/A 1 | N/A 45 | N/A S1 | N/A 10 mm | N/A 45 mm | N/A 47 mm | N/A 10 mm |
N/A
29059 |
39.41 |
| SUS1-45J10 | $67.76 |
N/A
|
N/A Finished | N/A 1 | N/A 45 | N/A S1K | N/A 10 mm | N/A 45 mm | N/A 47 mm | N/A 10 mm |
N/A
29060 |
67.76 |
| SUS1-45J12 | $77.96 |
N/A
|
N/A Finished | N/A 1 | N/A 45 | N/A S1K | N/A 12 mm | N/A 45 mm | N/A 47 mm | N/A 10 mm |
N/A
29061 |
77.96 |
| SUS1-45J14 | $77.96 |
N/A
|
N/A Finished | N/A 1 | N/A 45 | N/A S1K | N/A 14 mm | N/A 45 mm | N/A 47 mm | N/A 10 mm |
N/A
29062 |
77.96 |
| SUS1-45J15 | $77.96 | N/A | N/A Finished | N/A 1 | N/A 45 | N/A S1K | N/A 15 mm | N/A 45 mm | N/A 47 mm | N/A 10 mm |
N/A
29063 |
77.96 |
| SUS1-45J16 | $77.96 |
N/A
|
N/A Finished | N/A 1 | N/A 45 | N/A S1K | N/A 16 mm | N/A 45 mm | N/A 47 mm | N/A 10 mm |
N/A
29064 |
77.96 |
| SUS1-45J17 | $77.96 |
N/A
|
N/A Finished | N/A 1 | N/A 45 | N/A S1K | N/A 17 mm | N/A 45 mm | N/A 47 mm | N/A 10 mm |
N/A
29065 |
77.96 |
| SUS1-45J18 | $77.96 | N/A | N/A Finished | N/A 1 | N/A 45 | N/A S1K | N/A 18 mm | N/A 45 mm | N/A 47 mm | N/A 10 mm |
N/A
29066 |
77.96 |
| SUS1-45J19 | $77.96 |
N/A
|
N/A Finished | N/A 1 | N/A 45 | N/A S1K | N/A 19 mm | N/A 45 mm | N/A 47 mm | N/A 10 mm |
N/A
29067 |
77.96 |
| SUS1-45J20 | $77.96 | N/A | N/A Finished | N/A 1 | N/A 45 | N/A S1K | N/A 20 mm | N/A 45 mm | N/A 47 mm | N/A 10 mm |
N/A
29068 |
77.96 |
| SUS1-48 | $45.57 |
N/A
|
N/A Plain | N/A 1 | N/A 48 | N/A S1 | N/A 10 mm | N/A 48 mm | N/A 50 mm | N/A 10 mm |
N/A
29069 |
45.57 |