The SUS Spur Gears and the SUSA Hubless Spur gears are made from 303 stainless steel gears. These gears are suitable for food applications and washdown environments. J Series configurations of the SUS Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SUS - SUSA - Category
Unit of Measure
« 36 37 38 39 40 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SUS3-16J15 $102.48 N/A N/A Finished N/A 3 N/A 16 N/A S1K N/A 15 mm N/A 48 mm N/A 54 mm N/A 30 mm N/A
29622
102.48
SUS3-16J16 $117.88 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 16 N/A S1K N/A 16 mm N/A 48 mm N/A 54 mm N/A 30 mm N/A
29623
117.88
SUS3-16J17 $117.88 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 16 N/A S1K N/A 17 mm N/A 48 mm N/A 54 mm N/A 30 mm N/A
29624
117.88
SUS3-16J18 $115.02 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 16 N/A S1K N/A 18 mm N/A 48 mm N/A 54 mm N/A 30 mm N/A
29625
115.02
SUS3-16J19 $115.02 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 16 N/A S1K N/A 19 mm N/A 48 mm N/A 54 mm N/A 30 mm N/A
29626
115.02
SUS3-16J20 $115.02 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 16 N/A S1K N/A 20 mm N/A 48 mm N/A 54 mm N/A 30 mm N/A
29627
115.02
SUS3-16J22 $115.02 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 16 N/A S1K N/A 22 mm N/A 48 mm N/A 54 mm N/A 30 mm N/A
29628
115.02
SUS3-18 $94.64 N/A CAD Icon (for items table) N/A Plain N/A 3 N/A 18 N/A S1 N/A 15 mm N/A 54 mm N/A 60 mm N/A 30 mm N/A
29629
94.64
SUS3-18J15 $122.08 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 18 N/A S1K N/A 15 mm N/A 54 mm N/A 60 mm N/A 30 mm N/A
29630
122.08
SUS3-18J16 $137.17 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 18 N/A S1K N/A 16 mm N/A 54 mm N/A 60 mm N/A 30 mm N/A
29631
137.17
SUS3-18J17 $137.17 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 18 N/A S1K N/A 17 mm N/A 54 mm N/A 60 mm N/A 30 mm N/A
29632
137.17
SUS3-18J18 $137.17 N/A N/A Finished N/A 3 N/A 18 N/A S1K N/A 18 mm N/A 54 mm N/A 60 mm N/A 30 mm N/A
29633
137.17
SUS3-18J19 $137.17 N/A N/A Finished N/A 3 N/A 18 N/A S1K N/A 19 mm N/A 54 mm N/A 60 mm N/A 30 mm N/A
29634
137.17
SUS3-18J20 $137.17 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 18 N/A S1K N/A 20 mm N/A 54 mm N/A 60 mm N/A 30 mm N/A
29635
137.17
SUS3-18J22 $135.46 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 18 N/A S1K N/A 22 mm N/A 54 mm N/A 60 mm N/A 30 mm N/A
29636
135.46
SUS3-20 $106.90 N/A N/A Plain N/A 3 N/A 20 N/A S1 N/A 15 mm N/A 60 mm N/A 66 mm N/A 30 mm N/A
29637
106.9
SUS3-20J15 $135.49 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 20 N/A S1K N/A 15 mm N/A 60 mm N/A 66 mm N/A 30 mm N/A
29638
135.49
SUS3-20J16 $150.45 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 20 N/A S1K N/A 16 mm N/A 60 mm N/A 66 mm N/A 30 mm N/A
29639
150.45
SUS3-20J17 $150.45 N/A N/A Finished N/A 3 N/A 20 N/A S1K N/A 17 mm N/A 60 mm N/A 66 mm N/A 30 mm N/A
29640
150.45
SUS3-20J18 $150.45 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 20 N/A S1K N/A 18 mm N/A 60 mm N/A 66 mm N/A 30 mm N/A
29641
150.45
SUS3-20J19 $150.45 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 20 N/A S1K N/A 19 mm N/A 60 mm N/A 66 mm N/A 30 mm N/A
29642
150.45
SUS3-20J20 $150.45 N/A N/A Finished N/A 3 N/A 20 N/A S1K N/A 20 mm N/A 60 mm N/A 66 mm N/A 30 mm N/A
29643
150.45
SUS3-20J22 $150.45 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 20 N/A S1K N/A 22 mm N/A 60 mm N/A 66 mm N/A 30 mm N/A
29644
150.45
SUS3-20J25 $148.73 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 20 N/A S1K N/A 25 mm N/A 60 mm N/A 66 mm N/A 30 mm N/A
29645
148.73
SUS3-20J28 $148.73 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 20 N/A S1K N/A 28 mm N/A 60 mm N/A 66 mm N/A 30 mm N/A
29646
148.73
Unit of Measure
« 36 37 38 39 40 »