KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SUS Spur Gears and the SUSA Hubless Spur gears are made from 303 stainless steel gears. These gears are suitable for food applications and washdown environments. J Series configurations of the SUS Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SUS3-20J30 | $147.02 |
N/A
|
N/A Finished | N/A 3 | N/A 20 | N/A S1K | N/A 30 mm | N/A 60 mm | N/A 66 mm | N/A 30 mm |
N/A
29647 |
147.02 |
| SUS3-22 | $120.13 |
N/A
|
N/A Plain | N/A 3 | N/A 22 | N/A S1 | N/A 15 mm | N/A 66 mm | N/A 72 mm | N/A 30 mm |
N/A
29648 |
120.13 |
| SUS3-22J15 | $150.29 |
N/A
|
N/A Finished | N/A 3 | N/A 22 | N/A S1K | N/A 15 mm | N/A 66 mm | N/A 72 mm | N/A 30 mm |
N/A
29649 |
150.29 |
| SUS3-22J16 | $165.94 | N/A | N/A Finished | N/A 3 | N/A 22 | N/A S1K | N/A 16 mm | N/A 66 mm | N/A 72 mm | N/A 30 mm |
N/A
29650 |
165.94 |
| SUS3-22J17 | $165.94 |
N/A
|
N/A Finished | N/A 3 | N/A 22 | N/A S1K | N/A 17 mm | N/A 66 mm | N/A 72 mm | N/A 30 mm |
N/A
29651 |
165.94 |
| SUS3-22J18 | $165.94 |
N/A
|
N/A Finished | N/A 3 | N/A 22 | N/A S1K | N/A 18 mm | N/A 66 mm | N/A 72 mm | N/A 30 mm |
N/A
29652 |
165.94 |
| SUS3-22J19 | $165.94 |
N/A
|
N/A Finished | N/A 3 | N/A 22 | N/A S1K | N/A 19 mm | N/A 66 mm | N/A 72 mm | N/A 30 mm |
N/A
29653 |
165.94 |
| SUS3-22J20 | $165.94 |
N/A
|
N/A Finished | N/A 3 | N/A 22 | N/A S1K | N/A 20 mm | N/A 66 mm | N/A 72 mm | N/A 30 mm |
N/A
29654 |
165.94 |
| SUS3-22J22 | $165.94 |
N/A
|
N/A Finished | N/A 3 | N/A 22 | N/A S1K | N/A 22 mm | N/A 66 mm | N/A 72 mm | N/A 30 mm |
N/A
29655 |
165.94 |
| SUS3-22J25 | $164.22 |
N/A
|
N/A Finished | N/A 3 | N/A 22 | N/A S1K | N/A 25 mm | N/A 66 mm | N/A 72 mm | N/A 30 mm |
N/A
29656 |
164.22 |
| SUS3-22J28 | $164.22 |
N/A
|
N/A Finished | N/A 3 | N/A 22 | N/A S1K | N/A 28 mm | N/A 66 mm | N/A 72 mm | N/A 30 mm |
N/A
29657 |
164.22 |
| SUS3-22J30 | $162.51 |
N/A
|
N/A Finished | N/A 3 | N/A 22 | N/A S1K | N/A 30 mm | N/A 66 mm | N/A 72 mm | N/A 30 mm |
N/A
29658 |
162.51 |
| SUS3-22J32 | $162.51 |
N/A
|
N/A Finished | N/A 3 | N/A 22 | N/A S1K | N/A 32 mm | N/A 66 mm | N/A 72 mm | N/A 30 mm |
N/A
29659 |
162.51 |
| SUS3-24 | $133.82 |
N/A
|
N/A Plain | N/A 3 | N/A 24 | N/A S1 | N/A 15 mm | N/A 72 mm | N/A 78 mm | N/A 30 mm |
N/A
29660 |
133.82 |
| SUS3-24J15 | $165.78 |
N/A
|
N/A Finished | N/A 3 | N/A 24 | N/A S1K | N/A 15 mm | N/A 72 mm | N/A 78 mm | N/A 30 mm |
N/A
29661 |
165.78 |
| SUS3-24J16 | $181.69 | N/A | N/A Finished | N/A 3 | N/A 24 | N/A S1K | N/A 16 mm | N/A 72 mm | N/A 78 mm | N/A 30 mm |
N/A
29662 |
181.69 |
| SUS3-24J17 | $181.69 |
N/A
|
N/A Finished | N/A 3 | N/A 24 | N/A S1K | N/A 17 mm | N/A 72 mm | N/A 78 mm | N/A 30 mm |
N/A
29663 |
181.69 |
| SUS3-24J18 | $181.69 |
N/A
|
N/A Finished | N/A 3 | N/A 24 | N/A S1K | N/A 18 mm | N/A 72 mm | N/A 78 mm | N/A 30 mm |
N/A
29664 |
181.69 |
| SUS3-24J19 | $177.88 |
N/A
|
N/A Finished | N/A 3 | N/A 24 | N/A S1K | N/A 19 mm | N/A 72 mm | N/A 78 mm | N/A 30 mm |
N/A
29665 |
177.88 |
| SUS3-24J20 | $177.88 | N/A | N/A Finished | N/A 3 | N/A 24 | N/A S1K | N/A 20 mm | N/A 72 mm | N/A 78 mm | N/A 30 mm |
N/A
29666 |
177.88 |
| SUS3-24J22 | $177.88 |
N/A
|
N/A Finished | N/A 3 | N/A 24 | N/A S1K | N/A 22 mm | N/A 72 mm | N/A 78 mm | N/A 30 mm |
N/A
29667 |
177.88 |
| SUS3-24J25 | $177.88 |
N/A
|
N/A Finished | N/A 3 | N/A 24 | N/A S1K | N/A 25 mm | N/A 72 mm | N/A 78 mm | N/A 30 mm |
N/A
29668 |
177.88 |
| SUS3-24J28 | $177.88 |
N/A
|
N/A Finished | N/A 3 | N/A 24 | N/A S1K | N/A 28 mm | N/A 72 mm | N/A 78 mm | N/A 30 mm |
N/A
29669 |
177.88 |
| SUS3-24J30 | $177.88 |
N/A
|
N/A Finished | N/A 3 | N/A 24 | N/A S1K | N/A 30 mm | N/A 72 mm | N/A 78 mm | N/A 30 mm |
N/A
29670 |
177.88 |
| SUS3-24J32 | $177.88 |
N/A
|
N/A Finished | N/A 3 | N/A 24 | N/A S1K | N/A 32 mm | N/A 72 mm | N/A 78 mm | N/A 30 mm |
N/A
29671 |
177.88 |