The SUS Spur Gears and the SUSA Hubless Spur gears are made from 303 stainless steel gears. These gears are suitable for food applications and washdown environments. J Series configurations of the SUS Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SUS - SUSA - Category
Unit of Measure
« 41 42 43 44 45 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SUS3-30J40 $234.11 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 30 N/A S1K N/A 40 mm N/A 90 mm N/A 96 mm N/A 30 mm N/A
29697
234.11
SUS3-30J45 $234.11 N/A N/A Finished N/A 3 N/A 30 N/A S1K N/A 45 mm N/A 90 mm N/A 96 mm N/A 30 mm N/A
29698
234.11
SUSA3-32 $152.02 N/A N/A Plain N/A 3 N/A 32 N/A S5 N/A 20 mm N/A 96 mm N/A 102 mm N/A 30 mm N/A
30056
152.02
SUSA3-32J20 $175.97 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 32 N/A S5K N/A 20 mm N/A 96 mm N/A 102 mm N/A 30 mm N/A
30057
175.97
SUSA3-32J22 $192.93 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 32 N/A S5K N/A 22 mm N/A 96 mm N/A 102 mm N/A 30 mm N/A
30058
192.93
SUSA3-32J25 $192.93 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 32 N/A S5K N/A 25 mm N/A 96 mm N/A 102 mm N/A 30 mm N/A
30059
192.93
SUSA3-32J28 $192.93 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 32 N/A S5K N/A 28 mm N/A 96 mm N/A 102 mm N/A 30 mm N/A
30060
192.93
SUSA3-32J30 $192.93 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 32 N/A S5K N/A 30 mm N/A 96 mm N/A 102 mm N/A 30 mm N/A
30061
192.93
SUSA3-32J32 $192.93 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 32 N/A S5K N/A 32 mm N/A 96 mm N/A 102 mm N/A 30 mm N/A
30062
192.93
SUSA3-32J35 $189.12 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 32 N/A S5K N/A 35 mm N/A 96 mm N/A 102 mm N/A 30 mm N/A
30063
189.12
SUSA3-32J40 $189.12 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 32 N/A S5K N/A 40 mm N/A 96 mm N/A 102 mm N/A 30 mm N/A
30064
189.12
SUSA3-32J45 $189.12 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 32 N/A S5K N/A 45 mm N/A 96 mm N/A 102 mm N/A 30 mm N/A
30065
189.12
SUSA3-35 $176.53 N/A CAD Icon (for items table) N/A Plain N/A 3 N/A 35 N/A S5 N/A 20 mm N/A 105 mm N/A 111 mm N/A 30 mm N/A
30066
176.53
SUSA3-35J20 $201.15 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 35 N/A S5K N/A 20 mm N/A 105 mm N/A 111 mm N/A 30 mm N/A
30067
201.15
SUSA3-35J22 $217.97 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 35 N/A S5K N/A 22 mm N/A 105 mm N/A 111 mm N/A 30 mm N/A
30068
217.97
SUSA3-35J25 $217.97 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 35 N/A S5K N/A 25 mm N/A 105 mm N/A 111 mm N/A 30 mm N/A
30069
217.97
SUSA3-35J28 $217.97 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 35 N/A S5K N/A 28 mm N/A 105 mm N/A 111 mm N/A 30 mm N/A
30070
217.97
SUSA3-35J30 $217.97 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 35 N/A S5K N/A 30 mm N/A 105 mm N/A 111 mm N/A 30 mm N/A
30071
217.97
SUSA3-35J32 $217.97 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 35 N/A S5K N/A 32 mm N/A 105 mm N/A 111 mm N/A 30 mm N/A
30072
217.97
SUSA3-35J35 $217.97 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 35 N/A S5K N/A 35 mm N/A 105 mm N/A 111 mm N/A 30 mm N/A
30073
217.97
SUSA3-35J40 $214.16 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 35 N/A S5K N/A 40 mm N/A 105 mm N/A 111 mm N/A 30 mm N/A
30074
214.16
SUSA3-35J45 $214.16 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 35 N/A S5K N/A 45 mm N/A 105 mm N/A 111 mm N/A 30 mm N/A
30075
214.16
SUSA3-36 $178.91 N/A CAD Icon (for items table) N/A Plain N/A 3 N/A 36 N/A S5 N/A 20 mm N/A 108 mm N/A 114 mm N/A 30 mm N/A
30076
178.91
SUSA3-36J20 $206.40 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 36 N/A S5K N/A 20 mm N/A 108 mm N/A 114 mm N/A 30 mm N/A
30077
206.4
SUSA3-36J22 $223.20 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 36 N/A S5K N/A 22 mm N/A 108 mm N/A 114 mm N/A 30 mm N/A
30078
223.2
Unit of Measure
« 41 42 43 44 45 »