KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SUS Spur Gears and the SUSA Hubless Spur gears are made from 303 stainless steel gears. These gears are suitable for food applications and washdown environments. J Series configurations of the SUS Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SUSA3-36J25 | $223.20 |
N/A
|
N/A Finished | N/A 3 | N/A 36 | N/A S5K | N/A 25 mm | N/A 108 mm | N/A 114 mm | N/A 30 mm |
N/A
30079 |
223.2 |
| SUSA3-36J28 | $219.39 |
N/A
|
N/A Finished | N/A 3 | N/A 36 | N/A S5K | N/A 28 mm | N/A 108 mm | N/A 114 mm | N/A 30 mm |
N/A
30080 |
219.39 |
| SUSA3-36J30 | $219.39 |
N/A
|
N/A Finished | N/A 3 | N/A 36 | N/A S5K | N/A 30 mm | N/A 108 mm | N/A 114 mm | N/A 30 mm |
N/A
30081 |
219.39 |
| SUSA3-36J32 | $219.39 |
N/A
|
N/A Finished | N/A 3 | N/A 36 | N/A S5K | N/A 32 mm | N/A 108 mm | N/A 114 mm | N/A 30 mm |
N/A
30082 |
219.39 |
| SUSA3-36J35 | $219.39 |
N/A
|
N/A Finished | N/A 3 | N/A 36 | N/A S5K | N/A 35 mm | N/A 108 mm | N/A 114 mm | N/A 30 mm |
N/A
30083 |
219.39 |
| SUSA3-36J40 | $219.39 |
N/A
|
N/A Finished | N/A 3 | N/A 36 | N/A S5K | N/A 40 mm | N/A 108 mm | N/A 114 mm | N/A 30 mm |
N/A
30084 |
219.39 |
| SUSA3-36J45 | $219.39 |
N/A
|
N/A Finished | N/A 3 | N/A 36 | N/A S5K | N/A 45 mm | N/A 108 mm | N/A 114 mm | N/A 30 mm |
N/A
30085 |
219.39 |
| SUSA3-36J50 | $215.58 |
N/A
|
N/A Finished | N/A 3 | N/A 36 | N/A S5K | N/A 50 mm | N/A 108 mm | N/A 114 mm | N/A 30 mm |
N/A
30086 |
215.58 |
| SUSA3-40 | $207.94 |
N/A
|
N/A Plain | N/A 3 | N/A 40 | N/A S5 | N/A 25 mm | N/A 120 mm | N/A 126 mm | N/A 30 mm |
N/A
30087 |
207.94 |
| SUSA3-40J25 | $237.85 |
N/A
|
N/A Finished | N/A 3 | N/A 40 | N/A S5K | N/A 25 mm | N/A 120 mm | N/A 126 mm | N/A 30 mm |
N/A
30088 |
237.85 |
| SUSA3-40J28 | $254.40 |
N/A
|
N/A Finished | N/A 3 | N/A 40 | N/A S5K | N/A 28 mm | N/A 120 mm | N/A 126 mm | N/A 30 mm |
N/A
30089 |
254.4 |
| SUSA3-40J30 | $247.73 |
N/A
|
N/A Finished | N/A 3 | N/A 40 | N/A S5K | N/A 30 mm | N/A 120 mm | N/A 126 mm | N/A 30 mm |
N/A
30090 |
247.73 |
| SUSA3-40J32 | $247.73 |
N/A
|
N/A Finished | N/A 3 | N/A 40 | N/A S5K | N/A 32 mm | N/A 120 mm | N/A 126 mm | N/A 30 mm |
N/A
30091 |
247.73 |
| SUSA3-40J35 | $247.73 |
N/A
|
N/A Finished | N/A 3 | N/A 40 | N/A S5K | N/A 35 mm | N/A 120 mm | N/A 126 mm | N/A 30 mm |
N/A
30092 |
247.73 |
| SUSA3-40J40 | $247.73 |
N/A
|
N/A Finished | N/A 3 | N/A 40 | N/A S5K | N/A 40 mm | N/A 120 mm | N/A 126 mm | N/A 30 mm |
N/A
30093 |
247.73 |
| SUSA3-40J45 | $247.73 | N/A | N/A Finished | N/A 3 | N/A 40 | N/A S5K | N/A 45 mm | N/A 120 mm | N/A 126 mm | N/A 30 mm |
N/A
30094 |
247.73 |
| SUSA3-40J50 | $247.73 |
N/A
|
N/A Finished | N/A 3 | N/A 40 | N/A S5K | N/A 50 mm | N/A 120 mm | N/A 126 mm | N/A 30 mm |
N/A
30095 |
247.73 |
| SUSA3-42 | $230.02 | N/A | N/A Plain | N/A 3 | N/A 42 | N/A S5 | N/A 25 mm | N/A 126 mm | N/A 132 mm | N/A 30 mm |
N/A
30096 |
230.02 |
| SUSA3-42J25 | $257.48 |
N/A
|
N/A Finished | N/A 3 | N/A 42 | N/A S5K | N/A 25 mm | N/A 126 mm | N/A 132 mm | N/A 30 mm |
N/A
30097 |
257.48 |
| SUSA3-42J28 | $273.84 | N/A | N/A Finished | N/A 3 | N/A 42 | N/A S5K | N/A 28 mm | N/A 126 mm | N/A 132 mm | N/A 30 mm |
N/A
30098 |
273.84 |
| SUSA3-42J30 | $273.84 |
N/A
|
N/A Finished | N/A 3 | N/A 42 | N/A S5K | N/A 30 mm | N/A 126 mm | N/A 132 mm | N/A 30 mm |
N/A
30099 |
273.84 |
| SUSA3-42J32 | $273.84 |
N/A
|
N/A Finished | N/A 3 | N/A 42 | N/A S5K | N/A 32 mm | N/A 126 mm | N/A 132 mm | N/A 30 mm |
N/A
30100 |
273.84 |
| SUSA3-42J35 | $273.84 |
N/A
|
N/A Finished | N/A 3 | N/A 42 | N/A S5K | N/A 35 mm | N/A 126 mm | N/A 132 mm | N/A 30 mm |
N/A
30101 |
273.84 |
| SUSA3-42J40 | $273.84 |
N/A
|
N/A Finished | N/A 3 | N/A 42 | N/A S5K | N/A 40 mm | N/A 126 mm | N/A 132 mm | N/A 30 mm |
N/A
30102 |
273.84 |
| SUSA3-42J45 | $273.84 |
N/A
|
N/A Finished | N/A 3 | N/A 42 | N/A S5K | N/A 45 mm | N/A 126 mm | N/A 132 mm | N/A 30 mm |
N/A
30103 |
273.84 |