KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SUS Spur Gears and the SUSA Hubless Spur gears are made from 303 stainless steel gears. These gears are suitable for food applications and washdown environments. J Series configurations of the SUS Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SUSA3-50J40 | $347.17 |
N/A
|
N/A Finished | N/A 3 | N/A 50 | N/A S5K | N/A 40 mm | N/A 150 mm | N/A 156 mm | N/A 30 mm |
N/A
30129 |
347.17 |
| SUSA3-50J45 | $347.17 |
N/A
|
N/A Finished | N/A 3 | N/A 50 | N/A S5K | N/A 45 mm | N/A 150 mm | N/A 156 mm | N/A 30 mm |
N/A
30130 |
347.17 |
| SUSA3-50J50 | $347.17 |
N/A
|
N/A Finished | N/A 3 | N/A 50 | N/A S5K | N/A 50 mm | N/A 150 mm | N/A 156 mm | N/A 30 mm |
N/A
30131 |
347.17 |
| SUSA3-55 | $360.52 |
N/A
|
N/A Plain | N/A 3 | N/A 55 | N/A S5 | N/A 25 mm | N/A 165 mm | N/A 171 mm | N/A 30 mm |
N/A
30132 |
360.52 |
| SUSA3-55J25 | $396.09 |
N/A
|
N/A Finished | N/A 3 | N/A 55 | N/A S5K | N/A 25 mm | N/A 165 mm | N/A 171 mm | N/A 30 mm |
N/A
30133 |
396.09 |
| SUSA3-55J28 | $411.64 |
N/A
|
N/A Finished | N/A 3 | N/A 55 | N/A S5K | N/A 28 mm | N/A 165 mm | N/A 171 mm | N/A 30 mm |
N/A
30134 |
411.64 |
| SUSA3-55J30 | $411.64 |
N/A
|
N/A Finished | N/A 3 | N/A 55 | N/A S5K | N/A 30 mm | N/A 165 mm | N/A 171 mm | N/A 30 mm |
N/A
30135 |
411.64 |
| SUSA3-55J32 | $411.64 |
N/A
|
N/A Finished | N/A 3 | N/A 55 | N/A S5K | N/A 32 mm | N/A 165 mm | N/A 171 mm | N/A 30 mm |
N/A
30136 |
411.64 |
| SUSA3-55J35 | $411.64 |
N/A
|
N/A Finished | N/A 3 | N/A 55 | N/A S5K | N/A 35 mm | N/A 165 mm | N/A 171 mm | N/A 30 mm |
N/A
30137 |
411.64 |
| SUSA3-55J40 | $411.64 |
N/A
|
N/A Finished | N/A 3 | N/A 55 | N/A S5K | N/A 40 mm | N/A 165 mm | N/A 171 mm | N/A 30 mm |
N/A
30138 |
411.64 |
| SUSA3-55J45 | $411.64 |
N/A
|
N/A Finished | N/A 3 | N/A 55 | N/A S5K | N/A 45 mm | N/A 165 mm | N/A 171 mm | N/A 30 mm |
N/A
30139 |
411.64 |
| SUSA3-55J50 | $411.64 |
N/A
|
N/A Finished | N/A 3 | N/A 55 | N/A S5K | N/A 50 mm | N/A 165 mm | N/A 171 mm | N/A 30 mm |
N/A
30140 |
411.64 |
| SUSA3-56 | $362.38 |
N/A
|
N/A Plain | N/A 3 | N/A 56 | N/A S5 | N/A 25 mm | N/A 168 mm | N/A 174 mm | N/A 30 mm |
N/A
30141 |
362.38 |
| SUSA3-56J25 | $403.06 |
N/A
|
N/A Finished | N/A 3 | N/A 56 | N/A S5K | N/A 25 mm | N/A 168 mm | N/A 174 mm | N/A 30 mm |
N/A
30142 |
403.06 |
| SUSA3-56J28 | $418.60 |
N/A
|
N/A Finished | N/A 3 | N/A 56 | N/A S5K | N/A 28 mm | N/A 168 mm | N/A 174 mm | N/A 30 mm |
N/A
30143 |
418.6 |
| SUSA3-56J30 | $418.60 |
N/A
|
N/A Finished | N/A 3 | N/A 56 | N/A S5K | N/A 30 mm | N/A 168 mm | N/A 174 mm | N/A 30 mm |
N/A
30144 |
418.6 |
| SUSA3-56J32 | $411.93 |
N/A
|
N/A Finished | N/A 3 | N/A 56 | N/A S5K | N/A 32 mm | N/A 168 mm | N/A 174 mm | N/A 30 mm |
N/A
30145 |
411.93 |
| SUSA3-56J35 | $411.93 | N/A | N/A Finished | N/A 3 | N/A 56 | N/A S5K | N/A 35 mm | N/A 168 mm | N/A 174 mm | N/A 30 mm |
N/A
30146 |
411.93 |
| SUSA3-56J40 | $411.93 |
N/A
|
N/A Finished | N/A 3 | N/A 56 | N/A S5K | N/A 40 mm | N/A 168 mm | N/A 174 mm | N/A 30 mm |
N/A
30147 |
411.93 |
| SUSA3-56J45 | $411.93 |
N/A
|
N/A Finished | N/A 3 | N/A 56 | N/A S5K | N/A 45 mm | N/A 168 mm | N/A 174 mm | N/A 30 mm |
N/A
30148 |
411.93 |
| SUSA3-56J50 | $411.93 |
N/A
|
N/A Finished | N/A 3 | N/A 56 | N/A S5K | N/A 50 mm | N/A 168 mm | N/A 174 mm | N/A 30 mm |
N/A
30149 |
411.93 |
| SUSA3-60 | $404.22 |
N/A
|
N/A Plain | N/A 3 | N/A 60 | N/A S5 | N/A 25 mm | N/A 180 mm | N/A 186 mm | N/A 30 mm |
N/A
30150 |
404.22 |
| SUSA3-60J25 | $444.73 |
N/A
|
N/A Finished | N/A 3 | N/A 60 | N/A S5K | N/A 25 mm | N/A 180 mm | N/A 186 mm | N/A 30 mm |
N/A
30151 |
444.73 |
| SUSA3-60J28 | $459.97 |
N/A
|
N/A Finished | N/A 3 | N/A 60 | N/A S5K | N/A 28 mm | N/A 180 mm | N/A 186 mm | N/A 30 mm |
N/A
30152 |
459.97 |
| SUSA3-60J30 | $459.97 |
N/A
|
N/A Finished | N/A 3 | N/A 60 | N/A S5K | N/A 30 mm | N/A 180 mm | N/A 186 mm | N/A 30 mm |
N/A
30153 |
459.97 |