KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SUS Spur Gears and the SUSA Hubless Spur gears are made from 303 stainless steel gears. These gears are suitable for food applications and washdown environments. J Series configurations of the SUS Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SUSA3-60J32 | $459.97 |
N/A
|
N/A Finished | N/A 3 | N/A 60 | N/A S5K | N/A 32 mm | N/A 180 mm | N/A 186 mm | N/A 30 mm |
N/A
30154 |
459.97 |
| SUSA3-60J35 | $459.97 |
N/A
|
N/A Finished | N/A 3 | N/A 60 | N/A S5K | N/A 35 mm | N/A 180 mm | N/A 186 mm | N/A 30 mm |
N/A
30155 |
459.97 |
| SUSA3-60J40 | $459.97 |
N/A
|
N/A Finished | N/A 3 | N/A 60 | N/A S5K | N/A 40 mm | N/A 180 mm | N/A 186 mm | N/A 30 mm |
N/A
30156 |
459.97 |
| SUSA3-60J45 | $459.97 |
N/A
|
N/A Finished | N/A 3 | N/A 60 | N/A S5K | N/A 45 mm | N/A 180 mm | N/A 186 mm | N/A 30 mm |
N/A
30157 |
459.97 |
| SUSA3-60J50 | $453.30 |
N/A
|
N/A Finished | N/A 3 | N/A 60 | N/A S5K | N/A 50 mm | N/A 180 mm | N/A 186 mm | N/A 30 mm |
N/A
30158 |
453.3 |
| SUS4-15 | $128.80 |
N/A
|
N/A Plain | N/A 4 | N/A 15 | N/A S1 | N/A 20 mm | N/A 60 mm | N/A 68 mm | N/A 40 mm |
N/A
29699 |
128.8 |
| SUS4-15J20 | $159.46 |
N/A
|
N/A Finished | N/A 4 | N/A 15 | N/A S1K | N/A 20 mm | N/A 60 mm | N/A 68 mm | N/A 40 mm |
N/A
29700 |
159.46 |
| SUS4-15J22 | $173.48 |
N/A
|
N/A Finished | N/A 4 | N/A 15 | N/A S1K | N/A 22 mm | N/A 60 mm | N/A 68 mm | N/A 40 mm |
N/A
29701 |
173.48 |
| SUS4-15J25 | $173.48 |
N/A
|
N/A Finished | N/A 4 | N/A 15 | N/A S1K | N/A 25 mm | N/A 60 mm | N/A 68 mm | N/A 40 mm |
N/A
29702 |
173.48 |
| SUS4-20 | $194.90 |
N/A
|
N/A Plain | N/A 4 | N/A 20 | N/A S1 | N/A 20 mm | N/A 80 mm | N/A 88 mm | N/A 40 mm |
N/A
29703 |
194.9 |
| SUS4-20J20 | $230.98 |
N/A
|
N/A Finished | N/A 4 | N/A 20 | N/A S1K | N/A 20 mm | N/A 80 mm | N/A 88 mm | N/A 40 mm |
N/A
29704 |
230.98 |
| SUS4-20J22 | $247.73 |
N/A
|
N/A Finished | N/A 4 | N/A 20 | N/A S1K | N/A 22 mm | N/A 80 mm | N/A 88 mm | N/A 40 mm |
N/A
29705 |
247.73 |
| SUS4-20J25 | $243.92 |
N/A
|
N/A Finished | N/A 4 | N/A 20 | N/A S1K | N/A 25 mm | N/A 80 mm | N/A 88 mm | N/A 40 mm |
N/A
29706 |
243.92 |
| SUS4-20J28 | $243.92 | N/A | N/A Finished | N/A 4 | N/A 20 | N/A S1K | N/A 28 mm | N/A 80 mm | N/A 88 mm | N/A 40 mm |
N/A
29707 |
243.92 |
| SUS4-20J30 | $243.92 |
N/A
|
N/A Finished | N/A 4 | N/A 20 | N/A S1K | N/A 30 mm | N/A 80 mm | N/A 88 mm | N/A 40 mm |
N/A
29708 |
243.92 |
| SUS4-20J32 | $243.92 |
N/A
|
N/A Finished | N/A 4 | N/A 20 | N/A S1K | N/A 32 mm | N/A 80 mm | N/A 88 mm | N/A 40 mm |
N/A
29709 |
243.92 |
| SUS4-20J35 | $240.11 |
N/A
|
N/A Finished | N/A 4 | N/A 20 | N/A S1K | N/A 35 mm | N/A 80 mm | N/A 88 mm | N/A 40 mm |
N/A
29710 |
240.11 |
| SUS4-25 | $275.74 |
N/A
|
N/A Plain | N/A 4 | N/A 25 | N/A S1 | N/A 20 mm | N/A 100 mm | N/A 108 mm | N/A 40 mm |
N/A
29711 |
275.74 |
| SUS4-25J20 | $313.10 |
N/A
|
N/A Finished | N/A 4 | N/A 25 | N/A S1K | N/A 20 mm | N/A 100 mm | N/A 108 mm | N/A 40 mm |
N/A
29712 |
313.1 |
| SUS4-25J22 | $330.79 |
N/A
|
N/A Finished | N/A 4 | N/A 25 | N/A S1K | N/A 22 mm | N/A 100 mm | N/A 108 mm | N/A 40 mm |
N/A
29713 |
330.79 |
| SUS4-25J25 | $330.79 | N/A | N/A Finished | N/A 4 | N/A 25 | N/A S1K | N/A 25 mm | N/A 100 mm | N/A 108 mm | N/A 40 mm |
N/A
29714 |
330.79 |
| SUS4-25J28 | $330.79 |
N/A
|
N/A Finished | N/A 4 | N/A 25 | N/A S1K | N/A 28 mm | N/A 100 mm | N/A 108 mm | N/A 40 mm |
N/A
29715 |
330.79 |
| SUS4-25J30 | $330.79 |
N/A
|
N/A Finished | N/A 4 | N/A 25 | N/A S1K | N/A 30 mm | N/A 100 mm | N/A 108 mm | N/A 40 mm |
N/A
29716 |
330.79 |
| SUS4-25J32 | $330.79 |
N/A
|
N/A Finished | N/A 4 | N/A 25 | N/A S1K | N/A 32 mm | N/A 100 mm | N/A 108 mm | N/A 40 mm |
N/A
29717 |
330.79 |
| SUS4-25J35 | $330.79 |
N/A
|
N/A Finished | N/A 4 | N/A 25 | N/A S1K | N/A 35 mm | N/A 100 mm | N/A 108 mm | N/A 40 mm |
N/A
29718 |
330.79 |