The SUS Spur Gears and the SUSA Hubless Spur gears are made from 303 stainless steel gears. These gears are suitable for food applications and washdown environments. J Series configurations of the SUS Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SUS - SUSA - Category
Unit of Measure
« 46 47 48 49 

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SUS4-25J40 $324.12 N/A CAD Icon (for items table) N/A Finished N/A 4 N/A 25 N/A S1K N/A 40 mm N/A 100 mm N/A 108 mm N/A 40 mm N/A
29719
324.12
SUS4-25J45 $324.12 N/A CAD Icon (for items table) N/A Finished N/A 4 N/A 25 N/A S1K N/A 45 mm N/A 100 mm N/A 108 mm N/A 40 mm N/A
29720
324.12
SUS4-25J50 $317.46 N/A N/A Finished N/A 4 N/A 25 N/A S1K N/A 50 mm N/A 100 mm N/A 108 mm N/A 40 mm N/A
29721
317.46
SUS4-30 $357.20 N/A CAD Icon (for items table) N/A Plain N/A 4 N/A 30 N/A S1 N/A 20 mm N/A 120 mm N/A 128 mm N/A 40 mm N/A
29722
357.2
SUS4-30J20 $400.73 N/A CAD Icon (for items table) N/A Finished N/A 4 N/A 30 N/A S1K N/A 20 mm N/A 120 mm N/A 128 mm N/A 40 mm N/A
29723
400.73
SUS4-30J22 $417.93 N/A CAD Icon (for items table) N/A Finished N/A 4 N/A 30 N/A S1K N/A 22 mm N/A 120 mm N/A 128 mm N/A 40 mm N/A
29724
417.93
SUS4-30J25 $417.93 N/A CAD Icon (for items table) N/A Finished N/A 4 N/A 30 N/A S1K N/A 25 mm N/A 120 mm N/A 128 mm N/A 40 mm N/A
29725
417.93
SUS4-30J28 $417.93 N/A CAD Icon (for items table) N/A Finished N/A 4 N/A 30 N/A S1K N/A 28 mm N/A 120 mm N/A 128 mm N/A 40 mm N/A
29726
417.93
SUS4-30J30 $417.93 N/A CAD Icon (for items table) N/A Finished N/A 4 N/A 30 N/A S1K N/A 30 mm N/A 120 mm N/A 128 mm N/A 40 mm N/A
29727
417.93
SUS4-30J32 $417.93 N/A CAD Icon (for items table) N/A Finished N/A 4 N/A 30 N/A S1K N/A 32 mm N/A 120 mm N/A 128 mm N/A 40 mm N/A
29728
417.93
SUS4-30J35 $417.93 N/A CAD Icon (for items table) N/A Finished N/A 4 N/A 30 N/A S1K N/A 35 mm N/A 120 mm N/A 128 mm N/A 40 mm N/A
29729
417.93
SUS4-30J40 $411.26 N/A CAD Icon (for items table) N/A Finished N/A 4 N/A 30 N/A S1K N/A 40 mm N/A 120 mm N/A 128 mm N/A 40 mm N/A
29730
411.26
SUS4-30J45 $411.26 N/A CAD Icon (for items table) N/A Finished N/A 4 N/A 30 N/A S1K N/A 45 mm N/A 120 mm N/A 128 mm N/A 40 mm N/A
29731
411.26
SUS4-30J50 $411.26 N/A CAD Icon (for items table) N/A Finished N/A 4 N/A 30 N/A S1K N/A 50 mm N/A 120 mm N/A 128 mm N/A 40 mm N/A
29732
411.26
SUSA4-40 $425.89 N/A CAD Icon (for items table) N/A Plain N/A 4 N/A 40 N/A S5 N/A 30 mm N/A 160 mm N/A 168 mm N/A 40 mm N/A
30159
425.89
SUSA4-40J30 $471.18 N/A CAD Icon (for items table) N/A Finished N/A 4 N/A 40 N/A S5K N/A 30 mm N/A 160 mm N/A 168 mm N/A 40 mm N/A
30160
471.18
SUSA4-40J32 $487.34 N/A CAD Icon (for items table) N/A Finished N/A 4 N/A 40 N/A S5K N/A 32 mm N/A 160 mm N/A 168 mm N/A 40 mm N/A
30161
487.34
SUSA4-40J35 $480.67 N/A CAD Icon (for items table) N/A Finished N/A 4 N/A 40 N/A S5K N/A 35 mm N/A 160 mm N/A 168 mm N/A 40 mm N/A
30162
480.67
SUSA4-40J40 $480.67 N/A CAD Icon (for items table) N/A Finished N/A 4 N/A 40 N/A S5K N/A 40 mm N/A 160 mm N/A 168 mm N/A 40 mm N/A
30163
480.67
SUSA4-40J45 $480.67 N/A CAD Icon (for items table) N/A Finished N/A 4 N/A 40 N/A S5K N/A 45 mm N/A 160 mm N/A 168 mm N/A 40 mm N/A
30164
480.67
SUSA4-40J50 $480.67 N/A CAD Icon (for items table) N/A Finished N/A 4 N/A 40 N/A S5K N/A 50 mm N/A 160 mm N/A 168 mm N/A 40 mm N/A
30165
480.67
SUSA4-50 $619.34 N/A CAD Icon (for items table) N/A Plain N/A 4 N/A 50 N/A S5 N/A 30 mm N/A 200 mm N/A 208 mm N/A 40 mm N/A
30166
619.34
SUSA4-50J30 $664.86 N/A CAD Icon (for items table) N/A Finished N/A 4 N/A 50 N/A S5K N/A 30 mm N/A 200 mm N/A 208 mm N/A 40 mm N/A
30167
664.86
SUSA4-50J32 $680.28 N/A CAD Icon (for items table) N/A Finished N/A 4 N/A 50 N/A S5K N/A 32 mm N/A 200 mm N/A 208 mm N/A 40 mm N/A
30168
680.28
SUSA4-50J35 $680.28 N/A CAD Icon (for items table) N/A Finished N/A 4 N/A 50 N/A S5K N/A 35 mm N/A 200 mm N/A 208 mm N/A 40 mm N/A
30169
680.28
Unit of Measure
« 46 47 48 49