The SUS Spur Gears and the SUSA Hubless Spur gears are made from 303 stainless steel gears. These gears are suitable for food applications and washdown environments. J Series configurations of the SUS Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SUS - SUSA - Category
Unit of Measure
« 46 47 48 49 

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SUSA4-50J40 $680.28 N/A CAD Icon (for items table) N/A Finished N/A 4 N/A 50 N/A S5K N/A 40 mm N/A 200 mm N/A 208 mm N/A 40 mm N/A
30170
680.28
SUSA4-50J45 $680.28 N/A CAD Icon (for items table) N/A Finished N/A 4 N/A 50 N/A S5K N/A 45 mm N/A 200 mm N/A 208 mm N/A 40 mm N/A
30171
680.28
SUSA4-50J50 $680.28 N/A CAD Icon (for items table) N/A Finished N/A 4 N/A 50 N/A S5K N/A 50 mm N/A 200 mm N/A 208 mm N/A 40 mm N/A
30172
680.28
Unit of Measure
« 46 47 48 49