The SUS Spur Gears and the SUSA Hubless Spur gears are made from 303 stainless steel gears. These gears are suitable for food applications and washdown environments. J Series configurations of the SUS Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SUS - SUSA - Category
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SUS1-48J10 $73.61 N/A N/A Finished N/A 1 N/A 48 N/A S1K N/A 10 mm N/A 48 mm N/A 50 mm N/A 10 mm N/A
29070
73.61
SUS1-48J12 $83.71 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 48 N/A S1K N/A 12 mm N/A 48 mm N/A 50 mm N/A 10 mm N/A
29071
83.71
SUS1-48J14 $83.71 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 48 N/A S1K N/A 14 mm N/A 48 mm N/A 50 mm N/A 10 mm N/A
29072
83.71
SUS1-48J15 $83.71 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 48 N/A S1K N/A 15 mm N/A 48 mm N/A 50 mm N/A 10 mm N/A
29073
83.71
SUS1-48J16 $83.71 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 48 N/A S1K N/A 16 mm N/A 48 mm N/A 50 mm N/A 10 mm N/A
29074
83.71
SUS1-48J17 $83.71 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 48 N/A S1K N/A 17 mm N/A 48 mm N/A 50 mm N/A 10 mm N/A
29075
83.71
SUS1-48J18 $83.71 N/A N/A Finished N/A 1 N/A 48 N/A S1K N/A 18 mm N/A 48 mm N/A 50 mm N/A 10 mm N/A
29076
83.71
SUS1-48J19 $83.71 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 48 N/A S1K N/A 19 mm N/A 48 mm N/A 50 mm N/A 10 mm N/A
29077
83.71
SUS1-48J20 $83.71 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 48 N/A S1K N/A 20 mm N/A 48 mm N/A 50 mm N/A 10 mm N/A
29078
83.71
SUS1-50 $46.34 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 50 N/A S1 N/A 10 mm N/A 50 mm N/A 52 mm N/A 10 mm N/A
29079
46.34
SUS1-50J10 $74.19 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 50 N/A S1K N/A 10 mm N/A 50 mm N/A 52 mm N/A 10 mm N/A
29080
74.19
SUS1-50J12 $84.27 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 50 N/A S1K N/A 12 mm N/A 50 mm N/A 52 mm N/A 10 mm N/A
29081
84.27
SUS1-50J14 $84.27 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 50 N/A S1K N/A 14 mm N/A 50 mm N/A 52 mm N/A 10 mm N/A
29082
84.27
SUS1-50J15 $84.27 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 50 N/A S1K N/A 15 mm N/A 50 mm N/A 52 mm N/A 10 mm N/A
29083
84.27
SUS1-50J16 $84.27 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 50 N/A S1K N/A 16 mm N/A 50 mm N/A 52 mm N/A 10 mm N/A
29084
84.27
SUS1-50J17 $84.27 N/A N/A Finished N/A 1 N/A 50 N/A S1K N/A 17 mm N/A 50 mm N/A 52 mm N/A 10 mm N/A
29085
84.27
SUS1-50J18 $84.27 N/A N/A Finished N/A 1 N/A 50 N/A S1K N/A 18 mm N/A 50 mm N/A 52 mm N/A 10 mm N/A
29086
84.27
SUS1-50J19 $84.27 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 50 N/A S1K N/A 19 mm N/A 50 mm N/A 52 mm N/A 10 mm N/A
29087
84.27
SUS1-50J20 $84.27 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 50 N/A S1K N/A 20 mm N/A 50 mm N/A 52 mm N/A 10 mm N/A
29088
84.27
SUS1-55 $51.72 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 55 N/A S1 N/A 10 mm N/A 55 mm N/A 57 mm N/A 10 mm N/A
29089
51.72
SUS1-55J10 $78.97 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 55 N/A S1K N/A 10 mm N/A 55 mm N/A 57 mm N/A 10 mm N/A
29090
78.97
SUS1-55J12 $89.42 N/A N/A Finished N/A 1 N/A 55 N/A S1K N/A 12 mm N/A 55 mm N/A 57 mm N/A 10 mm N/A
29091
89.42
SUS1-55J14 $89.42 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 55 N/A S1K N/A 14 mm N/A 55 mm N/A 57 mm N/A 10 mm N/A
29092
89.42
SUS1-55J15 $89.42 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 55 N/A S1K N/A 15 mm N/A 55 mm N/A 57 mm N/A 10 mm N/A
29093
89.42
SUS1-55J16 $89.42 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 55 N/A S1K N/A 16 mm N/A 55 mm N/A 57 mm N/A 10 mm N/A
29094
89.42
Unit of Measure
1 2 3 4 5 »