KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SUS Spur Gears and the SUSA Hubless Spur gears are made from 303 stainless steel gears. These gears are suitable for food applications and washdown environments. J Series configurations of the SUS Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SUS1-55J17 | $89.42 | N/A | N/A Finished | N/A 1 | N/A 55 | N/A S1K | N/A 17 mm | N/A 55 mm | N/A 57 mm | N/A 10 mm |
N/A
29095 |
89.42 |
| SUS1-55J18 | $89.42 |
N/A
|
N/A Finished | N/A 1 | N/A 55 | N/A S1K | N/A 18 mm | N/A 55 mm | N/A 57 mm | N/A 10 mm |
N/A
29096 |
89.42 |
| SUS1-55J19 | $89.42 |
N/A
|
N/A Finished | N/A 1 | N/A 55 | N/A S1K | N/A 19 mm | N/A 55 mm | N/A 57 mm | N/A 10 mm |
N/A
29097 |
89.42 |
| SUS1-55J20 | $89.42 |
N/A
|
N/A Finished | N/A 1 | N/A 55 | N/A S1K | N/A 20 mm | N/A 55 mm | N/A 57 mm | N/A 10 mm |
N/A
29098 |
89.42 |
| SUS1-55J22 | $89.42 |
N/A
|
N/A Finished | N/A 1 | N/A 55 | N/A S1K | N/A 22 mm | N/A 55 mm | N/A 57 mm | N/A 10 mm |
N/A
29099 |
89.42 |
| SUS1-56 | $52.16 |
N/A
|
N/A Plain | N/A 1 | N/A 56 | N/A S1 | N/A 10 mm | N/A 56 mm | N/A 58 mm | N/A 10 mm |
N/A
29100 |
52.16 |
| SUS1-56J10 | $79.30 |
N/A
|
N/A Finished | N/A 1 | N/A 56 | N/A S1K | N/A 10 mm | N/A 56 mm | N/A 58 mm | N/A 10 mm |
N/A
29101 |
79.3 |
| SUS1-56J12 | $89.98 |
N/A
|
N/A Finished | N/A 1 | N/A 56 | N/A S1K | N/A 12 mm | N/A 56 mm | N/A 58 mm | N/A 10 mm |
N/A
29102 |
89.98 |
| SUS1-56J14 | $89.98 |
N/A
|
N/A Finished | N/A 1 | N/A 56 | N/A S1K | N/A 14 mm | N/A 56 mm | N/A 58 mm | N/A 10 mm |
N/A
29103 |
89.98 |
| SUS1-56J15 | $89.98 |
N/A
|
N/A Finished | N/A 1 | N/A 56 | N/A S1K | N/A 15 mm | N/A 56 mm | N/A 58 mm | N/A 10 mm |
N/A
29104 |
89.98 |
| SUS1-56J16 | $89.98 |
N/A
|
N/A Finished | N/A 1 | N/A 56 | N/A S1K | N/A 16 mm | N/A 56 mm | N/A 58 mm | N/A 10 mm |
N/A
29105 |
89.98 |
| SUS1-56J17 | $89.98 |
N/A
|
N/A Finished | N/A 1 | N/A 56 | N/A S1K | N/A 17 mm | N/A 56 mm | N/A 58 mm | N/A 10 mm |
N/A
29106 |
89.98 |
| SUS1-56J18 | $89.98 | N/A | N/A Finished | N/A 1 | N/A 56 | N/A S1K | N/A 18 mm | N/A 56 mm | N/A 58 mm | N/A 10 mm |
N/A
29107 |
89.98 |
| SUS1-56J19 | $89.98 |
N/A
|
N/A Finished | N/A 1 | N/A 56 | N/A S1K | N/A 19 mm | N/A 56 mm | N/A 58 mm | N/A 10 mm |
N/A
29108 |
89.98 |
| SUS1-56J20 | $89.98 |
N/A
|
N/A Finished | N/A 1 | N/A 56 | N/A S1K | N/A 20 mm | N/A 56 mm | N/A 58 mm | N/A 10 mm |
N/A
29109 |
89.98 |
| SUS1-56J22 | $89.98 |
N/A
|
N/A Finished | N/A 1 | N/A 56 | N/A S1K | N/A 22 mm | N/A 56 mm | N/A 58 mm | N/A 10 mm |
N/A
29110 |
89.98 |
| SUS1-60 | $57.55 |
N/A
|
N/A Plain | N/A 1 | N/A 60 | N/A S1 | N/A 10 mm | N/A 60 mm | N/A 62 mm | N/A 10 mm |
N/A
29111 |
57.55 |
| SUS1-60J10 | $84.27 | N/A | N/A Finished | N/A 1 | N/A 60 | N/A S1K | N/A 10 mm | N/A 60 mm | N/A 62 mm | N/A 10 mm |
N/A
29112 |
84.27 |
| SUS1-60J12 | $95.10 |
N/A
|
N/A Finished | N/A 1 | N/A 60 | N/A S1K | N/A 12 mm | N/A 60 mm | N/A 62 mm | N/A 10 mm |
N/A
29113 |
95.1 |
| SUS1-60J14 | $95.10 |
N/A
|
N/A Finished | N/A 1 | N/A 60 | N/A S1K | N/A 14 mm | N/A 60 mm | N/A 62 mm | N/A 10 mm |
N/A
29114 |
95.1 |
| SUS1-60J15 | $95.10 |
N/A
|
N/A Finished | N/A 1 | N/A 60 | N/A S1K | N/A 15 mm | N/A 60 mm | N/A 62 mm | N/A 10 mm |
N/A
29115 |
95.1 |
| SUS1-60J16 | $95.10 |
N/A
|
N/A Finished | N/A 1 | N/A 60 | N/A S1K | N/A 16 mm | N/A 60 mm | N/A 62 mm | N/A 10 mm |
N/A
29116 |
95.1 |
| SUS1-60J17 | $95.10 |
N/A
|
N/A Finished | N/A 1 | N/A 60 | N/A S1K | N/A 17 mm | N/A 60 mm | N/A 62 mm | N/A 10 mm |
N/A
29117 |
95.1 |
| SUS1-60J18 | $95.10 |
N/A
|
N/A Finished | N/A 1 | N/A 60 | N/A S1K | N/A 18 mm | N/A 60 mm | N/A 62 mm | N/A 10 mm |
N/A
29118 |
95.1 |
| SUS1-60J19 | $95.10 | N/A | N/A Finished | N/A 1 | N/A 60 | N/A S1K | N/A 19 mm | N/A 60 mm | N/A 62 mm | N/A 10 mm |
N/A
29119 |
95.1 |