The SUS Spur Gears and the SUSA Hubless Spur gears are made from 303 stainless steel gears. These gears are suitable for food applications and washdown environments. J Series configurations of the SUS Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SUS - SUSA - Category
Unit of Measure
« 6 7 8 9 10 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SUS1-60J20 $95.10 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 60 N/A S1K N/A 20 mm N/A 60 mm N/A 62 mm N/A 10 mm N/A
29120
95.1
SUS1-60J22 $95.10 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 60 N/A S1K N/A 22 mm N/A 60 mm N/A 62 mm N/A 10 mm N/A
29121
95.1
SUS1-64 $63.04 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 64 N/A S1 N/A 10 mm N/A 64 mm N/A 66 mm N/A 10 mm N/A
29122
63.04
SUS1-64J10 $89.21 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 64 N/A S1K N/A 10 mm N/A 64 mm N/A 66 mm N/A 10 mm N/A
29123
89.21
SUS1-64J12 $100.07 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 64 N/A S1K N/A 12 mm N/A 64 mm N/A 66 mm N/A 10 mm N/A
29124
100.07
SUS1-64J14 $1.07 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 64 N/A S1K N/A 14 mm N/A 64 mm N/A 66 mm N/A 10 mm N/A
29125
1.07
SUS1-64J15 $100.07 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 64 N/A S1K N/A 15 mm N/A 64 mm N/A 66 mm N/A 10 mm N/A
29126
100.07
SUS1-64J16 $100.07 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 64 N/A S1K N/A 16 mm N/A 64 mm N/A 66 mm N/A 10 mm N/A
29127
100.07
SUS1-64J17 $100.07 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 64 N/A S1K N/A 17 mm N/A 64 mm N/A 66 mm N/A 10 mm N/A
29128
100.07
SUS1-64J18 $100.07 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 64 N/A S1K N/A 18 mm N/A 64 mm N/A 66 mm N/A 10 mm N/A
29129
100.07
SUS1-64J19 $100.07 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 64 N/A S1K N/A 19 mm N/A 64 mm N/A 66 mm N/A 10 mm N/A
29130
100.07
SUS1-64J20 $100.07 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 64 N/A S1K N/A 20 mm N/A 64 mm N/A 66 mm N/A 10 mm N/A
29131
100.07
SUS1-64J22 $100.07 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 64 N/A S1K N/A 22 mm N/A 64 mm N/A 66 mm N/A 10 mm N/A
29132
100.07
SUS1-64J25 $100.07 N/A N/A Finished N/A 1 N/A 64 N/A S1K N/A 25 mm N/A 64 mm N/A 66 mm N/A 10 mm N/A
29133
100.07
SUS1-70 $69.35 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 70 N/A S1 N/A 10 mm N/A 70 mm N/A 72 mm N/A 10 mm N/A
29134
69.35
SUS1-70J10 $94.77 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 70 N/A S1K N/A 10 mm N/A 70 mm N/A 72 mm N/A 10 mm N/A
29135
94.77
SUS1-70J12 $105.56 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 70 N/A S1K N/A 12 mm N/A 70 mm N/A 72 mm N/A 10 mm N/A
29136
105.56
SUS1-70J14 $105.56 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 70 N/A S1K N/A 14 mm N/A 70 mm N/A 72 mm N/A 10 mm N/A
29137
105.56
SUS1-70J15 $105.56 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 70 N/A S1K N/A 15 mm N/A 70 mm N/A 72 mm N/A 10 mm N/A
29138
105.56
SUS1-70J16 $105.56 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 70 N/A S1K N/A 16 mm N/A 70 mm N/A 72 mm N/A 10 mm N/A
29139
105.56
SUS1-70J17 $105.56 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 70 N/A S1K N/A 17 mm N/A 70 mm N/A 72 mm N/A 10 mm N/A
29140
105.56
SUS1-70J18 $105.56 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 70 N/A S1K N/A 18 mm N/A 70 mm N/A 72 mm N/A 10 mm N/A
29141
105.56
SUS1-70J19 $105.56 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 70 N/A S1K N/A 19 mm N/A 70 mm N/A 72 mm N/A 10 mm N/A
29142
105.56
SUS1-70J20 $105.56 N/A N/A Finished N/A 1 N/A 70 N/A S1K N/A 20 mm N/A 70 mm N/A 72 mm N/A 10 mm N/A
29143
105.56
SUS1-70J22 $105.56 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 70 N/A S1K N/A 22 mm N/A 70 mm N/A 72 mm N/A 10 mm N/A
29144
105.56
Unit of Measure
« 6 7 8 9 10 »