The SUS Spur Gears and the SUSA Hubless Spur gears are made from 303 stainless steel gears. These gears are suitable for food applications and washdown environments. J Series configurations of the SUS Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SUS - SUSA - Category
Unit of Measure
« 6 7 8 9 10 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SUS1-70J25 $105.56 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 70 N/A S1K N/A 25 mm N/A 70 mm N/A 72 mm N/A 10 mm N/A
29145
105.56
SUS1-70J28 $105.56 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 70 N/A S1K N/A 28 mm N/A 70 mm N/A 72 mm N/A 10 mm N/A
29146
105.56
SUS1-70J30 $105.56 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 70 N/A S1K N/A 30 mm N/A 70 mm N/A 72 mm N/A 10 mm N/A
29147
105.56
SUS1-75 $76.73 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 75 N/A S1 N/A 10 mm N/A 75 mm N/A 77 mm N/A 10 mm N/A
29148
76.73
SUS1-75J10 $104.03 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 75 N/A S1K N/A 10 mm N/A 75 mm N/A 77 mm N/A 10 mm N/A
29149
104.03
SUS1-75J12 $115.27 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 75 N/A S1K N/A 12 mm N/A 75 mm N/A 77 mm N/A 10 mm N/A
29150
115.27
SUS1-75J14 $115.27 N/A N/A Finished N/A 1 N/A 75 N/A S1K N/A 14 mm N/A 75 mm N/A 77 mm N/A 10 mm N/A
29151
115.27
SUS1-75J15 $115.27 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 75 N/A S1K N/A 15 mm N/A 75 mm N/A 77 mm N/A 10 mm N/A
29152
115.27
SUS1-75J16 $112.42 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 75 N/A S1K N/A 16 mm N/A 75 mm N/A 77 mm N/A 10 mm N/A
29153
112.42
SUS1-75J17 $112.42 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 75 N/A S1K N/A 17 mm N/A 75 mm N/A 77 mm N/A 10 mm N/A
29154
112.42
SUS1-75J18 $112.42 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 75 N/A S1K N/A 18 mm N/A 75 mm N/A 77 mm N/A 10 mm N/A
29155
112.42
SUS1-75J19 $112.42 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 75 N/A S1K N/A 19 mm N/A 75 mm N/A 77 mm N/A 10 mm N/A
29156
112.42
SUS1-75J20 $112.42 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 75 N/A S1K N/A 20 mm N/A 75 mm N/A 77 mm N/A 10 mm N/A
29157
112.42
SUS1-75J22 $112.42 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 75 N/A S1K N/A 22 mm N/A 75 mm N/A 77 mm N/A 10 mm N/A
29158
112.42
SUS1-75J25 $112.42 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 75 N/A S1K N/A 25 mm N/A 75 mm N/A 77 mm N/A 10 mm N/A
29159
112.42
SUS1-75J28 $112.42 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 75 N/A S1K N/A 28 mm N/A 75 mm N/A 77 mm N/A 10 mm N/A
29160
112.42
SUS1-75J30 $112.42 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 75 N/A S1K N/A 30 mm N/A 75 mm N/A 77 mm N/A 10 mm N/A
29161
112.42
SUS1-75J32 $112.42 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 75 N/A S1K N/A 32 mm N/A 75 mm N/A 77 mm N/A 10 mm N/A
29162
112.42
SUS1-80 $84.14 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 80 N/A S1 N/A 10 mm N/A 80 mm N/A 82 mm N/A 10 mm N/A
29163
84.14
SUS1-80J10 $110.60 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 80 N/A S1K N/A 10 mm N/A 80 mm N/A 82 mm N/A 10 mm N/A
29164
110.6
SUS1-80J12 $122.08 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 80 N/A S1K N/A 12 mm N/A 80 mm N/A 82 mm N/A 10 mm N/A
29165
122.08
SUS1-80J14 $122.08 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 80 N/A S1K N/A 14 mm N/A 80 mm N/A 82 mm N/A 10 mm N/A
29166
122.08
SUS1-80J15 $122.08 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 80 N/A S1K N/A 15 mm N/A 80 mm N/A 82 mm N/A 10 mm N/A
29167
122.08
SUS1-80J16 $122.08 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 80 N/A S1K N/A 16 mm N/A 80 mm N/A 82 mm N/A 10 mm N/A
29168
122.08
SUS1-80J17 $122.08 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 80 N/A S1K N/A 17 mm N/A 80 mm N/A 82 mm N/A 10 mm N/A
29169
122.08
Unit of Measure
« 6 7 8 9 10 »