KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SUS Spur Gears and the SUSA Hubless Spur gears are made from 303 stainless steel gears. These gears are suitable for food applications and washdown environments. J Series configurations of the SUS Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SUS1-80J18 | $122.08 |
N/A
|
N/A Finished | N/A 1 | N/A 80 | N/A S1K | N/A 18 mm | N/A 80 mm | N/A 82 mm | N/A 10 mm |
N/A
29170 |
122.08 |
| SUS1-80J19 | $122.08 |
N/A
|
N/A Finished | N/A 1 | N/A 80 | N/A S1K | N/A 19 mm | N/A 80 mm | N/A 82 mm | N/A 10 mm |
N/A
29171 |
122.08 |
| SUS1-80J20 | $122.08 |
N/A
|
N/A Finished | N/A 1 | N/A 80 | N/A S1K | N/A 20 mm | N/A 80 mm | N/A 82 mm | N/A 10 mm |
N/A
29172 |
122.08 |
| SUS1-80J22 | $122.08 | N/A | N/A Finished | N/A 1 | N/A 80 | N/A S1K | N/A 22 mm | N/A 80 mm | N/A 82 mm | N/A 10 mm |
N/A
29173 |
122.08 |
| SUS1-80J25 | $122.08 |
N/A
|
N/A Finished | N/A 1 | N/A 80 | N/A S1K | N/A 25 mm | N/A 80 mm | N/A 82 mm | N/A 10 mm |
N/A
29174 |
122.08 |
| SUS1-80J28 | $122.08 |
N/A
|
N/A Finished | N/A 1 | N/A 80 | N/A S1K | N/A 28 mm | N/A 80 mm | N/A 82 mm | N/A 10 mm |
N/A
29175 |
122.08 |
| SUS1-80J30 | $119.22 |
N/A
|
N/A Finished | N/A 1 | N/A 80 | N/A S1K | N/A 30 mm | N/A 80 mm | N/A 82 mm | N/A 10 mm |
N/A
29176 |
119.22 |
| SUS1-80J32 | $119.22 |
N/A
|
N/A Finished | N/A 1 | N/A 80 | N/A S1K | N/A 32 mm | N/A 80 mm | N/A 82 mm | N/A 10 mm |
N/A
29177 |
119.22 |
| SUS1-80J35 | $119.22 |
N/A
|
N/A Finished | N/A 1 | N/A 80 | N/A S1K | N/A 35 mm | N/A 80 mm | N/A 82 mm | N/A 10 mm |
N/A
29178 |
119.22 |
| SUS1-90 | $98.49 |
N/A
|
N/A Plain | N/A 1 | N/A 90 | N/A S1 | N/A 10 mm | N/A 90 mm | N/A 92 mm | N/A 10 mm |
N/A
29179 |
98.49 |
| SUS1-90J10 | $127.24 |
N/A
|
N/A Finished | N/A 1 | N/A 90 | N/A S1K | N/A 10 mm | N/A 90 mm | N/A 92 mm | N/A 10 mm |
N/A
29180 |
127.24 |
| SUS1-90J12 | $137.07 |
N/A
|
N/A Finished | N/A 1 | N/A 90 | N/A S1K | N/A 12 mm | N/A 90 mm | N/A 92 mm | N/A 10 mm |
N/A
29181 |
137.07 |
| SUS1-90J14 | $137.07 |
N/A
|
N/A Finished | N/A 1 | N/A 90 | N/A S1K | N/A 14 mm | N/A 90 mm | N/A 92 mm | N/A 10 mm |
N/A
29182 |
137.07 |
| SUS1-90J15 | $137.07 |
N/A
|
N/A Finished | N/A 1 | N/A 90 | N/A S1K | N/A 15 mm | N/A 90 mm | N/A 92 mm | N/A 10 mm |
N/A
29183 |
137.07 |
| SUS1-90J16 | $137.07 |
N/A
|
N/A Finished | N/A 1 | N/A 90 | N/A S1K | N/A 16 mm | N/A 90 mm | N/A 92 mm | N/A 10 mm |
N/A
29184 |
137.07 |
| SUS1-90J17 | $137.07 |
N/A
|
N/A Finished | N/A 1 | N/A 90 | N/A S1K | N/A 17 mm | N/A 90 mm | N/A 92 mm | N/A 10 mm |
N/A
29185 |
137.07 |
| SUS1-90J18 | $137.07 |
N/A
|
N/A Finished | N/A 1 | N/A 90 | N/A S1K | N/A 18 mm | N/A 90 mm | N/A 92 mm | N/A 10 mm |
N/A
29186 |
137.07 |
| SUS1-90J19 | $137.07 |
N/A
|
N/A Finished | N/A 1 | N/A 90 | N/A S1K | N/A 19 mm | N/A 90 mm | N/A 92 mm | N/A 10 mm |
N/A
29187 |
137.07 |
| SUS1-90J20 | $137.07 |
N/A
|
N/A Finished | N/A 1 | N/A 90 | N/A S1K | N/A 20 mm | N/A 90 mm | N/A 92 mm | N/A 10 mm |
N/A
29188 |
137.07 |
| SUS1-90J22 | $137.07 |
N/A
|
N/A Finished | N/A 1 | N/A 90 | N/A S1K | N/A 22 mm | N/A 90 mm | N/A 92 mm | N/A 10 mm |
N/A
29189 |
137.07 |
| SUS1-90J25 | $137.07 |
N/A
|
N/A Finished | N/A 1 | N/A 90 | N/A S1K | N/A 25 mm | N/A 90 mm | N/A 92 mm | N/A 10 mm |
N/A
29190 |
137.07 |
| SUS1-90J28 | $137.07 |
N/A
|
N/A Finished | N/A 1 | N/A 90 | N/A S1K | N/A 28 mm | N/A 90 mm | N/A 92 mm | N/A 10 mm |
N/A
29191 |
137.07 |
| SUS1-90J30 | $137.07 | N/A | N/A Finished | N/A 1 | N/A 90 | N/A S1K | N/A 30 mm | N/A 90 mm | N/A 92 mm | N/A 10 mm |
N/A
29192 |
137.07 |
| SUS1-90J32 | $135.36 |
N/A
|
N/A Finished | N/A 1 | N/A 90 | N/A S1K | N/A 32 mm | N/A 90 mm | N/A 92 mm | N/A 10 mm |
N/A
29193 |
135.36 |
| SUS1-90J35 | $135.36 |
N/A
|
N/A Finished | N/A 1 | N/A 90 | N/A S1K | N/A 35 mm | N/A 90 mm | N/A 92 mm | N/A 10 mm |
N/A
29194 |
135.36 |