KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Allows large gear ratios. Can also be used as segment gears and corner racks.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Unit of Measure
1
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SSR2-120 | $284.83 | N/A | N/A 2 | N/A 120 | N/A S5 | N/A 194 mm | N/A 240 mm | N/A 244 mm | N/A 20 mm |
N/A
28564 |
284.83 |
| SSR2-200 | $479.13 |
N/A
|
N/A 2 | N/A 200 | N/A S5 | N/A 354 mm | N/A 400 mm | N/A 404 mm | N/A 20 mm |
N/A
28565 |
479.13 |
| SSR2.5-120 | $363.84 |
N/A
|
N/A 2.5 | N/A 120 | N/A S5 | N/A 245 mm | N/A 300 mm | N/A 305 mm | N/A 25 mm |
N/A
28566 |
363.84 |
| SSR2.5-200 | $846.71 |
N/A
|
N/A 2.5 | N/A 200 | N/A S5 | N/A 445 mm | N/A 500 mm | N/A 505 mm | N/A 25 mm |
N/A
28567 |
846.71 |
| SSR3-120 | $574.48 |
N/A
|
N/A 3 | N/A 120 | N/A S5 | N/A 296 mm | N/A 360 mm | N/A 366 mm | N/A 30 mm |
N/A
28568 |
574.48 |
| SSR3-160 | $863.31 |
N/A
|
N/A 3 | N/A 160 | N/A S5 | N/A 416 mm | N/A 480 mm | N/A 486 mm | N/A 30 mm |
N/A
28569 |
863.31 |
Unit of Measure
1