Pawls limit direction of spin to one direction; has induction hardened tips for superior durability.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SUKB-Assembled-PSA-Spur-Gear--PSUKB-
SUKB-Assembled-PSA-Spur-Gear--PSUKB-_Dimension
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

PSUKB2-100J10 $0.00 N/A N/A Finished N/A 2 N/A 100 N/A S1KBK N/A 10 mm N/A N/A N/A N/A
9180
0
PSUKB2-100J12 $0.00 N/A N/A Finished N/A 2 N/A 100 N/A S1KBK N/A 12 mm N/A N/A N/A N/A
9181
0
PSUKB2-100J14 $0.00 N/A N/A Finished N/A 2 N/A 100 N/A S1KBK N/A 14 mm N/A N/A N/A N/A
9182
0
PSUKB2-100J15 $0.00 N/A N/A Finished N/A 2 N/A 100 N/A S1KBK N/A 15 mm N/A N/A N/A N/A
9183
0
PSUKB2-100J16 $0.00 N/A N/A Finished N/A 2 N/A 100 N/A S1KBK N/A 16 mm N/A N/A N/A N/A
9184
0
PSUKB2-100J17 $0.00 N/A N/A Finished N/A 2 N/A 100 N/A S1KBK N/A 17 mm N/A N/A N/A N/A
9185
0
PSUKB2-100J18 $0.00 N/A N/A Finished N/A 2 N/A 100 N/A S1KBK N/A 18 mm N/A N/A N/A N/A
9186
0
PSUKB2-100J19 $0.00 N/A N/A Finished N/A 2 N/A 100 N/A S1KBK N/A 19 mm N/A N/A N/A N/A
9187
0
PSUKB2-100J20 $0.00 N/A N/A Finished N/A 2 N/A 100 N/A S1KBK N/A 20 mm N/A N/A N/A N/A
9188
0
PSUKB2-100J22 $0.00 N/A N/A Finished N/A 2 N/A 100 N/A S1KBK N/A 22 mm N/A N/A N/A N/A
9189
0
PSUKB2-100J25 $0.00 N/A N/A Finished N/A 2 N/A 100 N/A S1KBK N/A 25 mm N/A N/A N/A N/A
9190
0
PSUKB2-100J28 $0.00 N/A N/A Finished N/A 2 N/A 100 N/A S1KBK N/A 28 mm N/A N/A N/A N/A
9191
0
PSUKB2-100J30 $0.00 N/A N/A Finished N/A 2 N/A 100 N/A S1KBK N/A 30 mm N/A N/A N/A N/A
9192
0
PSUKB2-100J32 $0.00 N/A N/A Finished N/A 2 N/A 100 N/A S1KBK N/A 32 mm N/A N/A N/A N/A
9193
0
PSUKB2-100J35 $0.00 N/A N/A Finished N/A 2 N/A 100 N/A S1KBK N/A 35 mm N/A N/A N/A N/A
9194
0
PSUKB2-100J40 $0.00 N/A N/A Finished N/A 2 N/A 100 N/A S1KBK N/A 40 mm N/A N/A N/A N/A
9195
0
PSUKB2-32J10 $0.00 N/A N/A Finished N/A 2 N/A 32 N/A S1KBK N/A 10 mm N/A N/A N/A N/A
9196
0
PSUKB2-32J12 $0.00 N/A N/A Finished N/A 2 N/A 32 N/A S1KBK N/A 12 mm N/A N/A N/A N/A
9197
0
PSUKB2-32J14 $0.00 N/A N/A Finished N/A 2 N/A 32 N/A S1KBK N/A 14 mm N/A N/A N/A N/A
9198
0
PSUKB2-32J15 $0.00 N/A N/A Finished N/A 2 N/A 32 N/A S1KBK N/A 15 mm N/A N/A N/A N/A
9199
0
PSUKB2-32J16 $0.00 N/A N/A Finished N/A 2 N/A 32 N/A S1KBK N/A 16 mm N/A N/A N/A N/A
9200
0
PSUKB2-32J17 $0.00 N/A N/A Finished N/A 2 N/A 32 N/A S1KBK N/A 17 mm N/A N/A N/A N/A
9201
0
PSUKB2-35J10 $0.00 N/A N/A Finished N/A 2 N/A 35 N/A S1KBK N/A 10 mm N/A N/A N/A N/A
9202
0
PSUKB2-35J12 $0.00 N/A N/A Finished N/A 2 N/A 35 N/A S1KBK N/A 12 mm N/A N/A N/A N/A
9203
0
PSUKB2-35J14 $0.00 N/A N/A Finished N/A 2 N/A 35 N/A S1KBK N/A 14 mm N/A N/A N/A N/A
9204
0
Unit of Measure
1 2 3 4 5 »