Pawls limit direction of spin to one direction; has induction hardened tips for superior durability.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SUKB-Assembled-PSA-Spur-Gear--PSUKB-
SUKB-Assembled-PSA-Spur-Gear--PSUKB-_Dimension
Unit of Measure
« 6 7 8 9 10 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

PSUKB2.5-32J16 $0.00 N/A N/A Finished N/A 2.5 N/A 32 N/A S1KBK N/A 16 mm N/A N/A N/A N/A
9405
0
PSUKB2.5-32J17 $0.00 N/A N/A Finished N/A 2.5 N/A 32 N/A S1KBK N/A 17 mm N/A N/A N/A N/A
9406
0
PSUKB2.5-32J18 $0.00 N/A N/A Finished N/A 2.5 N/A 32 N/A S1KBK N/A 18 mm N/A N/A N/A N/A
9407
0
PSUKB2.5-32J19 $0.00 N/A N/A Finished N/A 2.5 N/A 32 N/A S1KBK N/A 19 mm N/A N/A N/A N/A
9408
0
PSUKB2.5-32J20 $0.00 N/A N/A Finished N/A 2.5 N/A 32 N/A S1KBK N/A 20 mm N/A N/A N/A N/A
9409
0
PSUKB2.5-32J22 $0.00 N/A N/A Finished N/A 2.5 N/A 32 N/A S1KBK N/A 22 mm N/A N/A N/A N/A
9410
0
PSUKB2.5-35J12 $0.00 N/A N/A Finished N/A 2.5 N/A 35 N/A S1KBK N/A 12 mm N/A N/A N/A N/A
9411
0
PSUKB2.5-35J14 $0.00 N/A N/A Finished N/A 2.5 N/A 35 N/A S1KBK N/A 14 mm N/A N/A N/A N/A
9412
0
PSUKB2.5-35J15 $0.00 N/A N/A Finished N/A 2.5 N/A 35 N/A S1KBK N/A 15 mm N/A N/A N/A N/A
9413
0
PSUKB2.5-35J16 $0.00 N/A N/A Finished N/A 2.5 N/A 35 N/A S1KBK N/A 16 mm N/A N/A N/A N/A
9414
0
PSUKB2.5-35J17 $0.00 N/A N/A Finished N/A 2.5 N/A 35 N/A S1KBK N/A 17 mm N/A N/A N/A N/A
9415
0
PSUKB2.5-35J18 $0.00 N/A N/A Finished N/A 2.5 N/A 35 N/A S1KBK N/A 18 mm N/A N/A N/A N/A
9416
0
PSUKB2.5-35J19 $0.00 N/A N/A Finished N/A 2.5 N/A 35 N/A S1KBK N/A 19 mm N/A N/A N/A N/A
9417
0
PSUKB2.5-35J20 $0.00 N/A N/A Finished N/A 2.5 N/A 35 N/A S1KBK N/A 20 mm N/A N/A N/A N/A
9418
0
PSUKB2.5-35J22 $0.00 N/A N/A Finished N/A 2.5 N/A 35 N/A S1KBK N/A 22 mm N/A N/A N/A N/A
9419
0
PSUKB2.5-36J12 $0.00 N/A N/A Finished N/A 2.5 N/A 36 N/A S1KBK N/A 12 mm N/A N/A N/A N/A
9420
0
PSUKB2.5-36J14 $0.00 N/A N/A Finished N/A 2.5 N/A 36 N/A S1KBK N/A 14 mm N/A N/A N/A N/A
9421
0
PSUKB2.5-36J15 $0.00 N/A N/A Finished N/A 2.5 N/A 36 N/A S1KBK N/A 15 mm N/A N/A N/A N/A
9422
0
PSUKB2.5-36J16 $0.00 N/A N/A Finished N/A 2.5 N/A 36 N/A S1KBK N/A 16 mm N/A N/A N/A N/A
9423
0
PSUKB2.5-36J17 $0.00 N/A N/A Finished N/A 2.5 N/A 36 N/A S1KBK N/A 17 mm N/A N/A N/A N/A
9424
0
PSUKB2.5-36J18 $0.00 N/A N/A Finished N/A 2.5 N/A 36 N/A S1KBK N/A 18 mm N/A N/A N/A N/A
9425
0
PSUKB2.5-36J19 $0.00 N/A N/A Finished N/A 2.5 N/A 36 N/A S1KBK N/A 19 mm N/A N/A N/A N/A
9426
0
PSUKB2.5-36J20 $0.00 N/A N/A Finished N/A 2.5 N/A 36 N/A S1KBK N/A 20 mm N/A N/A N/A N/A
9427
0
PSUKB2.5-36J22 $0.00 N/A N/A Finished N/A 2.5 N/A 36 N/A S1KBK N/A 22 mm N/A N/A N/A N/A
9428
0
PSUKB2.5-40J12 $0.00 N/A N/A Finished N/A 2.5 N/A 40 N/A S1KBK N/A 12 mm N/A N/A N/A N/A
9429
0
Unit of Measure
« 6 7 8 9 10 »