Pawls limit direction of spin to one direction; has induction hardened tips for superior durability.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SUKB-Assembled-PSA-Spur-Gear--PSUKB-
SUKB-Assembled-PSA-Spur-Gear--PSUKB-_Dimension
Unit of Measure
« 11 12 13 14 15 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

PSUKB2.5-40J14 $0.00 N/A N/A Finished N/A 2.5 N/A 40 N/A S1KBK N/A 14 mm N/A N/A N/A N/A
9430
0
PSUKB2.5-40J15 $0.00 N/A N/A Finished N/A 2.5 N/A 40 N/A S1KBK N/A 15 mm N/A N/A N/A N/A
9431
0
PSUKB2.5-40J16 $0.00 N/A N/A Finished N/A 2.5 N/A 40 N/A S1KBK N/A 16 mm N/A N/A N/A N/A
9432
0
PSUKB2.5-40J17 $0.00 N/A N/A Finished N/A 2.5 N/A 40 N/A S1KBK N/A 17 mm N/A N/A N/A N/A
9433
0
PSUKB2.5-40J18 $0.00 N/A N/A Finished N/A 2.5 N/A 40 N/A S1KBK N/A 18 mm N/A N/A N/A N/A
9434
0
PSUKB2.5-40J19 $0.00 N/A N/A Finished N/A 2.5 N/A 40 N/A S1KBK N/A 19 mm N/A N/A N/A N/A
9435
0
PSUKB2.5-40J20 $0.00 N/A N/A Finished N/A 2.5 N/A 40 N/A S1KBK N/A 20 mm N/A N/A N/A N/A
9436
0
PSUKB2.5-40J22 $0.00 N/A N/A Finished N/A 2.5 N/A 40 N/A S1KBK N/A 22 mm N/A N/A N/A N/A
9437
0
PSUKB2.5-40J25 $0.00 N/A N/A Finished N/A 2.5 N/A 40 N/A S1KBK N/A 25 mm N/A N/A N/A N/A
9438
0
PSUKB2.5-40J28 $0.00 N/A N/A Finished N/A 2.5 N/A 40 N/A S1KBK N/A 28 mm N/A N/A N/A N/A
9439
0
PSUKB2.5-40J30 $0.00 N/A N/A Finished N/A 2.5 N/A 40 N/A S1KBK N/A 30 mm N/A N/A N/A N/A
9440
0
PSUKB2.5-40J32 $0.00 N/A N/A Finished N/A 2.5 N/A 40 N/A S1KBK N/A 32 mm N/A N/A N/A N/A
9441
0
PSUKB2.5-40J35 $0.00 N/A N/A Finished N/A 2.5 N/A 40 N/A S1KBK N/A 35 mm N/A N/A N/A N/A
9442
0
PSUKB2.5-45J12 $0.00 N/A N/A Finished N/A 2.5 N/A 45 N/A S1KBK N/A 12 mm N/A N/A N/A N/A
9443
0
PSUKB2.5-45J14 $0.00 N/A N/A Finished N/A 2.5 N/A 45 N/A S1KBK N/A 14 mm N/A N/A N/A N/A
9444
0
PSUKB2.5-45J15 $0.00 N/A N/A Finished N/A 2.5 N/A 45 N/A S1KBK N/A 15 mm N/A N/A N/A N/A
9445
0
PSUKB2.5-45J16 $0.00 N/A N/A Finished N/A 2.5 N/A 45 N/A S1KBK N/A 16 mm N/A N/A N/A N/A
9446
0
PSUKB2.5-45J17 $0.00 N/A N/A Finished N/A 2.5 N/A 45 N/A S1KBK N/A 17 mm N/A N/A N/A N/A
9447
0
PSUKB2.5-45J18 $0.00 N/A N/A Finished N/A 2.5 N/A 45 N/A S1KBK N/A 18 mm N/A N/A N/A N/A
9448
0
PSUKB2.5-45J19 $0.00 N/A N/A Finished N/A 2.5 N/A 45 N/A S1KBK N/A 19 mm N/A N/A N/A N/A
9449
0
PSUKB2.5-45J20 $0.00 N/A N/A Finished N/A 2.5 N/A 45 N/A S1KBK N/A 20 mm N/A N/A N/A N/A
9450
0
PSUKB2.5-45J22 $0.00 N/A N/A Finished N/A 2.5 N/A 45 N/A S1KBK N/A 22 mm N/A N/A N/A N/A
9451
0
PSUKB2.5-45J25 $0.00 N/A N/A Finished N/A 2.5 N/A 45 N/A S1KBK N/A 25 mm N/A N/A N/A N/A
9452
0
PSUKB2.5-45J28 $0.00 N/A N/A Finished N/A 2.5 N/A 45 N/A S1KBK N/A 28 mm N/A N/A N/A N/A
9453
0
PSUKB2.5-45J30 $0.00 N/A N/A Finished N/A 2.5 N/A 45 N/A S1KBK N/A 30 mm N/A N/A N/A N/A
9454
0
Unit of Measure
« 11 12 13 14 15 »