Pawls limit direction of spin to one direction; has induction hardened tips for superior durability.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SUKB-Assembled-PSA-Spur-Gear--PSUKB-
SUKB-Assembled-PSA-Spur-Gear--PSUKB-_Dimension
Unit of Measure
« 11 12 13 14 15 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

PSUKB3-35J15 $0.00 N/A N/A Finished N/A 3 N/A 35 N/A S1KBK N/A 15 mm N/A N/A N/A N/A
9530
0
PSUKB3-35J16 $0.00 N/A N/A Finished N/A 3 N/A 35 N/A S1KBK N/A 16 mm N/A N/A N/A N/A
9531
0
PSUKB3-35J17 $0.00 N/A N/A Finished N/A 3 N/A 35 N/A S1KBK N/A 17 mm N/A N/A N/A N/A
9532
0
PSUKB3-35J18 $0.00 N/A N/A Finished N/A 3 N/A 35 N/A S1KBK N/A 18 mm N/A N/A N/A N/A
9533
0
PSUKB3-35J19 $0.00 N/A N/A Finished N/A 3 N/A 35 N/A S1KBK N/A 19 mm N/A N/A N/A N/A
9534
0
PSUKB3-35J20 $0.00 N/A N/A Finished N/A 3 N/A 35 N/A S1KBK N/A 20 mm N/A N/A N/A N/A
9535
0
PSUKB3-35J22 $0.00 N/A N/A Finished N/A 3 N/A 35 N/A S1KBK N/A 22 mm N/A N/A N/A N/A
9536
0
PSUKB3-35J25 $0.00 N/A N/A Finished N/A 3 N/A 35 N/A S1KBK N/A 25 mm N/A N/A N/A N/A
9537
0
PSUKB3-36J15 $0.00 N/A N/A Finished N/A 3 N/A 36 N/A S1KBK N/A 15 mm N/A N/A N/A N/A
9538
0
PSUKB3-36J16 $0.00 N/A N/A Finished N/A 3 N/A 36 N/A S1KBK N/A 16 mm N/A N/A N/A N/A
9539
0
PSUKB3-36J17 $0.00 N/A N/A Finished N/A 3 N/A 36 N/A S1KBK N/A 17 mm N/A N/A N/A N/A
9540
0
PSUKB3-36J18 $0.00 N/A N/A Finished N/A 3 N/A 36 N/A S1KBK N/A 18 mm N/A N/A N/A N/A
9541
0
PSUKB3-36J19 $0.00 N/A N/A Finished N/A 3 N/A 36 N/A S1KBK N/A 19 mm N/A N/A N/A N/A
9542
0
PSUKB3-36J20 $0.00 N/A N/A Finished N/A 3 N/A 36 N/A S1KBK N/A 20 mm N/A N/A N/A N/A
9543
0
PSUKB3-36J22 $0.00 N/A N/A Finished N/A 3 N/A 36 N/A S1KBK N/A 22 mm N/A N/A N/A N/A
9544
0
PSUKB3-36J25 $0.00 N/A N/A Finished N/A 3 N/A 36 N/A S1KBK N/A 25 mm N/A N/A N/A N/A
9545
0
PSUKB3-40J15 $0.00 N/A N/A Finished N/A 3 N/A 40 N/A S1KBK N/A 15 mm N/A N/A N/A N/A
9546
0
PSUKB3-40J16 $0.00 N/A N/A Finished N/A 3 N/A 40 N/A S1KBK N/A 16 mm N/A N/A N/A N/A
9547
0
PSUKB3-40J17 $0.00 N/A N/A Finished N/A 3 N/A 40 N/A S1KBK N/A 17 mm N/A N/A N/A N/A
9548
0
PSUKB3-40J18 $0.00 N/A N/A Finished N/A 3 N/A 40 N/A S1KBK N/A 18 mm N/A N/A N/A N/A
9549
0
PSUKB3-40J19 $0.00 N/A N/A Finished N/A 3 N/A 40 N/A S1KBK N/A 19 mm N/A N/A N/A N/A
9550
0
PSUKB3-40J20 $0.00 N/A N/A Finished N/A 3 N/A 40 N/A S1KBK N/A 20 mm N/A N/A N/A N/A
9551
0
PSUKB3-40J22 $0.00 N/A N/A Finished N/A 3 N/A 40 N/A S1KBK N/A 22 mm N/A N/A N/A N/A
9552
0
PSUKB3-40J25 $0.00 N/A N/A Finished N/A 3 N/A 40 N/A S1KBK N/A 25 mm N/A N/A N/A N/A
9553
0
PSUKB3-40J28 $0.00 N/A N/A Finished N/A 3 N/A 40 N/A S1KBK N/A 28 mm N/A N/A N/A N/A
9554
0
Unit of Measure
« 11 12 13 14 15 »