Pawls limit direction of spin to one direction; has induction hardened tips for superior durability.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SUKB-Assembled-PSA-Spur-Gear--PSUKB-
SUKB-Assembled-PSA-Spur-Gear--PSUKB-_Dimension
Unit of Measure
« 16 17 18 

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

PSUKB3-40J30 $0.00 N/A N/A Finished N/A 3 N/A 40 N/A S1KBK N/A 30 mm N/A N/A N/A N/A
9555
0
PSUKB3-40J32 $0.00 N/A N/A Finished N/A 3 N/A 40 N/A S1KBK N/A 32 mm N/A N/A N/A N/A
9556
0
PSUKB3-40J35 $0.00 N/A N/A Finished N/A 3 N/A 40 N/A S1KBK N/A 35 mm N/A N/A N/A N/A
9557
0
PSUKB3-40J40 $0.00 N/A N/A Finished N/A 3 N/A 40 N/A S1KBK N/A 40 mm N/A N/A N/A N/A
9558
0
PSUKB3-45J15 $0.00 N/A N/A Finished N/A 3 N/A 45 N/A S1KBK N/A 15 mm N/A N/A N/A N/A
9559
0
PSUKB3-45J16 $0.00 N/A N/A Finished N/A 3 N/A 45 N/A S1KBK N/A 16 mm N/A N/A N/A N/A
9560
0
PSUKB3-45J17 $0.00 N/A N/A Finished N/A 3 N/A 45 N/A S1KBK N/A 17 mm N/A N/A N/A N/A
9561
0
PSUKB3-45J18 $0.00 N/A N/A Finished N/A 3 N/A 45 N/A S1KBK N/A 18 mm N/A N/A N/A N/A
9562
0
PSUKB3-45J19 $0.00 N/A N/A Finished N/A 3 N/A 45 N/A S1KBK N/A 19 mm N/A N/A N/A N/A
9563
0
PSUKB3-45J20 $0.00 N/A N/A Finished N/A 3 N/A 45 N/A S1KBK N/A 20 mm N/A N/A N/A N/A
9564
0
PSUKB3-45J22 $0.00 N/A N/A Finished N/A 3 N/A 45 N/A S1KBK N/A 22 mm N/A N/A N/A N/A
9565
0
PSUKB3-45J25 $0.00 N/A N/A Finished N/A 3 N/A 45 N/A S1KBK N/A 25 mm N/A N/A N/A N/A
9566
0
PSUKB3-45J28 $0.00 N/A N/A Finished N/A 3 N/A 45 N/A S1KBK N/A 28 mm N/A N/A N/A N/A
9567
0
PSUKB3-45J30 $0.00 N/A N/A Finished N/A 3 N/A 45 N/A S1KBK N/A 30 mm N/A N/A N/A N/A
9568
0
PSUKB3-45J32 $0.00 N/A N/A Finished N/A 3 N/A 45 N/A S1KBK N/A 32 mm N/A N/A N/A N/A
9569
0
PSUKB3-45J35 $0.00 N/A N/A Finished N/A 3 N/A 45 N/A S1KBK N/A 35 mm N/A N/A N/A N/A
9570
0
PSUKB3-45J40 $0.00 N/A N/A Finished N/A 3 N/A 45 N/A S1KBK N/A 40 mm N/A N/A N/A N/A
9571
0
PSUKB3-48J15 $0.00 N/A N/A Finished N/A 3 N/A 48 N/A S1KBK N/A 15 mm N/A N/A N/A N/A
9572
0
PSUKB3-48J16 $0.00 N/A N/A Finished N/A 3 N/A 48 N/A S1KBK N/A 16 mm N/A N/A N/A N/A
9573
0
PSUKB3-48J17 $0.00 N/A N/A Finished N/A 3 N/A 48 N/A S1KBK N/A 17 mm N/A N/A N/A N/A
9574
0
PSUKB3-48J18 $0.00 N/A N/A Finished N/A 3 N/A 48 N/A S1KBK N/A 18 mm N/A N/A N/A N/A
9575
0
PSUKB3-48J19 $0.00 N/A N/A Finished N/A 3 N/A 48 N/A S1KBK N/A 19 mm N/A N/A N/A N/A
9576
0
PSUKB3-48J20 $0.00 N/A N/A Finished N/A 3 N/A 48 N/A S1KBK N/A 20 mm N/A N/A N/A N/A
9577
0
PSUKB3-48J22 $0.00 N/A N/A Finished N/A 3 N/A 48 N/A S1KBK N/A 22 mm N/A N/A N/A N/A
9578
0
PSUKB3-48J25 $0.00 N/A N/A Finished N/A 3 N/A 48 N/A S1KBK N/A 25 mm N/A N/A N/A N/A
9579
0
Unit of Measure
« 16 17 18