Pawls limit direction of spin to one direction; has induction hardened tips for superior durability.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SUKB-Assembled-PSA-Spur-Gear--PSUKB-
SUKB-Assembled-PSA-Spur-Gear--PSUKB-_Dimension
Unit of Measure
« 16 17 18 

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

PSUKB3-48J28 $0.00 N/A N/A Finished N/A 3 N/A 48 N/A S1KBK N/A 28 mm N/A N/A N/A N/A
9580
0
PSUKB3-48J30 $0.00 N/A N/A Finished N/A 3 N/A 48 N/A S1KBK N/A 30 mm N/A N/A N/A N/A
9581
0
PSUKB3-48J32 $0.00 N/A N/A Finished N/A 3 N/A 48 N/A S1KBK N/A 32 mm N/A N/A N/A N/A
9582
0
PSUKB3-48J35 $0.00 N/A N/A Finished N/A 3 N/A 48 N/A S1KBK N/A 35 mm N/A N/A N/A N/A
9583
0
PSUKB3-48J40 $0.00 N/A N/A Finished N/A 3 N/A 48 N/A S1KBK N/A 40 mm N/A N/A N/A N/A
9584
0
PSUKB3-50J15 $0.00 N/A N/A Finished N/A 3 N/A 50 N/A S1KBK N/A 15 mm N/A N/A N/A N/A
9585
0
PSUKB3-50J16 $0.00 N/A N/A Finished N/A 3 N/A 50 N/A S1KBK N/A 16 mm N/A N/A N/A N/A
9586
0
PSUKB3-50J17 $0.00 N/A N/A Finished N/A 3 N/A 50 N/A S1KBK N/A 17 mm N/A N/A N/A N/A
9587
0
PSUKB3-50J18 $0.00 N/A N/A Finished N/A 3 N/A 50 N/A S1KBK N/A 18 mm N/A N/A N/A N/A
9588
0
PSUKB3-50J19 $0.00 N/A N/A Finished N/A 3 N/A 50 N/A S1KBK N/A 19 mm N/A N/A N/A N/A
9589
0
PSUKB3-50J20 $0.00 N/A N/A Finished N/A 3 N/A 50 N/A S1KBK N/A 20 mm N/A N/A N/A N/A
9590
0
PSUKB3-50J22 $0.00 N/A N/A Finished N/A 3 N/A 50 N/A S1KBK N/A 22 mm N/A N/A N/A N/A
9591
0
PSUKB3-50J25 $0.00 N/A N/A Finished N/A 3 N/A 50 N/A S1KBK N/A 25 mm N/A N/A N/A N/A
9592
0
PSUKB3-50J28 $0.00 N/A N/A Finished N/A 3 N/A 50 N/A S1KBK N/A 28 mm N/A N/A N/A N/A
9593
0
PSUKB3-50J30 $0.00 N/A N/A Finished N/A 3 N/A 50 N/A S1KBK N/A 30 mm N/A N/A N/A N/A
9594
0
PSUKB3-50J32 $0.00 N/A N/A Finished N/A 3 N/A 50 N/A S1KBK N/A 32 mm N/A N/A N/A N/A
9595
0
PSUKB3-50J35 $0.00 N/A N/A Finished N/A 3 N/A 50 N/A S1KBK N/A 35 mm N/A N/A N/A N/A
9596
0
PSUKB3-50J40 $0.00 N/A N/A Finished N/A 3 N/A 50 N/A S1KBK N/A 40 mm N/A N/A N/A N/A
9597
0
PSUKB3-50J45 $0.00 N/A N/A Finished N/A 3 N/A 50 N/A S1KBK N/A 45 mm N/A N/A N/A N/A
9598
0
PSUKB3-50J50 $0.00 N/A N/A Finished N/A 3 N/A 50 N/A S1KBK N/A 50 mm N/A N/A N/A N/A
9599
0
PSUKB3-55J15 $0.00 N/A N/A Finished N/A 3 N/A 55 N/A S1KBK N/A 15 mm N/A N/A N/A N/A
9600
0
PSUKB3-55J16 $0.00 N/A N/A Finished N/A 3 N/A 55 N/A S1KBK N/A 16 mm N/A N/A N/A N/A
9601
0
PSUKB3-55J17 $0.00 N/A N/A Finished N/A 3 N/A 55 N/A S1KBK N/A 17 mm N/A N/A N/A N/A
9602
0
PSUKB3-55J18 $0.00 N/A N/A Finished N/A 3 N/A 55 N/A S1KBK N/A 18 mm N/A N/A N/A N/A
9603
0
PSUKB3-55J19 $0.00 N/A N/A Finished N/A 3 N/A 55 N/A S1KBK N/A 19 mm N/A N/A N/A N/A
9604
0
Unit of Measure
« 16 17 18