Pawls limit direction of spin to one direction; has induction hardened tips for superior durability.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SUKB-Assembled-PSA-Spur-Gear--PSUKB-
SUKB-Assembled-PSA-Spur-Gear--PSUKB-_Dimension
Unit of Measure
« 6 7 8 9 10 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

PSUKB2-85J12 $0.00 N/A N/A Finished N/A 2 N/A 85 N/A S1KBK N/A 12 mm N/A N/A N/A N/A
9355
0
PSUKB2-85J14 $0.00 N/A N/A Finished N/A 2 N/A 85 N/A S1KBK N/A 14 mm N/A N/A N/A N/A
9356
0
PSUKB2-85J15 $0.00 N/A N/A Finished N/A 2 N/A 85 N/A S1KBK N/A 15 mm N/A N/A N/A N/A
9357
0
PSUKB2-85J16 $0.00 N/A N/A Finished N/A 2 N/A 85 N/A S1KBK N/A 16 mm N/A N/A N/A N/A
9358
0
PSUKB2-85J17 $0.00 N/A N/A Finished N/A 2 N/A 85 N/A S1KBK N/A 17 mm N/A N/A N/A N/A
9359
0
PSUKB2-85J18 $0.00 N/A N/A Finished N/A 2 N/A 85 N/A S1KBK N/A 18 mm N/A N/A N/A N/A
9360
0
PSUKB2-85J19 $0.00 N/A N/A Finished N/A 2 N/A 85 N/A S1KBK N/A 19 mm N/A N/A N/A N/A
9361
0
PSUKB2-85J20 $0.00 N/A N/A Finished N/A 2 N/A 85 N/A S1KBK N/A 20 mm N/A N/A N/A N/A
9362
0
PSUKB2-85J22 $0.00 N/A N/A Finished N/A 2 N/A 85 N/A S1KBK N/A 22 mm N/A N/A N/A N/A
9363
0
PSUKB2-85J25 $0.00 N/A N/A Finished N/A 2 N/A 85 N/A S1KBK N/A 25 mm N/A N/A N/A N/A
9364
0
PSUKB2-85J28 $0.00 N/A N/A Finished N/A 2 N/A 85 N/A S1KBK N/A 28 mm N/A N/A N/A N/A
9365
0
PSUKB2-85J30 $0.00 N/A N/A Finished N/A 2 N/A 85 N/A S1KBK N/A 30 mm N/A N/A N/A N/A
9366
0
PSUKB2-85J32 $0.00 N/A N/A Finished N/A 2 N/A 85 N/A S1KBK N/A 32 mm N/A N/A N/A N/A
9367
0
PSUKB2-85J35 $0.00 N/A N/A Finished N/A 2 N/A 85 N/A S1KBK N/A 35 mm N/A N/A N/A N/A
9368
0
PSUKB2-85J40 $0.00 N/A N/A Finished N/A 2 N/A 85 N/A S1KBK N/A 40 mm N/A N/A N/A N/A
9369
0
PSUKB2-90J10 $0.00 N/A N/A Finished N/A 2 N/A 90 N/A S1KBK N/A 10 mm N/A N/A N/A N/A
9370
0
PSUKB2-90J12 $0.00 N/A N/A Finished N/A 2 N/A 90 N/A S1KBK N/A 12 mm N/A N/A N/A N/A
9371
0
PSUKB2-90J14 $0.00 N/A N/A Finished N/A 2 N/A 90 N/A S1KBK N/A 14 mm N/A N/A N/A N/A
9372
0
PSUKB2-90J15 $0.00 N/A N/A Finished N/A 2 N/A 90 N/A S1KBK N/A 15 mm N/A N/A N/A N/A
9373
0
PSUKB2-90J16 $0.00 N/A N/A Finished N/A 2 N/A 90 N/A S1KBK N/A 16 mm N/A N/A N/A N/A
9374
0
PSUKB2-90J17 $0.00 N/A N/A Finished N/A 2 N/A 90 N/A S1KBK N/A 17 mm N/A N/A N/A N/A
9375
0
PSUKB2-90J18 $0.00 N/A N/A Finished N/A 2 N/A 90 N/A S1KBK N/A 18 mm N/A N/A N/A N/A
9376
0
PSUKB2-90J19 $0.00 N/A N/A Finished N/A 2 N/A 90 N/A S1KBK N/A 19 mm N/A N/A N/A N/A
9377
0
PSUKB2-90J20 $0.00 N/A N/A Finished N/A 2 N/A 90 N/A S1KBK N/A 20 mm N/A N/A N/A N/A
9378
0
PSUKB2-90J22 $0.00 N/A N/A Finished N/A 2 N/A 90 N/A S1KBK N/A 22 mm N/A N/A N/A N/A
9379
0
Unit of Measure
« 6 7 8 9 10 »