Pawls limit direction of spin to one direction; has induction hardened tips for superior durability.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SUKB-Assembled-PSA-Spur-Gear--PSUKB-
SUKB-Assembled-PSA-Spur-Gear--PSUKB-_Dimension
Unit of Measure
« 11 12 13 14 15 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

PSUKB2.5-45J32 $0.00 N/A N/A Finished N/A 2.5 N/A 45 N/A S1KBK N/A 32 mm N/A N/A N/A N/A
9455
0
PSUKB2.5-45J35 $0.00 N/A N/A Finished N/A 2.5 N/A 45 N/A S1KBK N/A 35 mm N/A N/A N/A N/A
9456
0
PSUKB2.5-48J12 $0.00 N/A N/A Finished N/A 2.5 N/A 48 N/A S1KBK N/A 12 mm N/A N/A N/A N/A
9457
0
PSUKB2.5-48J14 $0.00 N/A N/A Finished N/A 2.5 N/A 48 N/A S1KBK N/A 14 mm N/A N/A N/A N/A
9458
0
PSUKB2.5-48J15 $0.00 N/A N/A Finished N/A 2.5 N/A 48 N/A S1KBK N/A 15 mm N/A N/A N/A N/A
9459
0
PSUKB2.5-48J16 $0.00 N/A N/A Finished N/A 2.5 N/A 48 N/A S1KBK N/A 16 mm N/A N/A N/A N/A
9460
0
PSUKB2.5-48J17 $0.00 N/A N/A Finished N/A 2.5 N/A 48 N/A S1KBK N/A 17 mm N/A N/A N/A N/A
9461
0
PSUKB2.5-48J18 $0.00 N/A N/A Finished N/A 2.5 N/A 48 N/A S1KBK N/A 18 mm N/A N/A N/A N/A
9462
0
PSUKB2.5-48J19 $0.00 N/A N/A Finished N/A 2.5 N/A 48 N/A S1KBK N/A 19 mm N/A N/A N/A N/A
9463
0
PSUKB2.5-48J20 $0.00 N/A N/A Finished N/A 2.5 N/A 48 N/A S1KBK N/A 20 mm N/A N/A N/A N/A
9464
0
PSUKB2.5-48J22 $0.00 N/A N/A Finished N/A 2.5 N/A 48 N/A S1KBK N/A 22 mm N/A N/A N/A N/A
9465
0
PSUKB2.5-48J25 $0.00 N/A N/A Finished N/A 2.5 N/A 48 N/A S1KBK N/A 25 mm N/A N/A N/A N/A
9466
0
PSUKB2.5-48J28 $0.00 N/A N/A Finished N/A 2.5 N/A 48 N/A S1KBK N/A 28 mm N/A N/A N/A N/A
9467
0
PSUKB2.5-48J30 $0.00 N/A N/A Finished N/A 2.5 N/A 48 N/A S1KBK N/A 30 mm N/A N/A N/A N/A
9468
0
PSUKB2.5-48J32 $0.00 N/A N/A Finished N/A 2.5 N/A 48 N/A S1KBK N/A 32 mm N/A N/A N/A N/A
9469
0
PSUKB2.5-48J35 $0.00 N/A N/A Finished N/A 2.5 N/A 48 N/A S1KBK N/A 35 mm N/A N/A N/A N/A
9470
0
PSUKB2.5-50J12 $0.00 N/A N/A Finished N/A 2.5 N/A 50 N/A S1KBK N/A 12 mm N/A N/A N/A N/A
9471
0
PSUKB2.5-50J14 $0.00 N/A N/A Finished N/A 2.5 N/A 50 N/A S1KBK N/A 14 mm N/A N/A N/A N/A
9472
0
PSUKB2.5-50J15 $0.00 N/A N/A Finished N/A 2.5 N/A 50 N/A S1KBK N/A 15 mm N/A N/A N/A N/A
9473
0
PSUKB2.5-50J16 $0.00 N/A N/A Finished N/A 2.5 N/A 50 N/A S1KBK N/A 16 mm N/A N/A N/A N/A
9474
0
PSUKB2.5-50J17 $0.00 N/A N/A Finished N/A 2.5 N/A 50 N/A S1KBK N/A 17 mm N/A N/A N/A N/A
9475
0
PSUKB2.5-50J18 $0.00 N/A N/A Finished N/A 2.5 N/A 50 N/A S1KBK N/A 18 mm N/A N/A N/A N/A
9476
0
PSUKB2.5-50J19 $0.00 N/A N/A Finished N/A 2.5 N/A 50 N/A S1KBK N/A 19 mm N/A N/A N/A N/A
9477
0
PSUKB2.5-50J20 $0.00 N/A N/A Finished N/A 2.5 N/A 50 N/A S1KBK N/A 20 mm N/A N/A N/A N/A
9478
0
PSUKB2.5-50J22 $0.00 N/A N/A Finished N/A 2.5 N/A 50 N/A S1KBK N/A 22 mm N/A N/A N/A N/A
9479
0
Unit of Measure
« 11 12 13 14 15 »