Pawls limit direction of spin to one direction; has induction hardened tips for superior durability.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SUKB-Assembled-PSA-Spur-Gear--PSUKB-
SUKB-Assembled-PSA-Spur-Gear--PSUKB-_Dimension
Unit of Measure
« 11 12 13 14 15 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

PSUKB2.5-50J25 $0.00 N/A N/A Finished N/A 2.5 N/A 50 N/A S1KBK N/A 25 mm N/A N/A N/A N/A
9480
0
PSUKB2.5-50J28 $0.00 N/A N/A Finished N/A 2.5 N/A 50 N/A S1KBK N/A 28 mm N/A N/A N/A N/A
9481
0
PSUKB2.5-50J30 $0.00 N/A N/A Finished N/A 2.5 N/A 50 N/A S1KBK N/A 30 mm N/A N/A N/A N/A
9482
0
PSUKB2.5-50J32 $0.00 N/A N/A Finished N/A 2.5 N/A 50 N/A S1KBK N/A 32 mm N/A N/A N/A N/A
9483
0
PSUKB2.5-50J35 $0.00 N/A N/A Finished N/A 2.5 N/A 50 N/A S1KBK N/A 35 mm N/A N/A N/A N/A
9484
0
PSUKB2.5-50J40 $0.00 N/A N/A Finished N/A 2.5 N/A 50 N/A S1KBK N/A 40 mm N/A N/A N/A N/A
9485
0
PSUKB2.5-50J45 $0.00 N/A N/A Finished N/A 2.5 N/A 50 N/A S1KBK N/A 45 mm N/A N/A N/A N/A
9486
0
PSUKB2.5-50J50 $0.00 N/A N/A Finished N/A 2.5 N/A 50 N/A S1KBK N/A 50 mm N/A N/A N/A N/A
9487
0
PSUKB2.5-55J12 $0.00 N/A N/A Finished N/A 2.5 N/A 55 N/A S1KBK N/A 12 mm N/A N/A N/A N/A
9488
0
PSUKB2.5-55J14 $0.00 N/A N/A Finished N/A 2.5 N/A 55 N/A S1KBK N/A 14 mm N/A N/A N/A N/A
9489
0
PSUKB2.5-55J15 $0.00 N/A N/A Finished N/A 2.5 N/A 55 N/A S1KBK N/A 15 mm N/A N/A N/A N/A
9490
0
PSUKB2.5-55J16 $0.00 N/A N/A Finished N/A 2.5 N/A 55 N/A S1KBK N/A 16 mm N/A N/A N/A N/A
9491
0
PSUKB2.5-55J17 $0.00 N/A N/A Finished N/A 2.5 N/A 55 N/A S1KBK N/A 17 mm N/A N/A N/A N/A
9492
0
PSUKB2.5-55J18 $0.00 N/A N/A Finished N/A 2.5 N/A 55 N/A S1KBK N/A 18 mm N/A N/A N/A N/A
9493
0
PSUKB2.5-55J19 $0.00 N/A N/A Finished N/A 2.5 N/A 55 N/A S1KBK N/A 19 mm N/A N/A N/A N/A
9494
0
PSUKB2.5-55J20 $0.00 N/A N/A Finished N/A 2.5 N/A 55 N/A S1KBK N/A 20 mm N/A N/A N/A N/A
9495
0
PSUKB2.5-55J22 $0.00 N/A N/A Finished N/A 2.5 N/A 55 N/A S1KBK N/A 22 mm N/A N/A N/A N/A
9496
0
PSUKB2.5-55J25 $0.00 N/A N/A Finished N/A 2.5 N/A 55 N/A S1KBK N/A 25 mm N/A N/A N/A N/A
9497
0
PSUKB2.5-55J28 $0.00 N/A N/A Finished N/A 2.5 N/A 55 N/A S1KBK N/A 28 mm N/A N/A N/A N/A
9498
0
PSUKB2.5-55J30 $0.00 N/A N/A Finished N/A 2.5 N/A 55 N/A S1KBK N/A 30 mm N/A N/A N/A N/A
9499
0
PSUKB2.5-55J32 $0.00 N/A N/A Finished N/A 2.5 N/A 55 N/A S1KBK N/A 32 mm N/A N/A N/A N/A
9500
0
PSUKB2.5-55J35 $0.00 N/A N/A Finished N/A 2.5 N/A 55 N/A S1KBK N/A 35 mm N/A N/A N/A N/A
9501
0
PSUKB2.5-55J40 $0.00 N/A N/A Finished N/A 2.5 N/A 55 N/A S1KBK N/A 40 mm N/A N/A N/A N/A
9502
0
PSUKB2.5-55J45 $0.00 N/A N/A Finished N/A 2.5 N/A 55 N/A S1KBK N/A 45 mm N/A N/A N/A N/A
9503
0
PSUKB2.5-55J50 $0.00 N/A N/A Finished N/A 2.5 N/A 55 N/A S1KBK N/A 50 mm N/A N/A N/A N/A
9504
0
Unit of Measure
« 11 12 13 14 15 »