Pawls limit direction of spin to one direction; has induction hardened tips for superior durability.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SUKB-Assembled-PSA-Spur-Gear--PSUKB-
SUKB-Assembled-PSA-Spur-Gear--PSUKB-_Dimension
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

PSUKB2-35J15 $0.00 N/A N/A Finished N/A 2 N/A 35 N/A S1KBK N/A 15 mm N/A N/A N/A N/A
9205
0
PSUKB2-35J16 $0.00 N/A N/A Finished N/A 2 N/A 35 N/A S1KBK N/A 16 mm N/A N/A N/A N/A
9206
0
PSUKB2-35J17 $0.00 N/A N/A Finished N/A 2 N/A 35 N/A S1KBK N/A 17 mm N/A N/A N/A N/A
9207
0
PSUKB2-36J10 $0.00 N/A N/A Finished N/A 2 N/A 36 N/A S1KBK N/A 10 mm N/A N/A N/A N/A
9208
0
PSUKB2-36J12 $0.00 N/A N/A Finished N/A 2 N/A 36 N/A S1KBK N/A 12 mm N/A N/A N/A N/A
9209
0
PSUKB2-36J14 $0.00 N/A N/A Finished N/A 2 N/A 36 N/A S1KBK N/A 14 mm N/A N/A N/A N/A
9210
0
PSUKB2-36J15 $0.00 N/A N/A Finished N/A 2 N/A 36 N/A S1KBK N/A 15 mm N/A N/A N/A N/A
9211
0
PSUKB2-36J16 $0.00 N/A N/A Finished N/A 2 N/A 36 N/A S1KBK N/A 16 mm N/A N/A N/A N/A
9212
0
PSUKB2-36J17 $0.00 N/A N/A Finished N/A 2 N/A 36 N/A S1KBK N/A 17 mm N/A N/A N/A N/A
9213
0
PSUKB2-40J10 $0.00 N/A N/A Finished N/A 2 N/A 40 N/A S1KBK N/A 10 mm N/A N/A N/A N/A
9214
0
PSUKB2-40J12 $0.00 N/A N/A Finished N/A 2 N/A 40 N/A S1KBK N/A 12 mm N/A N/A N/A N/A
9215
0
PSUKB2-40J14 $0.00 N/A N/A Finished N/A 2 N/A 40 N/A S1KBK N/A 14 mm N/A N/A N/A N/A
9216
0
PSUKB2-40J15 $0.00 N/A N/A Finished N/A 2 N/A 40 N/A S1KBK N/A 15 mm N/A N/A N/A N/A
9217
0
PSUKB2-40J16 $0.00 N/A N/A Finished N/A 2 N/A 40 N/A S1KBK N/A 16 mm N/A N/A N/A N/A
9218
0
PSUKB2-40J17 $0.00 N/A N/A Finished N/A 2 N/A 40 N/A S1KBK N/A 17 mm N/A N/A N/A N/A
9219
0
PSUKB2-40J18 $0.00 N/A N/A Finished N/A 2 N/A 40 N/A S1KBK N/A 18 mm N/A N/A N/A N/A
9220
0
PSUKB2-40J19 $0.00 N/A N/A Finished N/A 2 N/A 40 N/A S1KBK N/A 19 mm N/A N/A N/A N/A
9221
0
PSUKB2-40J20 $0.00 N/A N/A Finished N/A 2 N/A 40 N/A S1KBK N/A 20 mm N/A N/A N/A N/A
9222
0
PSUKB2-40J22 $0.00 N/A N/A Finished N/A 2 N/A 40 N/A S1KBK N/A 22 mm N/A N/A N/A N/A
9223
0
PSUKB2-40J25 $0.00 N/A N/A Finished N/A 2 N/A 40 N/A S1KBK N/A 25 mm N/A N/A N/A N/A
9224
0
PSUKB2-45J10 $0.00 N/A N/A Finished N/A 2 N/A 45 N/A S1KBK N/A 10 mm N/A N/A N/A N/A
9225
0
PSUKB2-45J12 $0.00 N/A N/A Finished N/A 2 N/A 45 N/A S1KBK N/A 12 mm N/A N/A N/A N/A
9226
0
PSUKB2-45J14 $0.00 N/A N/A Finished N/A 2 N/A 45 N/A S1KBK N/A 14 mm N/A N/A N/A N/A
9227
0
PSUKB2-45J15 $0.00 N/A N/A Finished N/A 2 N/A 45 N/A S1KBK N/A 15 mm N/A N/A N/A N/A
9228
0
PSUKB2-45J16 $0.00 N/A N/A Finished N/A 2 N/A 45 N/A S1KBK N/A 16 mm N/A N/A N/A N/A
9229
0
Unit of Measure
1 2 3 4 5 »