Pawls limit direction of spin to one direction; has induction hardened tips for superior durability.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SUKB-Assembled-PSA-Spur-Gear--PSUKB-
SUKB-Assembled-PSA-Spur-Gear--PSUKB-_Dimension
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

PSUKB2-45J17 $0.00 N/A N/A Finished N/A 2 N/A 45 N/A S1KBK N/A 17 mm N/A N/A N/A N/A
9230
0
PSUKB2-45J18 $0.00 N/A N/A Finished N/A 2 N/A 45 N/A S1KBK N/A 18 mm N/A N/A N/A N/A
9231
0
PSUKB2-45J19 $0.00 N/A N/A Finished N/A 2 N/A 45 N/A S1KBK N/A 19 mm N/A N/A N/A N/A
9232
0
PSUKB2-45J20 $0.00 N/A N/A Finished N/A 2 N/A 45 N/A S1KBK N/A 20 mm N/A N/A N/A N/A
9233
0
PSUKB2-45J22 $0.00 N/A N/A Finished N/A 2 N/A 45 N/A S1KBK N/A 22 mm N/A N/A N/A N/A
9234
0
PSUKB2-45J25 $0.00 N/A N/A Finished N/A 2 N/A 45 N/A S1KBK N/A 25 mm N/A N/A N/A N/A
9235
0
PSUKB2-48J10 $0.00 N/A N/A Finished N/A 2 N/A 48 N/A S1KBK N/A 10 mm N/A N/A N/A N/A
9236
0
PSUKB2-48J12 $0.00 N/A N/A Finished N/A 2 N/A 48 N/A S1KBK N/A 12 mm N/A N/A N/A N/A
9237
0
PSUKB2-48J14 $0.00 N/A N/A Finished N/A 2 N/A 48 N/A S1KBK N/A 14 mm N/A N/A N/A N/A
9238
0
PSUKB2-48J15 $0.00 N/A N/A Finished N/A 2 N/A 48 N/A S1KBK N/A 15 mm N/A N/A N/A N/A
9239
0
PSUKB2-48J16 $0.00 N/A N/A Finished N/A 2 N/A 48 N/A S1KBK N/A 16 mm N/A N/A N/A N/A
9240
0
PSUKB2-48J17 $0.00 N/A N/A Finished N/A 2 N/A 48 N/A S1KBK N/A 17 mm N/A N/A N/A N/A
9241
0
PSUKB2-48J18 $0.00 N/A N/A Finished N/A 2 N/A 48 N/A S1KBK N/A 18 mm N/A N/A N/A N/A
9242
0
PSUKB2-48J19 $0.00 N/A N/A Finished N/A 2 N/A 48 N/A S1KBK N/A 19 mm N/A N/A N/A N/A
9243
0
PSUKB2-48J20 $0.00 N/A N/A Finished N/A 2 N/A 48 N/A S1KBK N/A 20 mm N/A N/A N/A N/A
9244
0
PSUKB2-48J22 $0.00 N/A N/A Finished N/A 2 N/A 48 N/A S1KBK N/A 22 mm N/A N/A N/A N/A
9245
0
PSUKB2-48J25 $0.00 N/A N/A Finished N/A 2 N/A 48 N/A S1KBK N/A 25 mm N/A N/A N/A N/A
9246
0
PSUKB2-50J10 $0.00 N/A N/A Finished N/A 2 N/A 50 N/A S1KBK N/A 10 mm N/A N/A N/A N/A
9247
0
PSUKB2-50J12 $0.00 N/A N/A Finished N/A 2 N/A 50 N/A S1KBK N/A 12 mm N/A N/A N/A N/A
9248
0
PSUKB2-50J14 $0.00 N/A N/A Finished N/A 2 N/A 50 N/A S1KBK N/A 14 mm N/A N/A N/A N/A
9249
0
PSUKB2-50J15 $0.00 N/A N/A Finished N/A 2 N/A 50 N/A S1KBK N/A 15 mm N/A N/A N/A N/A
9250
0
PSUKB2-50J16 $0.00 N/A N/A Finished N/A 2 N/A 50 N/A S1KBK N/A 16 mm N/A N/A N/A N/A
9251
0
PSUKB2-50J17 $0.00 N/A N/A Finished N/A 2 N/A 50 N/A S1KBK N/A 17 mm N/A N/A N/A N/A
9252
0
PSUKB2-50J18 $0.00 N/A N/A Finished N/A 2 N/A 50 N/A S1KBK N/A 18 mm N/A N/A N/A N/A
9253
0
PSUKB2-50J19 $0.00 N/A N/A Finished N/A 2 N/A 50 N/A S1KBK N/A 19 mm N/A N/A N/A N/A
9254
0
Unit of Measure
1 2 3 4 5 »