Pawls limit direction of spin to one direction; has induction hardened tips for superior durability.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SUKB-Assembled-PSA-Spur-Gear--PSUKB-
SUKB-Assembled-PSA-Spur-Gear--PSUKB-_Dimension
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

PSUKB2-50J20 $0.00 N/A N/A Finished N/A 2 N/A 50 N/A S1KBK N/A 20 mm N/A N/A N/A N/A
9255
0
PSUKB2-50J22 $0.00 N/A N/A Finished N/A 2 N/A 50 N/A S1KBK N/A 22 mm N/A N/A N/A N/A
9256
0
PSUKB2-50J25 $0.00 N/A N/A Finished N/A 2 N/A 50 N/A S1KBK N/A 25 mm N/A N/A N/A N/A
9257
0
PSUKB2-55J10 $0.00 N/A N/A Finished N/A 2 N/A 55 N/A S1KBK N/A 10 mm N/A N/A N/A N/A
9258
0
PSUKB2-55J12 $0.00 N/A N/A Finished N/A 2 N/A 55 N/A S1KBK N/A 12 mm N/A N/A N/A N/A
9259
0
PSUKB2-55J14 $0.00 N/A N/A Finished N/A 2 N/A 55 N/A S1KBK N/A 14 mm N/A N/A N/A N/A
9260
0
PSUKB2-55J15 $0.00 N/A N/A Finished N/A 2 N/A 55 N/A S1KBK N/A 15 mm N/A N/A N/A N/A
9261
0
PSUKB2-55J16 $0.00 N/A N/A Finished N/A 2 N/A 55 N/A S1KBK N/A 16 mm N/A N/A N/A N/A
9262
0
PSUKB2-55J17 $0.00 N/A N/A Finished N/A 2 N/A 55 N/A S1KBK N/A 17 mm N/A N/A N/A N/A
9263
0
PSUKB2-55J18 $0.00 N/A N/A Finished N/A 2 N/A 55 N/A S1KBK N/A 18 mm N/A N/A N/A N/A
9264
0
PSUKB2-55J19 $0.00 N/A N/A Finished N/A 2 N/A 55 N/A S1KBK N/A 19 mm N/A N/A N/A N/A
9265
0
PSUKB2-55J20 $0.00 N/A N/A Finished N/A 2 N/A 55 N/A S1KBK N/A 20 mm N/A N/A N/A N/A
9266
0
PSUKB2-55J22 $0.00 N/A N/A Finished N/A 2 N/A 55 N/A S1KBK N/A 22 mm N/A N/A N/A N/A
9267
0
PSUKB2-55J25 $0.00 N/A N/A Finished N/A 2 N/A 55 N/A S1KBK N/A 25 mm N/A N/A N/A N/A
9268
0
PSUKB2-55J28 $0.00 N/A N/A Finished N/A 2 N/A 55 N/A S1KBK N/A 28 mm N/A N/A N/A N/A
9269
0
PSUKB2-55J30 $0.00 N/A N/A Finished N/A 2 N/A 55 N/A S1KBK N/A 30 mm N/A N/A N/A N/A
9270
0
PSUKB2-55J32 $0.00 N/A N/A Finished N/A 2 N/A 55 N/A S1KBK N/A 32 mm N/A N/A N/A N/A
9271
0
PSUKB2-55J35 $0.00 N/A N/A Finished N/A 2 N/A 55 N/A S1KBK N/A 35 mm N/A N/A N/A N/A
9272
0
PSUKB2-55J40 $0.00 N/A N/A Finished N/A 2 N/A 55 N/A S1KBK N/A 40 mm N/A N/A N/A N/A
9273
0
PSUKB2-60J10 $0.00 N/A N/A Finished N/A 2 N/A 60 N/A S1KBK N/A 10 mm N/A N/A N/A N/A
9274
0
PSUKB2-60J12 $0.00 N/A N/A Finished N/A 2 N/A 60 N/A S1KBK N/A 12 mm N/A N/A N/A N/A
9275
0
PSUKB2-60J14 $0.00 N/A N/A Finished N/A 2 N/A 60 N/A S1KBK N/A 14 mm N/A N/A N/A N/A
9276
0
PSUKB2-60J15 $0.00 N/A N/A Finished N/A 2 N/A 60 N/A S1KBK N/A 15 mm N/A N/A N/A N/A
9277
0
PSUKB2-60J16 $0.00 N/A N/A Finished N/A 2 N/A 60 N/A S1KBK N/A 16 mm N/A N/A N/A N/A
9278
0
PSUKB2-60J17 $0.00 N/A N/A Finished N/A 2 N/A 60 N/A S1KBK N/A 17 mm N/A N/A N/A N/A
9279
0
Unit of Measure
1 2 3 4 5 »