Pawls limit direction of spin to one direction; has induction hardened tips for superior durability.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SUKB-Assembled-PSA-Spur-Gear--PSUKB-
SUKB-Assembled-PSA-Spur-Gear--PSUKB-_Dimension
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

PSUKB2-60J18 $0.00 N/A N/A Finished N/A 2 N/A 60 N/A S1KBK N/A 18 mm N/A N/A N/A N/A
9280
0
PSUKB2-60J19 $0.00 N/A N/A Finished N/A 2 N/A 60 N/A S1KBK N/A 19 mm N/A N/A N/A N/A
9281
0
PSUKB2-60J20 $0.00 N/A N/A Finished N/A 2 N/A 60 N/A S1KBK N/A 20 mm N/A N/A N/A N/A
9282
0
PSUKB2-60J22 $0.00 N/A N/A Finished N/A 2 N/A 60 N/A S1KBK N/A 22 mm N/A N/A N/A N/A
9283
0
PSUKB2-60J25 $0.00 N/A N/A Finished N/A 2 N/A 60 N/A S1KBK N/A 25 mm N/A N/A N/A N/A
9284
0
PSUKB2-60J28 $0.00 N/A N/A Finished N/A 2 N/A 60 N/A S1KBK N/A 28 mm N/A N/A N/A N/A
9285
0
PSUKB2-60J30 $0.00 N/A N/A Finished N/A 2 N/A 60 N/A S1KBK N/A 30 mm N/A N/A N/A N/A
9286
0
PSUKB2-60J32 $0.00 N/A N/A Finished N/A 2 N/A 60 N/A S1KBK N/A 32 mm N/A N/A N/A N/A
9287
0
PSUKB2-60J35 $0.00 N/A N/A Finished N/A 2 N/A 60 N/A S1KBK N/A 35 mm N/A N/A N/A N/A
9288
0
PSUKB2-60J40 $0.00 N/A N/A Finished N/A 2 N/A 60 N/A S1KBK N/A 40 mm N/A N/A N/A N/A
9289
0
PSUKB2-65J10 $0.00 N/A N/A Finished N/A 2 N/A 65 N/A S1KBK N/A 10 mm N/A N/A N/A N/A
9290
0
PSUKB2-65J12 $0.00 N/A N/A Finished N/A 2 N/A 65 N/A S1KBK N/A 12 mm N/A N/A N/A N/A
9291
0
PSUKB2-65J14 $0.00 N/A N/A Finished N/A 2 N/A 65 N/A S1KBK N/A 14 mm N/A N/A N/A N/A
9292
0
PSUKB2-65J15 $0.00 N/A N/A Finished N/A 2 N/A 65 N/A S1KBK N/A 15 mm N/A N/A N/A N/A
9293
0
PSUKB2-65J16 $0.00 N/A N/A Finished N/A 2 N/A 65 N/A S1KBK N/A 16 mm N/A N/A N/A N/A
9294
0
PSUKB2-65J17 $0.00 N/A N/A Finished N/A 2 N/A 65 N/A S1KBK N/A 17 mm N/A N/A N/A N/A
9295
0
PSUKB2-65J18 $0.00 N/A N/A Finished N/A 2 N/A 65 N/A S1KBK N/A 18 mm N/A N/A N/A N/A
9296
0
PSUKB2-65J19 $0.00 N/A N/A Finished N/A 2 N/A 65 N/A S1KBK N/A 19 mm N/A N/A N/A N/A
9297
0
PSUKB2-65J20 $0.00 N/A N/A Finished N/A 2 N/A 65 N/A S1KBK N/A 20 mm N/A N/A N/A N/A
9298
0
PSUKB2-65J22 $0.00 N/A N/A Finished N/A 2 N/A 65 N/A S1KBK N/A 22 mm N/A N/A N/A N/A
9299
0
PSUKB2-65J25 $0.00 N/A N/A Finished N/A 2 N/A 65 N/A S1KBK N/A 25 mm N/A N/A N/A N/A
9300
0
PSUKB2-65J28 $0.00 N/A N/A Finished N/A 2 N/A 65 N/A S1KBK N/A 28 mm N/A N/A N/A N/A
9301
0
PSUKB2-65J30 $0.00 N/A N/A Finished N/A 2 N/A 65 N/A S1KBK N/A 30 mm N/A N/A N/A N/A
9302
0
PSUKB2-65J32 $0.00 N/A N/A Finished N/A 2 N/A 65 N/A S1KBK N/A 32 mm N/A N/A N/A N/A
9303
0
PSUKB2-65J35 $0.00 N/A N/A Finished N/A 2 N/A 65 N/A S1KBK N/A 35 mm N/A N/A N/A N/A
9304
0
Unit of Measure
1 2 3 4 5 »