Pawls limit direction of spin to one direction; has induction hardened tips for superior durability.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SUKB-Assembled-PSA-Spur-Gear--PSUKB-
SUKB-Assembled-PSA-Spur-Gear--PSUKB-_Dimension
Unit of Measure
« 6 7 8 9 10 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

PSUKB2-75J20 $0.00 N/A N/A Finished N/A 2 N/A 75 N/A S1KBK N/A 20 mm N/A N/A N/A N/A
9330
0
PSUKB2-75J22 $0.00 N/A N/A Finished N/A 2 N/A 75 N/A S1KBK N/A 22 mm N/A N/A N/A N/A
9331
0
PSUKB2-75J25 $0.00 N/A N/A Finished N/A 2 N/A 75 N/A S1KBK N/A 25 mm N/A N/A N/A N/A
9332
0
PSUKB2-75J28 $0.00 N/A N/A Finished N/A 2 N/A 75 N/A S1KBK N/A 28 mm N/A N/A N/A N/A
9333
0
PSUKB2-75J30 $0.00 N/A N/A Finished N/A 2 N/A 75 N/A S1KBK N/A 30 mm N/A N/A N/A N/A
9334
0
PSUKB2-75J32 $0.00 N/A N/A Finished N/A 2 N/A 75 N/A S1KBK N/A 32 mm N/A N/A N/A N/A
9335
0
PSUKB2-75J35 $0.00 N/A N/A Finished N/A 2 N/A 75 N/A S1KBK N/A 35 mm N/A N/A N/A N/A
9336
0
PSUKB2-75J40 $0.00 N/A N/A Finished N/A 2 N/A 75 N/A S1KBK N/A 40 mm N/A N/A N/A N/A
9337
0
PSUKB2-80J10 $0.00 N/A N/A Finished N/A 2 N/A 80 N/A S1KBK N/A 10 mm N/A N/A N/A N/A
9338
0
PSUKB2-80J12 $0.00 N/A N/A Finished N/A 2 N/A 80 N/A S1KBK N/A 12 mm N/A N/A N/A N/A
9339
0
PSUKB2-80J14 $0.00 N/A N/A Finished N/A 2 N/A 80 N/A S1KBK N/A 14 mm N/A N/A N/A N/A
9340
0
PSUKB2-80J15 $0.00 N/A N/A Finished N/A 2 N/A 80 N/A S1KBK N/A 15 mm N/A N/A N/A N/A
9341
0
PSUKB2-80J16 $0.00 N/A N/A Finished N/A 2 N/A 80 N/A S1KBK N/A 16 mm N/A N/A N/A N/A
9342
0
PSUKB2-80J17 $0.00 N/A N/A Finished N/A 2 N/A 80 N/A S1KBK N/A 17 mm N/A N/A N/A N/A
9343
0
PSUKB2-80J18 $0.00 N/A N/A Finished N/A 2 N/A 80 N/A S1KBK N/A 18 mm N/A N/A N/A N/A
9344
0
PSUKB2-80J19 $0.00 N/A N/A Finished N/A 2 N/A 80 N/A S1KBK N/A 19 mm N/A N/A N/A N/A
9345
0
PSUKB2-80J20 $0.00 N/A N/A Finished N/A 2 N/A 80 N/A S1KBK N/A 20 mm N/A N/A N/A N/A
9346
0
PSUKB2-80J22 $0.00 N/A N/A Finished N/A 2 N/A 80 N/A S1KBK N/A 22 mm N/A N/A N/A N/A
9347
0
PSUKB2-80J25 $0.00 N/A N/A Finished N/A 2 N/A 80 N/A S1KBK N/A 25 mm N/A N/A N/A N/A
9348
0
PSUKB2-80J28 $0.00 N/A N/A Finished N/A 2 N/A 80 N/A S1KBK N/A 28 mm N/A N/A N/A N/A
9349
0
PSUKB2-80J30 $0.00 N/A N/A Finished N/A 2 N/A 80 N/A S1KBK N/A 30 mm N/A N/A N/A N/A
9350
0
PSUKB2-80J32 $0.00 N/A N/A Finished N/A 2 N/A 80 N/A S1KBK N/A 32 mm N/A N/A N/A N/A
9351
0
PSUKB2-80J35 $0.00 N/A N/A Finished N/A 2 N/A 80 N/A S1KBK N/A 35 mm N/A N/A N/A N/A
9352
0
PSUKB2-80J40 $0.00 N/A N/A Finished N/A 2 N/A 80 N/A S1KBK N/A 40 mm N/A N/A N/A N/A
9353
0
PSUKB2-85J10 $0.00 N/A N/A Finished N/A 2 N/A 85 N/A S1KBK N/A 10 mm N/A N/A N/A N/A
9354
0
Unit of Measure
« 6 7 8 9 10 »