Pawls limit direction of spin to one direction; has induction hardened tips for superior durability.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SUKB-Assembled-PSA-Spur-Gear--PSUKB-
SUKB-Assembled-PSA-Spur-Gear--PSUKB-_Dimension
Unit of Measure
« 6 7 8 9 10 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

PSUKB2-90J25 $0.00 N/A N/A Finished N/A 2 N/A 90 N/A S1KBK N/A 25 mm N/A N/A N/A N/A
9380
0
PSUKB2-90J28 $0.00 N/A N/A Finished N/A 2 N/A 90 N/A S1KBK N/A 28 mm N/A N/A N/A N/A
9381
0
PSUKB2-90J30 $0.00 N/A N/A Finished N/A 2 N/A 90 N/A S1KBK N/A 30 mm N/A N/A N/A N/A
9382
0
PSUKB2-90J32 $0.00 N/A N/A Finished N/A 2 N/A 90 N/A S1KBK N/A 32 mm N/A N/A N/A N/A
9383
0
PSUKB2-90J35 $0.00 N/A N/A Finished N/A 2 N/A 90 N/A S1KBK N/A 35 mm N/A N/A N/A N/A
9384
0
PSUKB2-90J40 $0.00 N/A N/A Finished N/A 2 N/A 90 N/A S1KBK N/A 40 mm N/A N/A N/A N/A
9385
0
PSUKB2-95J10 $0.00 N/A N/A Finished N/A 2 N/A 95 N/A S1KBK N/A 10 mm N/A N/A N/A N/A
9386
0
PSUKB2-95J12 $0.00 N/A N/A Finished N/A 2 N/A 95 N/A S1KBK N/A 12 mm N/A N/A N/A N/A
9387
0
PSUKB2-95J14 $0.00 N/A N/A Finished N/A 2 N/A 95 N/A S1KBK N/A 14 mm N/A N/A N/A N/A
9388
0
PSUKB2-95J15 $0.00 N/A N/A Finished N/A 2 N/A 95 N/A S1KBK N/A 15 mm N/A N/A N/A N/A
9389
0
PSUKB2-95J16 $0.00 N/A N/A Finished N/A 2 N/A 95 N/A S1KBK N/A 16 mm N/A N/A N/A N/A
9390
0
PSUKB2-95J17 $0.00 N/A N/A Finished N/A 2 N/A 95 N/A S1KBK N/A 17 mm N/A N/A N/A N/A
9391
0
PSUKB2-95J18 $0.00 N/A N/A Finished N/A 2 N/A 95 N/A S1KBK N/A 18 mm N/A N/A N/A N/A
9392
0
PSUKB2-95J19 $0.00 N/A N/A Finished N/A 2 N/A 95 N/A S1KBK N/A 19 mm N/A N/A N/A N/A
9393
0
PSUKB2-95J20 $0.00 N/A N/A Finished N/A 2 N/A 95 N/A S1KBK N/A 20 mm N/A N/A N/A N/A
9394
0
PSUKB2-95J22 $0.00 N/A N/A Finished N/A 2 N/A 95 N/A S1KBK N/A 22 mm N/A N/A N/A N/A
9395
0
PSUKB2-95J25 $0.00 N/A N/A Finished N/A 2 N/A 95 N/A S1KBK N/A 25 mm N/A N/A N/A N/A
9396
0
PSUKB2-95J28 $0.00 N/A N/A Finished N/A 2 N/A 95 N/A S1KBK N/A 28 mm N/A N/A N/A N/A
9397
0
PSUKB2-95J30 $0.00 N/A N/A Finished N/A 2 N/A 95 N/A S1KBK N/A 30 mm N/A N/A N/A N/A
9398
0
PSUKB2-95J32 $0.00 N/A N/A Finished N/A 2 N/A 95 N/A S1KBK N/A 32 mm N/A N/A N/A N/A
9399
0
PSUKB2-95J35 $0.00 N/A N/A Finished N/A 2 N/A 95 N/A S1KBK N/A 35 mm N/A N/A N/A N/A
9400
0
PSUKB2-95J40 $0.00 N/A N/A Finished N/A 2 N/A 95 N/A S1KBK N/A 40 mm N/A N/A N/A N/A
9401
0
PSUKB2.5-32J12 $0.00 N/A N/A Finished N/A 2.5 N/A 32 N/A S1KBK N/A 12 mm N/A N/A N/A N/A
9402
0
PSUKB2.5-32J14 $0.00 N/A N/A Finished N/A 2.5 N/A 32 N/A S1KBK N/A 14 mm N/A N/A N/A N/A
9403
0
PSUKB2.5-32J15 $0.00 N/A N/A Finished N/A 2.5 N/A 32 N/A S1KBK N/A 15 mm N/A N/A N/A N/A
9404
0
Unit of Measure
« 6 7 8 9 10 »