Superior performance with regard to highspeed, low noise, and low vibration.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Bronze-Worm-Wheels--BG-
Bronze-Worm-Wheels--BG-_Dim
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Bore Type

Hand of Thread

Module

No. of teeth

Shape

Internal ID

Sell Price 1 Value

BG0.5-20R1 $13.74 N/A CAD Icon (for items table) N/A Plain N/A Right Hand N/A 0.5 N/A 20 N/A HAT N/A
1429
13.74
BG0.5-20R2 $13.74 N/A CAD Icon (for items table) N/A Plain N/A Right Hand N/A 0.5 N/A 20 N/A HAT N/A
1430
13.74
BG0.5-30R1 $18.13 N/A CAD Icon (for items table) N/A Plain N/A Right Hand N/A 0.5 N/A 30 N/A HAT N/A
1431
18.13
BG0.5-30R2 $18.13 N/A CAD Icon (for items table) N/A Plain N/A Right Hand N/A 0.5 N/A 30 N/A HAT N/A
1432
18.13
BG0.5-40R1 $22.42 N/A CAD Icon (for items table) N/A Plain N/A Right Hand N/A 0.5 N/A 40 N/A HAT N/A
1433
22.42
BG0.5-50R1 $26.71 N/A CAD Icon (for items table) N/A Plain N/A Right Hand N/A 0.5 N/A 50 N/A HAT N/A
1434
26.71
BG0.5-60R1 $30.94 N/A CAD Icon (for items table) N/A Plain N/A Right Hand N/A 0.5 N/A 60 N/A HAT N/A
1435
30.94
BG0.8-20R1 $16.64 N/A CAD Icon (for items table) N/A Plain N/A Right Hand N/A 0.8 N/A 20 N/A HA N/A
1436
16.64
BG0.8-20R2 $16.64 N/A CAD Icon (for items table) N/A Plain N/A Right Hand N/A 0.8 N/A 20 N/A HA N/A
1437
16.64
BG0.8-30R1 $25.07 N/A CAD Icon (for items table) N/A Plain N/A Right Hand N/A 0.8 N/A 30 N/A HA N/A
1438
25.07
BG0.8-30R2 $25.07 N/A CAD Icon (for items table) N/A Plain N/A Right Hand N/A 0.8 N/A 30 N/A HA N/A
1439
25.07
BG0.8-40R1 $30.80 N/A CAD Icon (for items table) N/A Plain N/A Right Hand N/A 0.8 N/A 40 N/A HA N/A
1440
30.8
BG0.8-50R1 $41.11 N/A CAD Icon (for items table) N/A Plain N/A Right Hand N/A 0.8 N/A 50 N/A HA N/A
1441
41.11
BG0.8-60R1 $49.31 N/A CAD Icon (for items table) N/A Plain N/A Right Hand N/A 0.8 N/A 60 N/A HA N/A
1442
49.31
BG1-20R1 $22.60 N/A CAD Icon (for items table) N/A Plain N/A Right Hand N/A 1 N/A 20 N/A H1 N/A
1443
22.6
BG1-20R1J6 $44.23 N/A CAD Icon (for items table) N/A Finished N/A Right Hand N/A 1 N/A 20 N/A H1T N/A
1444
44.23
BG1-20R2 $22.60 N/A CAD Icon (for items table) N/A Plain N/A Right Hand N/A 1 N/A 20 N/A H1 N/A
1445
22.6
BG1-20R2J6 $44.23 N/A CAD Icon (for items table) N/A Finished N/A Right Hand N/A 1 N/A 20 N/A H1T N/A
1446
44.23
BG1-30R1 $29.88 N/A CAD Icon (for items table) N/A Plain N/A Right Hand N/A 1 N/A 30 N/A H1 N/A
1447
29.88
BG1-30R1J6 $50.84 N/A CAD Icon (for items table) N/A Finished N/A Right Hand N/A 1 N/A 30 N/A H1T N/A
1448
50.84
BG1-30R1J8 $62.03 N/A CAD Icon (for items table) N/A Finished N/A Right Hand N/A 1 N/A 30 N/A H1T N/A
1449
62.03
BG1-30R2 $29.88 N/A CAD Icon (for items table) N/A Plain N/A Right Hand N/A 1 N/A 30 N/A H1 N/A
1450
29.88
BG1-30R2J6 $50.84 N/A CAD Icon (for items table) N/A Finished N/A Right Hand N/A 1 N/A 30 N/A H1T N/A
1451
50.84
BG1-30R2J8 $62.03 N/A CAD Icon (for items table) N/A Finished N/A Right Hand N/A 1 N/A 30 N/A H1T N/A
1452
62.03
BG1-40R1 $34.31 N/A CAD Icon (for items table) N/A Plain N/A Right Hand N/A 1 N/A 40 N/A H1 N/A
1453
34.31
Unit of Measure
1 2 3 4 5 »