Superior performance with regard to highspeed, low noise, and low vibration.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Bronze-Worm-Wheels--BG-
Bronze-Worm-Wheels--BG-_Dim
Unit of Measure
« 6 7 8 

Item #

Sell Price

CAD

Bore Type

Hand of Thread

Module

No. of teeth

Shape

Internal ID

Sell Price 1 Value

BG2.5-20R1J14 $156.23 N/A CAD Icon (for items table) N/A Finished N/A Right Hand N/A 2.5 N/A 20 N/A H1K N/A
1579
156.23
BG2.5-20R1J15 $156.23 N/A CAD Icon (for items table) N/A Finished N/A Right Hand N/A 2.5 N/A 20 N/A H1K N/A
1580
156.23
BG2.5-20R1J16 $156.23 N/A CAD Icon (for items table) N/A Finished N/A Right Hand N/A 2.5 N/A 20 N/A H1K N/A
1581
156.23
BG2.5-20R1J17 $156.23 N/A CAD Icon (for items table) N/A Finished N/A Right Hand N/A 2.5 N/A 20 N/A H1K N/A
1582
156.23
BG2.5-20R1J18 $156.23 N/A CAD Icon (for items table) N/A Finished N/A Right Hand N/A 2.5 N/A 20 N/A H1K N/A
1583
156.23
BG2.5-20R1J19 $156.23 N/A CAD Icon (for items table) N/A Finished N/A Right Hand N/A 2.5 N/A 20 N/A H1K N/A
1584
156.23
BG2.5-20R2 $119.99 N/A CAD Icon (for items table) N/A Plain N/A Right Hand N/A 2.5 N/A 20 N/A H1 N/A
1585
119.99
BG2.5-20R2J12 $145.95 N/A CAD Icon (for items table) N/A Finished N/A Right Hand N/A 2.5 N/A 20 N/A H1K N/A
1586
145.95
BG2.5-20R2J14 $156.23 N/A CAD Icon (for items table) N/A Finished N/A Right Hand N/A 2.5 N/A 20 N/A H1K N/A
1587
156.23
BG2.5-20R2J15 $156.23 N/A CAD Icon (for items table) N/A Finished N/A Right Hand N/A 2.5 N/A 20 N/A H1K N/A
1588
156.23
BG2.5-20R2J16 $156.23 N/A CAD Icon (for items table) N/A Finished N/A Right Hand N/A 2.5 N/A 20 N/A H1K N/A
1589
156.23
BG2.5-20R2J17 $156.23 N/A CAD Icon (for items table) N/A Finished N/A Right Hand N/A 2.5 N/A 20 N/A H1K N/A
1590
156.23
BG2.5-20R2J18 $156.23 N/A CAD Icon (for items table) N/A Finished N/A Right Hand N/A 2.5 N/A 20 N/A H1K N/A
1591
156.23
BG2.5-20R2J19 $156.23 N/A CAD Icon (for items table) N/A Finished N/A Right Hand N/A 2.5 N/A 20 N/A H1K N/A
1592
156.23
BG3-20L1 $170.54 N/A CAD Icon (for items table) N/A Plain N/A Left Hand N/A 3 N/A 20 N/A H1 N/A
1593
170.54
BG3-20L1J20 $199.07 N/A CAD Icon (for items table) N/A Finished N/A Left Hand N/A 3 N/A 20 N/A H1K N/A
1594
199.07
BG3-20L1J22 $212.38 N/A CAD Icon (for items table) N/A Finished N/A Left Hand N/A 3 N/A 20 N/A H1K N/A
1595
212.38
BG3-20L1J25 $212.38 N/A CAD Icon (for items table) N/A Finished N/A Left Hand N/A 3 N/A 20 N/A H1K N/A
1596
212.38
BG3-20L1J28 $210.67 N/A CAD Icon (for items table) N/A Finished N/A Left Hand N/A 3 N/A 20 N/A H1K N/A
1597
210.67
BG3-20L1J30 $210.67 N/A CAD Icon (for items table) N/A Finished N/A Left Hand N/A 3 N/A 20 N/A H1K N/A
1598
210.67
BG3-20L2 $170.54 N/A CAD Icon (for items table) N/A Plain N/A Left Hand N/A 3 N/A 20 N/A H1 N/A
1599
170.54
BG3-20L2J20 $199.07 N/A CAD Icon (for items table) N/A Finished N/A Left Hand N/A 3 N/A 20 N/A H1K N/A
1600
199.07
BG3-20L2J22 $212.38 N/A CAD Icon (for items table) N/A Finished N/A Left Hand N/A 3 N/A 20 N/A H1K N/A
1601
212.38
BG3-20L2J25 $212.38 N/A CAD Icon (for items table) N/A Finished N/A Left Hand N/A 3 N/A 20 N/A H1K N/A
1602
212.38
BG3-20L2J28 $210.67 N/A CAD Icon (for items table) N/A Finished N/A Left Hand N/A 3 N/A 20 N/A H1K N/A
1603
210.67
Unit of Measure
« 6 7 8