Superior performance with regard to highspeed, low noise, and low vibration.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Bronze-Worm-Wheels--BG-
Bronze-Worm-Wheels--BG-_Dim
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Bore Type

Hand of Thread

Module

No. of teeth

Shape

Internal ID

Sell Price 1 Value

BG1-40R1J10 $73.58 N/A CAD Icon (for items table) N/A Finished N/A Right Hand N/A 1 N/A 40 N/A H1K N/A
1454
73.58
BG1-40R1J12 $73.58 N/A CAD Icon (for items table) N/A Finished N/A Right Hand N/A 1 N/A 40 N/A H1K N/A
1455
73.58
BG1-40R1J8 $54.60 N/A CAD Icon (for items table) N/A Finished N/A Right Hand N/A 1 N/A 40 N/A H1T N/A
1456
54.6
BG1-50R1 $45.92 N/A CAD Icon (for items table) N/A Plain N/A Right Hand N/A 1 N/A 50 N/A H1 N/A
1457
45.92
BG1-50R1J10 $83.79 N/A CAD Icon (for items table) N/A Finished N/A Right Hand N/A 1 N/A 50 N/A H1K N/A
1458
83.79
BG1-50R1J12 $83.79 N/A CAD Icon (for items table) N/A Finished N/A Right Hand N/A 1 N/A 50 N/A H1K N/A
1459
83.79
BG1-50R1J14 $83.79 N/A CAD Icon (for items table) N/A Finished N/A Right Hand N/A 1 N/A 50 N/A H1K N/A
1460
83.79
BG1-50R1J15 $83.79 N/A CAD Icon (for items table) N/A Finished N/A Right Hand N/A 1 N/A 50 N/A H1K N/A
1461
83.79
BG1-50R1J16 $83.79 N/A CAD Icon (for items table) N/A Finished N/A Right Hand N/A 1 N/A 50 N/A H1K N/A
1462
83.79
BG1-50R1J17 $83.79 N/A CAD Icon (for items table) N/A Finished N/A Right Hand N/A 1 N/A 50 N/A H1K N/A
1463
83.79
BG1-50R1J8 $65.21 N/A CAD Icon (for items table) N/A Finished N/A Right Hand N/A 1 N/A 50 N/A H1T N/A
1464
65.21
BG1.25-20R1 $25.48 N/A CAD Icon (for items table) N/A Plain N/A Right Hand N/A 1.25 N/A 20 N/A H1 N/A
1465
25.48
BG1.25-20R1J6 $46.76 N/A CAD Icon (for items table) N/A Finished N/A Right Hand N/A 1.25 N/A 20 N/A H1T N/A
1466
46.76
BG1.25-20R1J8 $58.09 N/A CAD Icon (for items table) N/A Finished N/A Right Hand N/A 1.25 N/A 20 N/A H1T N/A
1467
58.09
BG1.25-20R2 $25.48 N/A CAD Icon (for items table) N/A Plain N/A Right Hand N/A 1.25 N/A 20 N/A H1 N/A
1468
25.48
BG1.25-20R2J6 $46.76 N/A CAD Icon (for items table) N/A Finished N/A Right Hand N/A 1.25 N/A 20 N/A H1T N/A
1469
46.76
BG1.25-20R2J8 $58.09 N/A CAD Icon (for items table) N/A Finished N/A Right Hand N/A 1.25 N/A 20 N/A H1T N/A
1470
58.09
BG1.25-30R1 $41.82 N/A CAD Icon (for items table) N/A Plain N/A Right Hand N/A 1.25 N/A 30 N/A H1 N/A
1471
41.82
BG1.25-30R1J10 $81.70 N/A CAD Icon (for items table) N/A Finished N/A Right Hand N/A 1.25 N/A 30 N/A H1K N/A
1472
81.7
BG1.25-30R1J12 $81.70 N/A CAD Icon (for items table) N/A Finished N/A Right Hand N/A 1.25 N/A 30 N/A H1K N/A
1473
81.7
BG1.25-30R1J6 $61.93 N/A CAD Icon (for items table) N/A Finished N/A Right Hand N/A 1.25 N/A 30 N/A H1T N/A
1474
61.93
BG1.25-30R1J8 $72.82 N/A CAD Icon (for items table) N/A Finished N/A Right Hand N/A 1.25 N/A 30 N/A H1T N/A
1475
72.82
BG1.25-30R2 $41.82 N/A CAD Icon (for items table) N/A Plain N/A Right Hand N/A 1.25 N/A 30 N/A H1 N/A
1476
41.82
BG1.25-30R2J10 $81.70 N/A CAD Icon (for items table) N/A Finished N/A Right Hand N/A 1.25 N/A 30 N/A H1K N/A
1477
81.7
BG1.25-30R2J12 $81.70 N/A CAD Icon (for items table) N/A Finished N/A Right Hand N/A 1.25 N/A 30 N/A H1K N/A
1478
81.7
Unit of Measure
1 2 3 4 5 »