Superior performance with regard to highspeed, low noise, and low vibration.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Bronze-Worm-Wheels--BG-
Bronze-Worm-Wheels--BG-_Dim
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Bore Type

Hand of Thread

Module

No. of teeth

Shape

Internal ID

Sell Price 1 Value

BG1.25-30R2J6 $61.93 N/A CAD Icon (for items table) N/A Finished N/A Right Hand N/A 1.25 N/A 30 N/A H1T N/A
1479
61.93
BG1.25-30R2J8 $72.82 N/A CAD Icon (for items table) N/A Finished N/A Right Hand N/A 1.25 N/A 30 N/A H1T N/A
1480
72.82
BG1.25-40R1 $56.46 N/A CAD Icon (for items table) N/A Plain N/A Right Hand N/A 1.25 N/A 40 N/A H1 N/A
1481
56.46
BG1.25-40R1J10 $94.76 N/A CAD Icon (for items table) N/A Finished N/A Right Hand N/A 1.25 N/A 40 N/A H1K N/A
1482
94.76
BG1.25-40R1J12 $94.76 N/A CAD Icon (for items table) N/A Finished N/A Right Hand N/A 1.25 N/A 40 N/A H1K N/A
1483
94.76
BG1.25-40R1J14 $94.76 N/A CAD Icon (for items table) N/A Finished N/A Right Hand N/A 1.25 N/A 40 N/A H1K N/A
1484
94.76
BG1.25-40R1J15 $94.76 N/A CAD Icon (for items table) N/A Finished N/A Right Hand N/A 1.25 N/A 40 N/A H1K N/A
1485
94.76
BG1.25-40R1J16 $94.76 N/A CAD Icon (for items table) N/A Finished N/A Right Hand N/A 1.25 N/A 40 N/A H1K N/A
1486
94.76
BG1.25-40R1J17 $94.76 N/A CAD Icon (for items table) N/A Finished N/A Right Hand N/A 1.25 N/A 40 N/A H1K N/A
1487
94.76
BG1.25-40R1J8 $75.44 N/A CAD Icon (for items table) N/A Finished N/A Right Hand N/A 1.25 N/A 40 N/A H1T N/A
1488
75.44
BG1.25-50R1 $77.06 N/A CAD Icon (for items table) N/A Plain N/A Right Hand N/A 1.25 N/A 50 N/A H1 N/A
1489
77.06
BG1.25-50R1J10 $113.22 N/A CAD Icon (for items table) N/A Finished N/A Right Hand N/A 1.25 N/A 50 N/A H1K N/A
1490
113.22
BG1.25-50R1J12 $113.22 N/A CAD Icon (for items table) N/A Finished N/A Right Hand N/A 1.25 N/A 50 N/A H1K N/A
1491
113.22
BG1.25-50R1J14 $113.22 N/A CAD Icon (for items table) N/A Finished N/A Right Hand N/A 1.25 N/A 50 N/A H1K N/A
1492
113.22
BG1.25-50R1J15 $113.22 N/A CAD Icon (for items table) N/A Finished N/A Right Hand N/A 1.25 N/A 50 N/A H1K N/A
1493
113.22
BG1.25-50R1J16 $113.22 N/A CAD Icon (for items table) N/A Finished N/A Right Hand N/A 1.25 N/A 50 N/A H1K N/A
1494
113.22
BG1.25-50R1J17 $113.22 N/A CAD Icon (for items table) N/A Finished N/A Right Hand N/A 1.25 N/A 50 N/A H1K N/A
1495
113.22
BG1.25-50R1J18 $113.22 N/A CAD Icon (for items table) N/A Finished N/A Right Hand N/A 1.25 N/A 50 N/A H1K N/A
1496
113.22
BG1.25-50R1J19 $113.22 N/A CAD Icon (for items table) N/A Finished N/A Right Hand N/A 1.25 N/A 50 N/A H1K N/A
1497
113.22
BG1.25-50R1J20 $113.22 N/A CAD Icon (for items table) N/A Finished N/A Right Hand N/A 1.25 N/A 50 N/A H1K N/A
1498
113.22
BG1.25-50R1J22 $113.22 N/A CAD Icon (for items table) N/A Finished N/A Right Hand N/A 1.25 N/A 50 N/A H1K N/A
1499
113.22
BG1.25-50R1J8 $94.30 N/A CAD Icon (for items table) N/A Finished N/A Right Hand N/A 1.25 N/A 50 N/A H1T N/A
1500
94.3
BG1.5-20R1 $31.85 N/A CAD Icon (for items table) N/A Plain N/A Right Hand N/A 1.5 N/A 20 N/A H1 N/A
1501
31.85
BG1.5-20R1J10 $72.82 N/A CAD Icon (for items table) N/A Finished N/A Right Hand N/A 1.5 N/A 20 N/A H1K N/A
1502
72.82
BG1.5-20R1J8 $52.68 N/A CAD Icon (for items table) N/A Finished N/A Right Hand N/A 1.5 N/A 20 N/A H1T N/A
1503
52.68
Unit of Measure
1 2 3 4 5 »