Superior performance with regard to highspeed, low noise, and low vibration.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Bronze-Worm-Wheels--BG-
Bronze-Worm-Wheels--BG-_Dim
Unit of Measure
« 6 7 8 

Item #

Sell Price

CAD

Bore Type

Hand of Thread

Module

No. of teeth

Shape

Internal ID

Sell Price 1 Value

BG2-20R1J17 $112.06 N/A CAD Icon (for items table) N/A Finished N/A Right Hand N/A 2 N/A 20 N/A H1K N/A
1554
112.06
BG2-20R2 $74.36 N/A CAD Icon (for items table) N/A Plain N/A Right Hand N/A 2 N/A 20 N/A H1 N/A
1555
74.36
BG2-20R2J12 $99.79 N/A CAD Icon (for items table) N/A Finished N/A Right Hand N/A 2 N/A 20 N/A H1K N/A
1556
99.79
BG2-20R2J14 $112.06 N/A CAD Icon (for items table) N/A Finished N/A Right Hand N/A 2 N/A 20 N/A H1K N/A
1557
112.06
BG2-20R2J15 $1.26 N/A CAD Icon (for items table) N/A Finished N/A Right Hand N/A 2 N/A 20 N/A H1K N/A
1558
1.26
BG2-20R2J16 $112.06 N/A CAD Icon (for items table) N/A Finished N/A Right Hand N/A 2 N/A 20 N/A H1K N/A
1559
112.06
BG2-20R2J17 $112.06 N/A CAD Icon (for items table) N/A Finished N/A Right Hand N/A 2 N/A 20 N/A H1K N/A
1560
112.06
BG2.5-20L1 $119.99 N/A CAD Icon (for items table) N/A Plain N/A Left Hand N/A 2.5 N/A 20 N/A H1 N/A
1561
119.99
BG2.5-20L1J12 $145.95 N/A CAD Icon (for items table) N/A Finished N/A Left Hand N/A 2.5 N/A 20 N/A H1K N/A
1562
145.95
BG2.5-20L1J14 $156.23 N/A CAD Icon (for items table) N/A Finished N/A Left Hand N/A 2.5 N/A 20 N/A H1K N/A
1563
156.23
BG2.5-20L1J15 $156.23 N/A CAD Icon (for items table) N/A Finished N/A Left Hand N/A 2.5 N/A 20 N/A H1K N/A
1564
156.23
BG2.5-20L1J16 $156.23 N/A CAD Icon (for items table) N/A Finished N/A Left Hand N/A 2.5 N/A 20 N/A H1K N/A
1565
156.23
BG2.5-20L1J17 $156.23 N/A CAD Icon (for items table) N/A Finished N/A Left Hand N/A 2.5 N/A 20 N/A H1K N/A
1566
156.23
BG2.5-20L1J18 $156.23 N/A CAD Icon (for items table) N/A Finished N/A Left Hand N/A 2.5 N/A 20 N/A H1K N/A
1567
156.23
BG2.5-20L1J19 $156.23 N/A CAD Icon (for items table) N/A Finished N/A Left Hand N/A 2.5 N/A 20 N/A H1K N/A
1568
156.23
BG2.5-20L2 $119.99 N/A CAD Icon (for items table) N/A Plain N/A Left Hand N/A 2.5 N/A 20 N/A H1 N/A
1569
119.99
BG2.5-20L2J12 $145.95 N/A CAD Icon (for items table) N/A Finished N/A Left Hand N/A 2.5 N/A 20 N/A H1K N/A
1570
145.95
BG2.5-20L2J14 $156.23 N/A CAD Icon (for items table) N/A Finished N/A Left Hand N/A 2.5 N/A 20 N/A H1K N/A
1571
156.23
BG2.5-20L2J15 $156.23 N/A CAD Icon (for items table) N/A Finished N/A Left Hand N/A 2.5 N/A 20 N/A H1K N/A
1572
156.23
BG2.5-20L2J16 $156.23 N/A CAD Icon (for items table) N/A Finished N/A Left Hand N/A 2.5 N/A 20 N/A H1K N/A
1573
156.23
BG2.5-20L2J17 $156.23 N/A CAD Icon (for items table) N/A Finished N/A Left Hand N/A 2.5 N/A 20 N/A H1K N/A
1574
156.23
BG2.5-20L2J18 $156.23 N/A CAD Icon (for items table) N/A Finished N/A Left Hand N/A 2.5 N/A 20 N/A H1K N/A
1575
156.23
BG2.5-20L2J19 $156.23 N/A CAD Icon (for items table) N/A Finished N/A Left Hand N/A 2.5 N/A 20 N/A H1K N/A
1576
156.23
BG2.5-20R1 $119.99 N/A CAD Icon (for items table) N/A Plain N/A Right Hand N/A 2.5 N/A 20 N/A H1 N/A
1577
119.99
BG2.5-20R1J12 $145.95 N/A CAD Icon (for items table) N/A Finished N/A Right Hand N/A 2.5 N/A 20 N/A H1K N/A
1578
145.95
Unit of Measure
« 6 7 8