Superior performance with regard to highspeed, low noise, and low vibration.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Bronze-Worm-Wheels--BG-
Bronze-Worm-Wheels--BG-_Dim
Unit of Measure
« 6 7 8 

Item #

Sell Price

CAD

Bore Type

Hand of Thread

Module

No. of teeth

Shape

Internal ID

Sell Price 1 Value

BG3-20L2J30 $210.67 N/A CAD Icon (for items table) N/A Finished N/A Left Hand N/A 3 N/A 20 N/A H1K N/A
1604
210.67
BG3-20R1 $170.54 N/A CAD Icon (for items table) N/A Plain N/A Right Hand N/A 3 N/A 20 N/A H1 N/A
1605
170.54
BG3-20R1J20 $199.07 N/A CAD Icon (for items table) N/A Finished N/A Right Hand N/A 3 N/A 20 N/A H1K N/A
1606
199.07
BG3-20R1J22 $212.38 N/A CAD Icon (for items table) N/A Finished N/A Right Hand N/A 3 N/A 20 N/A H1K N/A
1607
212.38
BG3-20R1J25 $212.38 N/A CAD Icon (for items table) N/A Finished N/A Right Hand N/A 3 N/A 20 N/A H1K N/A
1608
212.38
BG3-20R1J28 $210.67 N/A CAD Icon (for items table) N/A Finished N/A Right Hand N/A 3 N/A 20 N/A H1K N/A
1609
210.67
BG3-20R1J30 $210.67 N/A CAD Icon (for items table) N/A Finished N/A Right Hand N/A 3 N/A 20 N/A H1K N/A
1610
210.67
BG3-20R2 $170.54 N/A CAD Icon (for items table) N/A Plain N/A Right Hand N/A 3 N/A 20 N/A H1 N/A
1611
170.54
BG3-20R2J20 $199.07 N/A CAD Icon (for items table) N/A Finished N/A Right Hand N/A 3 N/A 20 N/A H1K N/A
1612
199.07
BG3-20R2J22 $212.38 N/A CAD Icon (for items table) N/A Finished N/A Right Hand N/A 3 N/A 20 N/A H1K N/A
1613
212.38
BG3-20R2J25 $212.38 N/A CAD Icon (for items table) N/A Finished N/A Right Hand N/A 3 N/A 20 N/A H1K N/A
1614
212.38
BG3-20R2J28 $210.67 N/A CAD Icon (for items table) N/A Finished N/A Right Hand N/A 3 N/A 20 N/A H1K N/A
1615
210.67
BG3-20R2J30 $210.67 N/A CAD Icon (for items table) N/A Finished N/A Right Hand N/A 3 N/A 20 N/A H1K N/A
1616
210.67
BG4-20L1 $308.05 N/A CAD Icon (for items table) N/A Plain N/A Left Hand N/A 4 N/A 20 N/A H1 N/A
1617
308.05
BG4-20L2 $308.05 N/A CAD Icon (for items table) N/A Plain N/A Left Hand N/A 4 N/A 20 N/A H1 N/A
1618
308.05
BG4-20R1 $308.05 N/A CAD Icon (for items table) N/A Plain N/A Right Hand N/A 4 N/A 20 N/A H1 N/A
1619
308.05
BG4-20R2 $308.05 N/A CAD Icon (for items table) N/A Plain N/A Right Hand N/A 4 N/A 20 N/A H1 N/A
1620
308.05
BG5-20R1 $498.58 N/A CAD Icon (for items table) N/A Plain N/A Right Hand N/A 5 N/A 20 N/A H1 N/A
1623
498.58
BG5-20R2 $498.58 N/A CAD Icon (for items table) N/A Plain N/A Right Hand N/A 5 N/A 20 N/A H1 N/A
1624
498.58
BG5-20L1 $0.00 N/A N/A Plain N/A Left Hand N/A 5 N/A 20 N/A H1 N/A
1621
0
BG5-20L2 $0.00 N/A N/A Plain N/A Left Hand N/A 5 N/A 20 N/A H1 N/A
1622
0
BG6-20R1 $745.56 N/A CAD Icon (for items table) N/A Plain N/A Right Hand N/A 6 N/A 20 N/A H1 N/A
1627
745.56
BG6-20R2 $745.56 N/A CAD Icon (for items table) N/A Plain N/A Right Hand N/A 6 N/A 20 N/A H1 N/A
1628
745.56
BG6-20L1 $0.00 N/A N/A Plain N/A Left Hand N/A 6 N/A 20 N/A H1 N/A
1625
0
BG6-20L2 $0.00 N/A N/A Plain N/A Left Hand N/A 6 N/A 20 N/A H1 N/A
1626
0
Unit of Measure
« 6 7 8