Popular screw gears. Additionally, gear tooth induction hardening secondary operations can be performed.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Gray-Iron-Worm-Wheels--CG-
Gray-Iron-Worm-Wheels--CG-_Dim
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Bore Type

Number of Start

Hand of Thread

Module

Shape

Internal ID

Sell Price 1 Value

CG1-100R1 $41.55 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A Right Hand N/A 1 N/A H1 N/A
1958
41.55
CG1-100R1J10 $71.41 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 1 N/A H1K N/A
1959
71.41
CG1-100R1J12 $82.34 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 1 N/A H1K N/A
1960
82.34
CG1-100R1J14 $82.34 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 1 N/A H1K N/A
1961
82.34
CG1-100R1J15 $82.34 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 1 N/A H1K N/A
1962
82.34
CG1-100R1J16 $82.34 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 1 N/A H1K N/A
1963
82.34
CG1-100R1J17 $82.34 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 1 N/A H1K N/A
1964
82.34
CG1-100R1J18 $82.34 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 1 N/A H1K N/A
1965
82.34
CG1-100R1J19 $82.34 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 1 N/A H1K N/A
1966
82.34
CG1-100R1J20 $82.34 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 1 N/A H1K N/A
1967
82.34
CG1-100R1J22 $82.34 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 1 N/A H1K N/A
1968
82.34
CG1-120R1 $53.36 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A Right Hand N/A 1 N/A H1 N/A
1969
53.36
CG1-120R1J10 $86.52 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 1 N/A H1K N/A
1970
86.52
CG1-120R1J12 $95.54 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 1 N/A H1K N/A
1971
95.54
CG1-120R1J14 $95.54 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 1 N/A H1K N/A
1972
95.54
CG1-120R1J15 $95.54 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 1 N/A H1K N/A
1973
95.54
CG1-120R1J16 $95.54 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 1 N/A H1K N/A
1974
95.54
CG1-120R1J17 $95.54 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 1 N/A H1K N/A
1975
95.54
CG1-120R1J18 $95.54 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 1 N/A H1K N/A
1976
95.54
CG1-120R1J19 $95.54 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 1 N/A H1K N/A
1977
95.54
CG1-120R1J20 $95.54 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 1 N/A H1K N/A
1978
95.54
CG1-120R1J22 $95.54 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 1 N/A H1K N/A
1979
95.54
CG1-60R1 $24.80 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A Right Hand N/A 1 N/A H1 N/A
1980
24.8
CG1-60R1J10 $53.17 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 1 N/A H1K N/A
1981
53.17
CG1-60R1J12 $64.32 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 1 N/A H1K N/A
1982
64.32
Unit of Measure
1 2 3 4 5 »