Popular screw gears. Additionally, gear tooth induction hardening secondary operations can be performed.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Gray-Iron-Worm-Wheels--CG-
Gray-Iron-Worm-Wheels--CG-_Dim
Unit of Measure
« 11 12 13 14 15 »  

Item #

Sell Price

CAD

Bore Type

Number of Start

Hand of Thread

Module

Shape

Internal ID

Sell Price 1 Value

CG2-60R1J20 $112.17 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 2 N/A HBK N/A
2208
112.17
CG2-60R1J22 $112.17 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 2 N/A HBK N/A
2209
112.17
CG2-60R1J25 $112.17 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 2 N/A HBK N/A
2210
112.17
CG2-60R1J28 $112.17 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 2 N/A HBK N/A
2211
112.17
CG2-60R1J30 $112.17 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 2 N/A HBK N/A
2212
112.17
CG2-60R1J32 $112.17 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 2 N/A HBK N/A
2213
112.17
CG2-60R1J35 $112.17 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 2 N/A HBK N/A
2214
112.17
CG2.5-20L1 $30.50 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A Left Hand N/A 2.5 N/A H1 N/A
2215
30.5
CG2.5-20L1J12 $56.94 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 2.5 N/A H1K N/A
2216
56.94
CG2.5-20L1J14 $71.73 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 2.5 N/A H1K N/A
2217
71.73
CG2.5-20L1J15 $71.73 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 2.5 N/A H1K N/A
2218
71.73
CG2.5-20L1J16 $71.73 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 2.5 N/A H1K N/A
2219
71.73
CG2.5-20L1J17 $71.73 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 2.5 N/A H1K N/A
2220
71.73
CG2.5-20L1J18 $71.73 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 2.5 N/A H1K N/A
2221
71.73
CG2.5-20L1J19 $71.73 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 2.5 N/A H1K N/A
2222
71.73
CG2.5-20L2 $30.50 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A Left Hand N/A 2.5 N/A H1 N/A
2223
30.5
CG2.5-20L2J12 $56.94 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Left Hand N/A 2.5 N/A H1K N/A
2224
56.94
CG2.5-20L2J14 $71.73 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Left Hand N/A 2.5 N/A H1K N/A
2225
71.73
CG2.5-20L2J15 $71.73 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Left Hand N/A 2.5 N/A H1K N/A
2226
71.73
CG2.5-20L2J16 $71.73 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Left Hand N/A 2.5 N/A H1K N/A
2227
71.73
CG2.5-20L2J17 $71.73 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Left Hand N/A 2.5 N/A H1K N/A
2228
71.73
CG2.5-20L2J18 $71.73 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Left Hand N/A 2.5 N/A H1K N/A
2229
71.73
CG2.5-20L2J19 $71.73 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Left Hand N/A 2.5 N/A H1K N/A
2230
71.73
CG2.5-20R1 $26.39 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A Right Hand N/A 2.5 N/A H1 N/A
2231
26.39
CG2.5-20R1J12 $53.05 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 2.5 N/A H1K N/A
2232
53.05
Unit of Measure
« 11 12 13 14 15 »