Popular screw gears. Additionally, gear tooth induction hardening secondary operations can be performed.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Gray-Iron-Worm-Wheels--CG-
Gray-Iron-Worm-Wheels--CG-_Dim
Unit of Measure
« 16 17 18 19 20 »  

Item #

Sell Price

CAD

Bore Type

Number of Start

Hand of Thread

Module

Shape

Internal ID

Sell Price 1 Value

CG3-40R1J20 $126.55 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 3 N/A HBK N/A
2433
126.55
CG3-40R1J22 $142.93 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 3 N/A HBK N/A
2434
142.93
CG3-40R1J25 $142.93 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 3 N/A HBK N/A
2435
142.93
CG3-40R1J28 $142.93 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 3 N/A HBK N/A
2436
142.93
CG3-40R1J30 $139.12 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 3 N/A HBK N/A
2437
139.12
CG3-40R1J32 $139.12 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 3 N/A HBK N/A
2438
139.12
CG3-50L1 $112.43 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A Left Hand N/A 3 N/A HB N/A
2439
112.43
CG3-50L1J20 $152.25 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 3 N/A HBK N/A
2440
152.25
CG3-50L1J22 $168.57 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 3 N/A HBK N/A
2441
168.57
CG3-50L1J25 $168.57 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 3 N/A HBK N/A
2442
168.57
CG3-50L1J28 $161.91 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 3 N/A HBK N/A
2443
161.91
CG3-50L1J30 $161.91 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 3 N/A HBK N/A
2444
161.91
CG3-50L1J32 $161.91 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 3 N/A HBK N/A
2445
161.91
CG3-50L1J35 $161.91 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 3 N/A HBK N/A
2446
161.91
CG3-50L2 $112.43 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A Left Hand N/A 3 N/A HB N/A
2447
112.43
CG3-50L2J20 $152.25 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Left Hand N/A 3 N/A HBK N/A
2448
152.25
CG3-50L2J22 $168.57 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Left Hand N/A 3 N/A HBK N/A
2449
168.57
CG3-50L2J25 $168.57 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Left Hand N/A 3 N/A HBK N/A
2450
168.57
CG3-50L2J28 $161.91 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Left Hand N/A 3 N/A HBK N/A
2451
161.91
CG3-50L2J30 $161.91 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Left Hand N/A 3 N/A HBK N/A
2452
161.91
CG3-50L2J32 $161.91 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Left Hand N/A 3 N/A HBK N/A
2453
161.91
CG3-50L2J35 $161.91 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Left Hand N/A 3 N/A HBK N/A
2454
161.91
CG3-50R1 $110.53 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A Right Hand N/A 3 N/A HB N/A
2455
110.53
CG3-50R1J20 $150.39 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 3 N/A HBK N/A
2456
150.39
CG3-50R1J22 $166.77 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 3 N/A HBK N/A
2457
166.77
Unit of Measure
« 16 17 18 19 20 »