Popular screw gears. Additionally, gear tooth induction hardening secondary operations can be performed.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Gray-Iron-Worm-Wheels--CG-
Gray-Iron-Worm-Wheels--CG-_Dim
Unit of Measure
« 21 22 23 24 

Item #

Sell Price

CAD

Bore Type

Number of Start

Hand of Thread

Module

Shape

Internal ID

Sell Price 1 Value

CG3-50R1J25 $166.77 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 3 N/A HBK N/A
2458
166.77
CG3-50R1J28 $160.10 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 3 N/A HBK N/A
2459
160.1
CG3-50R1J30 $160.10 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 3 N/A HBK N/A
2460
160.1
CG3-50R1J32 $160.10 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 3 N/A HBK N/A
2461
160.1
CG3-50R1J35 $160.10 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 3 N/A HBK N/A
2462
160.1
CG3-50R2 $110.53 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A Right Hand N/A 3 N/A HB N/A
2463
110.53
CG3-50R2J20 $150.39 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Right Hand N/A 3 N/A HBK N/A
2464
150.39
CG3-50R2J22 $166.77 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Right Hand N/A 3 N/A HBK N/A
2465
166.77
CG3-50R2J25 $166.77 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Right Hand N/A 3 N/A HBK N/A
2466
166.77
CG3-50R2J28 $160.10 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Right Hand N/A 3 N/A HBK N/A
2467
160.1
CG3-50R2J30 $160.10 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Right Hand N/A 3 N/A HBK N/A
2468
160.1
CG3-50R2J32 $160.10 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Right Hand N/A 3 N/A HBK N/A
2469
160.1
CG3-50R2J35 $160.10 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Right Hand N/A 3 N/A HBK N/A
2470
160.1
CG3-60L1 $141.97 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A Left Hand N/A 3 N/A HB N/A
2471
141.97
CG3-60L1J20 $187.02 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 3 N/A HBK N/A
2472
187.02
CG3-60L1J22 $196.56 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 3 N/A HBK N/A
2473
196.56
CG3-60L1J25 $196.56 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 3 N/A HBK N/A
2474
196.56
CG3-60L1J28 $196.56 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 3 N/A HBK N/A
2475
196.56
CG3-60L1J30 $196.56 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 3 N/A HBK N/A
2476
196.56
CG3-60L1J32 $196.56 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 3 N/A HBK N/A
2477
196.56
CG3-60L1J35 $196.56 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 3 N/A HBK N/A
2478
196.56
CG3-60L1J40 $196.56 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 3 N/A HBK N/A
2479
196.56
CG3-60R1 $139.65 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A Right Hand N/A 3 N/A HB N/A
2480
139.65
CG3-60R1J20 $184.75 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 3 N/A HBK N/A
2481
184.75
CG3-60R1J22 $194.32 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 3 N/A HBK N/A
2482
194.32
Unit of Measure
« 21 22 23 24