Popular screw gears. Additionally, gear tooth induction hardening secondary operations can be performed.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Gray-Iron-Worm-Wheels--CG-
Gray-Iron-Worm-Wheels--CG-_Dim
Unit of Measure
« 6 7 8 9 10 »  

Item #

Sell Price

CAD

Bore Type

Number of Start

Hand of Thread

Module

Shape

Internal ID

Sell Price 1 Value

CG2-30L1J20 $76.93 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 2 N/A H1K N/A
2083
76.93
CG2-30L1J22 $76.93 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 2 N/A H1K N/A
2084
76.93
CG2-30L2 $36.08 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A Left Hand N/A 2 N/A H1 N/A
2085
36.08
CG2-30L2J12 $63.62 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Left Hand N/A 2 N/A H1K N/A
2086
63.62
CG2-30L2J14 $76.93 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Left Hand N/A 2 N/A H1K N/A
2087
76.93
CG2-30L2J15 $76.93 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Left Hand N/A 2 N/A H1K N/A
2088
76.93
CG2-30L2J16 $76.93 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Left Hand N/A 2 N/A H1K N/A
2089
76.93
CG2-30L2J17 $76.93 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Left Hand N/A 2 N/A H1K N/A
2090
76.93
CG2-30L2J18 $76.93 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Left Hand N/A 2 N/A H1K N/A
2091
76.93
CG2-30L2J19 $76.93 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Left Hand N/A 2 N/A H1K N/A
2092
76.93
CG2-30L2J20 $76.93 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Left Hand N/A 2 N/A H1K N/A
2093
76.93
CG2-30L2J22 $76.93 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Left Hand N/A 2 N/A H1K N/A
2094
76.93
CG2-30R1 $31.21 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A Right Hand N/A 2 N/A H1 N/A
2095
31.21
CG2-30R1J12 $59.01 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 2 N/A H1K N/A
2096
59.01
CG2-30R1J14 $72.45 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 2 N/A H1K N/A
2097
72.45
CG2-30R1J15 $72.45 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 2 N/A H1K N/A
2098
72.45
CG2-30R1J16 $72.45 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 2 N/A H1K N/A
2099
72.45
CG2-30R1J17 $72.45 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 2 N/A H1K N/A
2100
72.45
CG2-30R1J18 $72.45 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 2 N/A H1K N/A
2101
72.45
CG2-30R1J19 $72.45 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 2 N/A H1K N/A
2102
72.45
CG2-30R1J20 $72.45 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 2 N/A H1K N/A
2103
72.45
CG2-30R1J22 $72.45 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 2 N/A H1K N/A
2104
72.45
CG2-30R2 $31.21 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A Right Hand N/A 2 N/A H1 N/A
2105
31.21
CG2-30R2J12 $59.01 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Right Hand N/A 2 N/A H1K N/A
2106
59.01
CG2-30R2J14 $72.45 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Right Hand N/A 2 N/A H1K N/A
2107
72.45
Unit of Measure
« 6 7 8 9 10 »