Popular screw gears. Additionally, gear tooth induction hardening secondary operations can be performed.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Gray-Iron-Worm-Wheels--CG-
Gray-Iron-Worm-Wheels--CG-_Dim
Unit of Measure
« 6 7 8 9 10 »  

Item #

Sell Price

CAD

Bore Type

Number of Start

Hand of Thread

Module

Shape

Internal ID

Sell Price 1 Value

CG2-50R2J25 $94.82 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Right Hand N/A 2 N/A HBK N/A
2183
94.82
CG2-50R2J28 $94.82 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Right Hand N/A 2 N/A HBK N/A
2184
94.82
CG2-60L1 $69.16 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A Left Hand N/A 2 N/A HB N/A
2185
69.16
CG2-60L1J12 $100.85 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 2 N/A HBK N/A
2186
100.85
CG2-60L1J14 $117.87 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 2 N/A HBK N/A
2187
117.87
CG2-60L1J15 $117.87 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 2 N/A HBK N/A
2188
117.87
CG2-60L1J16 $117.87 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 2 N/A HBK N/A
2189
117.87
CG2-60L1J17 $117.87 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 2 N/A HBK N/A
2190
117.87
CG2-60L1J18 $117.87 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 2 N/A HBK N/A
2191
117.87
CG2-60L1J19 $117.87 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 2 N/A HBK N/A
2192
117.87
CG2-60L1J20 $117.87 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 2 N/A HBK N/A
2193
117.87
CG2-60L1J22 $117.87 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 2 N/A HBK N/A
2194
117.87
CG2-60L1J25 $117.87 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 2 N/A HBK N/A
2195
117.87
CG2-60L1J28 $117.87 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 2 N/A HBK N/A
2196
117.87
CG2-60L1J30 $117.87 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 2 N/A HBK N/A
2197
117.87
CG2-60L1J32 $117.87 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 2 N/A HBK N/A
2198
117.87
CG2-60L1J35 $117.87 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 2 N/A HBK N/A
2199
117.87
CG2-60R1 $67.12 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A Right Hand N/A 2 N/A HB N/A
2200
67.12
CG2-60R1J12 $98.91 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 2 N/A HBK N/A
2201
98.91
CG2-60R1J14 $112.17 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 2 N/A HBK N/A
2202
112.17
CG2-60R1J15 $112.17 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 2 N/A HBK N/A
2203
112.17
CG2-60R1J16 $112.17 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 2 N/A HBK N/A
2204
112.17
CG2-60R1J17 $112.17 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 2 N/A HBK N/A
2205
112.17
CG2-60R1J18 $112.17 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 2 N/A HBK N/A
2206
112.17
CG2-60R1J19 $112.17 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 2 N/A HBK N/A
2207
112.17
Unit of Measure
« 6 7 8 9 10 »