Popular screw gears. Additionally, gear tooth induction hardening secondary operations can be performed.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Gray-Iron-Worm-Wheels--CG-
Gray-Iron-Worm-Wheels--CG-_Dim
Unit of Measure
« 11 12 13 14 15 »  

Item #

Sell Price

CAD

Bore Type

Number of Start

Hand of Thread

Module

Shape

Internal ID

Sell Price 1 Value

CG2.5-20R1J14 $67.97 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 2.5 N/A H1K N/A
2233
67.97
CG2.5-20R1J15 $67.97 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 2.5 N/A H1K N/A
2234
67.97
CG2.5-20R1J16 $67.97 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 2.5 N/A H1K N/A
2235
67.97
CG2.5-20R1J17 $67.97 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 2.5 N/A H1K N/A
2236
67.97
CG2.5-20R1J18 $67.97 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 2.5 N/A H1K N/A
2237
67.97
CG2.5-20R1J19 $67.97 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 2.5 N/A H1K N/A
2238
67.97
CG2.5-20R2 $26.39 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A Right Hand N/A 2.5 N/A H1 N/A
2239
26.39
CG2.5-20R2J12 $53.05 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Right Hand N/A 2.5 N/A H1K N/A
2240
53.05
CG2.5-20R2J14 $67.97 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Right Hand N/A 2.5 N/A H1K N/A
2241
67.97
CG2.5-20R2J15 $67.97 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Right Hand N/A 2.5 N/A H1K N/A
2242
67.97
CG2.5-20R2J16 $67.97 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Right Hand N/A 2.5 N/A H1K N/A
2243
67.97
CG2.5-20R2J17 $67.97 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Right Hand N/A 2.5 N/A H1K N/A
2244
67.97
CG2.5-20R2J18 $67.97 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Right Hand N/A 2.5 N/A H1K N/A
2245
67.97
CG2.5-20R2J19 $67.97 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Right Hand N/A 2.5 N/A H1K N/A
2246
67.97
CG2.5-30L1 $44.15 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A Left Hand N/A 2.5 N/A H1 N/A
2247
44.15
CG2.5-30L1J12 $73.63 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 2.5 N/A H1K N/A
2248
73.63
CG2.5-30L1J14 $88.35 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 2.5 N/A H1K N/A
2249
88.35
CG2.5-30L1J15 $88.35 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 2.5 N/A H1K N/A
2250
88.35
CG2.5-30L1J16 $88.35 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 2.5 N/A H1K N/A
2251
88.35
CG2.5-30L1J17 $88.35 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 2.5 N/A H1K N/A
2252
88.35
CG2.5-30L1J18 $88.35 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 2.5 N/A H1K N/A
2253
88.35
CG2.5-30L1J19 $88.35 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 2.5 N/A H1K N/A
2254
88.35
CG2.5-30L1J20 $88.35 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 2.5 N/A H1K N/A
2255
88.35
CG2.5-30L1J22 $88.35 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 2.5 N/A H1K N/A
2256
88.35
CG2.5-30L2 $44.15 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A Left Hand N/A 2.5 N/A H1 N/A
2257
44.15
Unit of Measure
« 11 12 13 14 15 »