Popular screw gears. Additionally, gear tooth induction hardening secondary operations can be performed.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Gray-Iron-Worm-Wheels--CG-
Gray-Iron-Worm-Wheels--CG-_Dim
Unit of Measure
« 11 12 13 14 15 »  

Item #

Sell Price

CAD

Bore Type

Number of Start

Hand of Thread

Module

Shape

Internal ID

Sell Price 1 Value

CG2.5-30L2J12 $73.63 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Left Hand N/A 2.5 N/A H1K N/A
2258
73.63
CG2.5-30L2J14 $88.35 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Left Hand N/A 2.5 N/A H1K N/A
2259
88.35
CG2.5-30L2J15 $88.35 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Left Hand N/A 2.5 N/A H1K N/A
2260
88.35
CG2.5-30L2J16 $88.35 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Left Hand N/A 2.5 N/A H1K N/A
2261
88.35
CG2.5-30L2J17 $88.35 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Left Hand N/A 2.5 N/A H1K N/A
2262
88.35
CG2.5-30L2J18 $88.35 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Left Hand N/A 2.5 N/A H1K N/A
2263
88.35
CG2.5-30L2J19 $88.35 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Left Hand N/A 2.5 N/A H1K N/A
2264
88.35
CG2.5-30L2J20 $88.35 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Left Hand N/A 2.5 N/A H1K N/A
2265
88.35
CG2.5-30L2J22 $88.35 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Left Hand N/A 2.5 N/A H1K N/A
2266
88.35
CG2.5-30R1 $42.32 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A Right Hand N/A 2.5 N/A H1 N/A
2267
42.32
CG2.5-30R1J12 $71.86 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 2.5 N/A H1K N/A
2268
71.86
CG2.5-30R1J14 $86.65 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 2.5 N/A H1K N/A
2269
86.65
CG2.5-30R1J15 $86.65 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 2.5 N/A H1K N/A
2270
86.65
CG2.5-30R1J16 $86.65 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 2.5 N/A H1K N/A
2271
86.65
CG2.5-30R1J17 $86.65 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 2.5 N/A H1K N/A
2272
86.65
CG2.5-30R1J18 $86.65 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 2.5 N/A H1K N/A
2273
86.65
CG2.5-30R1J19 $86.65 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 2.5 N/A H1K N/A
2274
86.65
CG2.5-30R1J20 $86.65 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 2.5 N/A H1K N/A
2275
86.65
CG2.5-30R1J22 $86.65 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 2.5 N/A H1K N/A
2276
86.65
CG2.5-30R2 $42.32 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A Right Hand N/A 2.5 N/A H1 N/A
2277
42.32
CG2.5-30R2J12 $71.86 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Right Hand N/A 2.5 N/A H1K N/A
2278
71.86
CG2.5-30R2J14 $86.65 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Right Hand N/A 2.5 N/A H1K N/A
2279
86.65
CG2.5-30R2J15 $86.65 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Right Hand N/A 2.5 N/A H1K N/A
2280
86.65
CG2.5-30R2J16 $86.65 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Right Hand N/A 2.5 N/A H1K N/A
2281
86.65
CG2.5-30R2J17 $86.65 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Right Hand N/A 2.5 N/A H1K N/A
2282
86.65
Unit of Measure
« 11 12 13 14 15 »