Popular screw gears. Additionally, gear tooth induction hardening secondary operations can be performed.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Gray-Iron-Worm-Wheels--CG-
Gray-Iron-Worm-Wheels--CG-_Dim
Unit of Measure
« 11 12 13 14 15 »  

Item #

Sell Price

CAD

Bore Type

Number of Start

Hand of Thread

Module

Shape

Internal ID

Sell Price 1 Value

CG2.5-30R2J18 $86.65 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Right Hand N/A 2.5 N/A H1K N/A
2283
86.65
CG2.5-30R2J19 $86.65 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Right Hand N/A 2.5 N/A H1K N/A
2284
86.65
CG2.5-30R2J20 $86.65 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Right Hand N/A 2.5 N/A H1K N/A
2285
86.65
CG2.5-30R2J22 $86.65 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Right Hand N/A 2.5 N/A H1K N/A
2286
86.65
CG2.5-40L1 $58.93 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A Left Hand N/A 2.5 N/A HB N/A
2287
58.93
CG2.5-40L1J15 $90.20 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 2.5 N/A HBK N/A
2288
90.2
CG2.5-40L1J16 $104.89 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 2.5 N/A HBK N/A
2289
104.89
CG2.5-40L1J17 $104.89 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 2.5 N/A HBK N/A
2290
104.89
CG2.5-40L1J18 $104.89 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 2.5 N/A HBK N/A
2291
104.89
CG2.5-40L1J19 $104.89 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 2.5 N/A HBK N/A
2292
104.89
CG2.5-40L1J20 $104.89 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 2.5 N/A HBK N/A
2293
104.89
CG2.5-40L1J22 $104.89 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 2.5 N/A HBK N/A
2294
104.89
CG2.5-40L1J25 $103.17 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 2.5 N/A HBK N/A
2295
103.17
CG2.5-40R1 $54.59 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A Right Hand N/A 2.5 N/A HB N/A
2296
54.59
CG2.5-40R1J15 $86.00 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 2.5 N/A HBK N/A
2297
86
CG2.5-40R1J16 $100.79 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 2.5 N/A HBK N/A
2298
100.79
CG2.5-40R1J17 $100.79 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 2.5 N/A HBK N/A
2299
100.79
CG2.5-40R1J18 $100.79 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 2.5 N/A HBK N/A
2300
100.79
CG2.5-40R1J19 $100.79 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 2.5 N/A HBK N/A
2301
100.79
CG2.5-40R1J20 $100.79 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 2.5 N/A HBK N/A
2302
100.79
CG2.5-40R1J22 $100.79 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 2.5 N/A HBK N/A
2303
100.79
CG2.5-40R1J25 $99.07 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 2.5 N/A HBK N/A
2304
99.07
CG2.5-50L1 $73.08 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A Left Hand N/A 2.5 N/A HB N/A
2305
73.08
CG2.5-50L1J15 $108.29 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 2.5 N/A HBK N/A
2306
108.29
CG2.5-50L1J16 $122.86 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 2.5 N/A HBK N/A
2307
122.86
Unit of Measure
« 11 12 13 14 15 »