Popular screw gears. Additionally, gear tooth induction hardening secondary operations can be performed.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Gray-Iron-Worm-Wheels--CG-
Gray-Iron-Worm-Wheels--CG-_Dim
Unit of Measure
« 11 12 13 14 15 »  

Item #

Sell Price

CAD

Bore Type

Number of Start

Hand of Thread

Module

Shape

Internal ID

Sell Price 1 Value

CG2.5-50L1J17 $122.86 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 2.5 N/A HBK N/A
2308
122.86
CG2.5-50L1J18 $119.05 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 2.5 N/A HBK N/A
2309
119.05
CG2.5-50L1J19 $119.05 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 2.5 N/A HBK N/A
2310
119.05
CG2.5-50L1J20 $119.05 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 2.5 N/A HBK N/A
2311
119.05
CG2.5-50L1J22 $119.05 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 2.5 N/A HBK N/A
2312
119.05
CG2.5-50L1J25 $119.05 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 2.5 N/A HBK N/A
2313
119.05
CG2.5-50L1J28 $119.05 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 2.5 N/A HBK N/A
2314
119.05
CG2.5-50L1J30 $119.05 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 2.5 N/A HBK N/A
2315
119.05
CG2.5-50L2 $73.08 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A Left Hand N/A 2.5 N/A HB N/A
2316
73.08
CG2.5-50L2J15 $108.29 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Left Hand N/A 2.5 N/A HBK N/A
2317
108.29
CG2.5-50L2J16 $122.86 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Left Hand N/A 2.5 N/A HBK N/A
2318
122.86
CG2.5-50L2J17 $122.86 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Left Hand N/A 2.5 N/A HBK N/A
2319
122.86
CG2.5-50L2J18 $119.05 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Left Hand N/A 2.5 N/A HBK N/A
2320
119.05
CG2.5-50L2J19 $119.05 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Left Hand N/A 2.5 N/A HBK N/A
2321
119.05
CG2.5-50L2J20 $119.05 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Left Hand N/A 2.5 N/A HBK N/A
2322
119.05
CG2.5-50L2J22 $119.05 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Left Hand N/A 2.5 N/A HBK N/A
2323
119.05
CG2.5-50L2J25 $119.05 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Left Hand N/A 2.5 N/A HBK N/A
2324
119.05
CG2.5-50L2J28 $119.05 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Left Hand N/A 2.5 N/A HBK N/A
2325
119.05
CG2.5-50L2J30 $119.05 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Left Hand N/A 2.5 N/A HBK N/A
2326
119.05
CG2.5-50R1 $71.20 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A Right Hand N/A 2.5 N/A HB N/A
2327
71.2
CG2.5-50R1J15 $106.47 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 2.5 N/A HBK N/A
2328
106.47
CG2.5-50R1J16 $121.10 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 2.5 N/A HBK N/A
2329
121.1
CG2.5-50R1J17 $121.10 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 2.5 N/A HBK N/A
2330
121.1
CG2.5-50R1J18 $117.29 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 2.5 N/A HBK N/A
2331
117.29
CG2.5-50R1J19 $117.29 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 2.5 N/A HBK N/A
2332
117.29
Unit of Measure
« 11 12 13 14 15 »