Popular screw gears. Additionally, gear tooth induction hardening secondary operations can be performed.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Gray-Iron-Worm-Wheels--CG-
Gray-Iron-Worm-Wheels--CG-_Dim
Unit of Measure
« 16 17 18 19 20 »  

Item #

Sell Price

CAD

Bore Type

Number of Start

Hand of Thread

Module

Shape

Internal ID

Sell Price 1 Value

CG2.5-50R1J20 $117.29 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 2.5 N/A HBK N/A
2333
117.29
CG2.5-50R1J22 $117.29 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 2.5 N/A HBK N/A
2334
117.29
CG2.5-50R1J25 $117.29 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 2.5 N/A HBK N/A
2335
117.29
CG2.5-50R1J28 $117.29 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 2.5 N/A HBK N/A
2336
117.29
CG2.5-50R1J30 $117.29 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 2.5 N/A HBK N/A
2337
117.29
CG2.5-50R2 $71.20 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A Right Hand N/A 2.5 N/A HB N/A
2338
71.2
CG2.5-50R2J15 $106.47 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Right Hand N/A 2.5 N/A HBK N/A
2339
106.47
CG2.5-50R2J16 $121.10 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Right Hand N/A 2.5 N/A HBK N/A
2340
121.1
CG2.5-50R2J17 $121.10 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Right Hand N/A 2.5 N/A HBK N/A
2341
121.1
CG2.5-50R2J18 $117.29 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Right Hand N/A 2.5 N/A HBK N/A
2342
117.29
CG2.5-50R2J19 $117.29 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Right Hand N/A 2.5 N/A HBK N/A
2343
117.29
CG2.5-50R2J20 $117.29 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Right Hand N/A 2.5 N/A HBK N/A
2344
117.29
CG2.5-50R2J22 $117.29 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Right Hand N/A 2.5 N/A HBK N/A
2345
117.29
CG2.5-50R2J25 $117.29 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Right Hand N/A 2.5 N/A HBK N/A
2346
117.29
CG2.5-50R2J28 $117.29 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Right Hand N/A 2.5 N/A HBK N/A
2347
117.29
CG2.5-50R2J30 $117.29 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Right Hand N/A 2.5 N/A HBK N/A
2348
117.29
CG2.5-60L1 $92.67 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A Left Hand N/A 2.5 N/A HB N/A
2349
92.67
CG2.5-60L1J15 $130.84 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 2.5 N/A HBK N/A
2350
130.84
CG2.5-60L1J16 $141.42 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 2.5 N/A HBK N/A
2351
141.42
CG2.5-60L1J17 $141.42 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 2.5 N/A HBK N/A
2352
141.42
CG2.5-60L1J18 $141.42 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 2.5 N/A HBK N/A
2353
141.42
CG2.5-60L1J19 $141.42 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 2.5 N/A HBK N/A
2354
141.42
CG2.5-60L1J20 $141.42 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 2.5 N/A HBK N/A
2355
141.42
CG2.5-60L1J22 $141.42 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 2.5 N/A HBK N/A
2356
141.42
CG2.5-60L1J25 $141.42 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 2.5 N/A HBK N/A
2357
141.42
Unit of Measure
« 16 17 18 19 20 »