Popular screw gears. Additionally, gear tooth induction hardening secondary operations can be performed.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Gray-Iron-Worm-Wheels--CG-
Gray-Iron-Worm-Wheels--CG-_Dim
Unit of Measure
« 21 22 23 24 

Item #

Sell Price

CAD

Bore Type

Number of Start

Hand of Thread

Module

Shape

Internal ID

Sell Price 1 Value

CG6-30L1S $0.00 N/A N/A N/A 1 N/A Left Hand N/A 6 N/A H1 N/A
{0}USD
CG6-40L1S $0.00 N/A N/A N/A 1 N/A Left Hand N/A 6 N/A H1 N/A
{0}USD
CG6-50L1S $0.00 N/A N/A N/A 1 N/A Left Hand N/A 6 N/A H1 N/A
{0}USD
CG6-60L1S $0.00 N/A N/A N/A 1 N/A Left Hand N/A 6 N/A H1 N/A
{0}USD
CG8-20R1S $0.00 N/A N/A N/A 1 N/A Right Hand N/A 8 N/A H1 N/A
{0}USD
CG8-30R1S $0.00 N/A N/A N/A 1 N/A Right Hand N/A 8 N/A H1 N/A
{0}USD
CG8-40R1S $0.00 N/A N/A N/A 1 N/A Right Hand N/A 8 N/A H1 N/A
{0}USD
CG8-50R1S $0.00 N/A N/A N/A 1 N/A Right Hand N/A 8 N/A H1 N/A
{0}USD
CG10-20R1S $0.00 N/A N/A N/A 1 N/A Right Hand N/A 10 N/A H1 N/A
{0}USD
CG10-30R1S $0.00 N/A N/A N/A 1 N/A Right Hand N/A 10 N/A H1 N/A
{0}USD
CG10-40R1S $0.00 N/A N/A N/A 1 N/A Right Hand N/A 10 N/A H1 N/A
{0}USD
Unit of Measure
« 21 22 23 24